SN74LVC1G125
- Available in the Ultra Small 0.64-mm2
Package (DPW) With 0.5-mm Pitch - Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Provides Down Translation to VCC
- Max tpd of 3.7 ns at 3.3 V
- Low Power Consumption, 10-μA Max ICC
- ±24-mA Output Drive at 3.3 V
- Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
- Latch-Up Performance Exceeds 100 mA
Per JESD 78, Class II - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
This bus buffer gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G125 device is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.
The SN74LVC1G125 device is available in a variety of packages including the ultra-small DPW package with a body size of 0.8 mm × 0.8 mm.
您可能感兴趣的相似产品
功能优于比较器件,可直接替换
功能与比较器件相同且具有相同引脚
技术文档
未找到结果。请清除搜索并重试。
查看全部 32 设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
评估板
5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块
灵活的 EVM 设计用于支持具有 5 至 8 引脚数且采用 DCK、DCT、DCU、DRL 或 DBV 封装的任何器件。
用户指南: PDF
封装 | 引脚 | 下载 |
---|---|---|
DSBGA (YZP) | 5 | 查看选项 |
SOT-23 (DBV) | 5 | 查看选项 |
SOT-5X3 (DRL) | 5 | 查看选项 |
SOT-SC70 (DCK) | 5 | 查看选项 |
USON (DRY) | 6 | 查看选项 |
X2SON (DPW) | 5 | 查看选项 |
X2SON (DSF) | 6 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点