SCES487H September   2003  – November 2016 SN74LVC1G11

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics, CL = 15 pF, TA = -40°C to +85°C
    7. 6.7  Switching Characteristics, CL = 30 pF or 50 pF, TA = -40°C to +85°C
    8. 6.8  Switching Characteristics, CL = 30 pF or 50 pF, TA = -40°C to +125°C
    9. 6.9  Operating Characteristics
    10. 6.10 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DBV|6
  • DSF|6
  • YZP|6
  • DCK|6
  • DRY|6
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Maximum tpd of 4.1 ns at 3.3 V
  • Low Power Consumption, 10-μA Maximum ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation

Applications

  • AV Receivers
  • DLP Front Projection System
  • Digital Picture Frames
  • Digital Radio
  • Digital Still Cameras
  • Digital Video Cameras (DVC)
  • Embedded PCs
  • E-Books
  • Ethernet Switchs
  • GPS: Personal Navigation Devices
  • Handset: Smartphones
  • High-Speed Data Acquisition and Generation
  • Military: Radar and Sonar
  • Mobile Internet Devices
  • Notebook PC and Netbooks
  • Network-Attached Storage (NAS)
  • Power Line Communication Modems
  • Server PSU
  • STB, DVR, and Streaming Media
  • Speakers: USB
  • Tablets: Enterprise
  • Video Broadcasting and Infrastructure: Scalable Platform and IP-Based Multi-Format Transcoders
  • Wireless Headsets, Keyboards, and Mice

Description

The SN74LVC1G11 performs the Boolean function SN74LVC1G11 fo_ces487.gif in positive logic.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN74LVC1G11DBV SOT-23 (6) 2.90 mm × 1.60 mm
SN74LVC1G11DCK SC70 (6) 2.00 mm × 1.25 mm
SN74LVC1G11DRY SON (6) 1.45 mm × 1.00 mm
SN74LVC1G11DSF SON (6) 1.00 mm × 1.00 mm
SN74LVC1G11YZP DSBGA (6) 1.41 mm × 0.91 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Logic Diagram (Positive Logic)

SN74LVC1G11 ld_ces487.gif