可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TMUX4053 正在供货 具有 1.8V 逻辑兼容逻辑的 +/-12V、2:1、3 通道多路复用器 Lower current leakage

产品详情

Configuration 2:1 SPDT Number of channels 3 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 23 CON (typ) (pF) 5.6 ON-state leakage current (max) (µA) 1 Bandwidth (MHz) 50 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 3 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 23 CON (typ) (pF) 5.6 ON-state leakage current (max) (µA) 1 Bandwidth (MHz) 50 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 SOP (NS) 16 79.56 mm² 10.2 x 7.8 SSOP (DB) 16 48.36 mm² 6.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4 TVSOP (DGV) 16 23.04 mm² 3.6 x 6.4 VQFN (RGY) 16 14 mm² 4 x 3.5
  • 2-V to 5.5-V VCC Operation
  • Support Mixed-Mode Voltage Operation on All Ports
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Individual Switch Controls
  • Extremely Low Input Current
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

  • 2-V to 5.5-V VCC Operation
  • Support Mixed-Mode Voltage Operation on All Ports
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Individual Switch Controls
  • Extremely Low Input Current
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

These triple 2-channel CMOS analog multiplexers/demultiplexers are designed for 2-V to 5.5-V VCC operation.

The ’LV4053A devices handle both analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

These triple 2-channel CMOS analog multiplexers/demultiplexers are designed for 2-V to 5.5-V VCC operation.

The ’LV4053A devices handle both analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 SN54LV4053A, SN74LV4053A 数据表 (Rev. K) 2005年 4月 5日
应用手册 选择正确的德州仪器 (TI) 信号开关 (Rev. E) PDF | HTML 英语版 (Rev.E) PDF | HTML 2022年 8月 5日
应用手册 多路复用器和信号开关词汇表 (Rev. B) 英语版 (Rev.B) PDF | HTML 2022年 3月 11日
技术文章 Achieving highly accurate full-scale charge and discharge current control for high PDF | HTML 2018年 8月 13日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

接口适配器

LEADED-ADAPTER1 — 用于快速测试 TI 5、8、10、16 和 24 引脚引线式封装的表面贴装转 DIP 接头适配器

EVM-LEADED1 板可对 TI 的常见引线式封装进行快速测试和电路板试验。该评估板具有足够的空间,可将 TI 的 D、DBQ、DCT、DCU、DDF、DGS、DGV 和 PW 表面贴装封装转换为 100mil DIP 接头。     

用户指南: PDF
TI.com 上无现货
接口适配器

LEADLESS-ADAPTER1 — 用于测试 TI 6、8、10、12、14、16 和 20 引脚无引线封装的表面贴装转 DIP 接头适配器

EVM-LEADLESS1 板可对 TI 的常见引线式封装进行快速测试和电路板试验。该评估板具有足够的空间,可将 TI 的 DRC、DTP、DQE、RBW、RGY、RSE、RSV、RSW、RTE、RTJ、RUK、RUC、RUG、RUM、RUT 和 YZP 表面贴装封装转换为 100mil DIP 接头。
用户指南: PDF
TI.com 上无现货
仿真模型

SN74LV4053A IBIS Model

SCLM115.ZIP (10 KB) - IBIS Model
参考设计

PMP15038 — 适用于电池测试系统且电流精度为 0.05% 的 50A 电源参考设计

此参考设计引入了电池测试系统 (BTS) 中使用的大电流、高精度和双向电源解决方案。它包含一个 LM5170EVM-BIDIR 和一个信号控制板。LM5170EVM-BIDIR 是一个评估板,可展示双通道双向电流控制器 LM5170-Q1 的高性能。该信号控制板使用精密放大器进行构建,它与 LM5170EVM-BIDIR 配合运行以进一步提高电流精度。基准测试显示,电流精度优于满标量程的 0.05%。
测试报告: PDF
原理图: PDF
参考设计

PMP15043 — 适用于电池测试系统且电流精度为 0.05% 的 6A 电源解决方案参考设计

此参考设计电路引入了电池测试系统 (BTS) 中使用的高精度双向电流电源解决方案。最大电流容量为 6A,且满量程精度小于 0.05%。通过逻辑引脚进行控制,此电路可用于对电池进行充电或放电。在充电过程中,也可以通过模拟信号来控制电池电压。由于采用完全集成的降压和升压转换器,此电路的设计简单易行。通过内置的评估板可以验证该解决方案的性能。
测试报告: PDF
原理图: PDF
封装 引脚 下载
PDIP (N) 16 查看选项
SOIC (D) 16 查看选项
SOP (NS) 16 查看选项
SSOP (DB) 16 查看选项
TSSOP (PW) 16 查看选项
TVSOP (DGV) 16 查看选项
VQFN (RGY) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频