产品详情

Technology family ALVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Number of channels 8 IOL (max) (mA) 24 Supply current (max) (µA) 10 IOH (max) (mA) -24 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
Technology family ALVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Number of channels 8 IOL (max) (mA) 24 Supply current (max) (µA) 10 IOH (max) (mA) -24 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (DW) 20 131.84 mm² 12.8 x 10.3 SOP (NS) 20 98.28 mm² 12.6 x 7.8 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 TVSOP (DGV) 20 32 mm² 5 x 6.4 VQFN (RGY) 20 15.75 mm² 4.5 x 3.5
  • Operates From 1.65 V to 3.6 V
  • Max tpd of 2.8 ns at 3.3 V
  • ±24-mA Output Drive at 3.3 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

  • Operates From 1.65 V to 3.6 V
  • Max tpd of 2.8 ns at 3.3 V
  • ±24-mA Output Drive at 3.3 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

This octal buffer/line driver is designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVC244 is organized as two 4-bit line drivers with separate output-enable (OE)\ inputs. When OE\ is low, the device passes data from the A inputs to the Y outputs. When OE\ is high, the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This octal buffer/line driver is designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVC244 is organized as two 4-bit line drivers with separate output-enable (OE)\ inputs. When OE\ is low, the device passes data from the A inputs to the Y outputs. When OE\ is high, the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
SN74LVC244A 正在供货 具有三态输出的 8 通道、1.65V 至 3.6V 缓冲器 Larger voltage range (1.65V to 5.5V)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 19
类型 标题 下载最新的英语版本 日期
* 数据表 SN74ALVC244 数据表 (Rev. G) 2004年 8月 31日
选择指南 Logic Guide (Rev. AB) 2017年 6月 12日
应用手册 Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
选择指南 逻辑器件指南 2014 (Rev. AA) 最新英语版本 (Rev.AB) 2014年 11月 17日
用户指南 LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
应用手册 TI IBIS File Creation, Validation, and Distribution Processes 2002年 8月 29日
用户指南 ALVC Advanced Low-Voltage CMOS Including SSTL, HSTL, And ALB (Rev. B) 2002年 8月 1日
更多文献资料 Standard Linear & Logic for PCs, Servers & Motherboards 2002年 6月 13日
应用手册 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 2002年 5月 22日
应用手册 Benefits & Issues of Migrating 5-V and 3.3-V Logic to Lower-Voltage Supplies (Rev. A) 1999年 9月 8日
应用手册 TI SN74ALVC16835 Component Specification Analysis for PC100 1998年 8月 3日
应用手册 Logic Solutions for PC-100 SDRAM Registered DIMMs (Rev. A) 1998年 5月 13日
应用手册 Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 1997年 12月 1日
应用手册 Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 1997年 8月 1日
应用手册 CMOS Power Consumption and CPD Calculation (Rev. B) 1997年 6月 1日
应用手册 Input and Output Characteristics of Digital Integrated Circuits 1996年 10月 1日
应用手册 Live Insertion 1996年 10月 1日
应用手册 Understanding Advanced Bus-Interface Products Design Guide 1996年 5月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块

14-24-LOGIC-EVM 评估模块 (EVM) 旨在支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。

用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
评估板

14-24-NL-LOGIC-EVM — 采用 14 引脚至 24 引脚无引线封装的逻辑产品通用评估模块

14-24-EVM 是一款灵活的评估模块 (EVM),旨在支持具有 14 引脚至 24 引脚 BQA、BQB、RGY、RSV、RJW 或 RHL 封装的任何逻辑或转换器件。

用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
TI.com 上无现货
子卡

TMDSCNCD280049C — F280049C evaluation module for C2000™ MCU controlCARD™

TMDSCNCD280049C 是一款基于 HSEC180 controlCARD 的评估和开发工具,适用于 C2000™ F28004x 系列微控制器产品。controlCARD 非常适用于初始评估和系统原型设计。controlCARD 为完整板级模块,该模块采用两种标准封装(100 引脚 DIMM 或 180 引脚 HSEC)中的一种,以提供薄型单板控制器解决方案。首次评估时,通常购买与 TMDSHSECDOCK 基板捆绑或捆绑在应用套件中的 controlCARD。

开始使用
步骤 1:购买 C2000 实时控制器 F280049C controlCARD 和 controlCARD (...)

用户指南: PDF | HTML
英语版 (Rev.D): PDF | HTML
子卡

TMDSCNCD28379D — F28379D development kit for C2000™ Delfino MCU controlCARD™

The Delfino F28379D controlCARD from Texas Instruments is Position Manager-ready and an ideal product for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers.  All C2000 (...)

用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
开发套件

TMDSDOCK28379D — F28379D Delfino 实验套件

TMDSDOCK28379D 是一款基于 HSEC180 controlCARD 的评估和开发工具,适用于 C2000™ Delfino™ F2837x 和 Piccolo F2807x 系列微控制器产品。集线站可为 controlCARD 供电,并提供用于原型设计的试验电路板区域。用户可借助一系列接头引脚来访问关键器件信号。

用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
仿真模型

SN74ALVC244 Behavioral SPICE Model

SCEM761.ZIP (7 KB) - PSpice Model
仿真模型

SN74ALVC244 IBIS Model (Rev. A)

SCEM386A.ZIP (45 KB) - IBIS Model
参考设计

TIDM-SERVODRIVE — 工业伺服驱动器和交流逆变器驱动器参考设计

DesignDRIVE 开发套件是直接连接到三相 ACI 或 PMSM 电机的完整工业驱动的参考设计。通过此单一平台中包含的控制、电源和通信组合技术可创建出众多驱动拓扑。此设计包含多个位置传感器接口、不同的电流感应技术、热侧分区选项和扩展,旨在实现安全的工业以太网。
设计指南: PDF
原理图: PDF
参考设计

PMP40690 — 采用 C2000™ MCU 和 GaN 的 4kW 交错式 CCM 图腾柱无桥 PFC 参考设计

此参考设计是一款 4kW 交错式 CCM 图腾柱 (TTPL) 无桥 PFC 参考设计,采用了 64 引脚 C2000™ 微控制器、LM3410 氮化镓器件和 TMCS1100 霍尔传感器。它基于使用 C2000™ MCU 的 TIDM-02008 双向交互式 CCM TTPL 无桥 PFC 参考设计,并将整个 PCB 的尺寸降至 145mm x 105mm x 35mm。氮化镓 (GaN) 器件用于功率级,可实现 98.73% 的峰值效率。该设计包含切相、自适应死区时间和输入电容补偿等高级功能,可提高负载范围内的 PF (...)
测试报告: PDF
原理图: PDF
参考设计

TIDM-TM4C129CAMERA — 适用于 ARM® Cortex®-M 微控制器 (MCU) 的摄像机参考设计

此设计使用一块 QVGA 显示面板来实现网络摄像头,并利用一个嵌入式 Web 服务器进行远程监控。凭借用于 Web 服务器的 250KB 内存容量,TM4C129x 微控制器上有足够的存储器可用于额外定制。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (DW) 20 Ultra Librarian
SOP (NS) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian
TVSOP (DGV) 20 Ultra Librarian
VQFN (RGY) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频