SN65LVDS1 单路 LVDS 发送器 | 德州仪器 TI.com.cn

SN65LVDS1 (正在供货)

单路 LVDS 发送器

单路 LVDS 发送器 - SN65LVDS1
数据表
 

备选器件推荐

描述

The SN65LVDS1, SN65LVDS2, and SN65LVDT2 devices are single, low-voltage, differential line drivers and receivers in the small-outline transistor package. The outputs comply with the TIA/EIA-644 standard and provide a minimum differential output voltage magnitude of 247 mV into a 100-Ω load at signaling rates up to 630 Mbps for drivers and 400 Mbps for receivers.

When the SN65LVDS1 device is used with an LVDS receiver (such as the SN65LVDT2) in a point-to-point connection, data or clocking signals can be transmitted over printed-circuit board traces or cables at very high rates with very low electromagnetic emissions and power consumption. The packaging, low power, low EMI, high ESD tolerance, and wide supply voltage range make the device ideal for battery-powered applications.

The SN65LVDS1, SN65LVDS2, and SN65LVDT2 devices are characterized for operation from –40°C to 85°C.

特性

  • Meets or Exceeds the ANSI TIA/EIA-644 Standard
  • Designed for Signaling Rates1 up to:
    • 630 Mbps for Drivers
    • 400 Mbps for Receivers
  • Operates From a 2.4-V to 3.6-V Supply
  • Available in SOT-23 and SOIC Packages
  • Bus-Terminal ESD Exceeds 9 kV
  • Low-Voltage Differential Signaling With Typical Output
    Voltages of 350 mV Into a 100-Ω Load
  • Propagation Delay Times
    • 1.7-ns Typical Driver
    • 2.5-ns Typical Receiver
  • Power Dissipation at 200 MHz
    • 25 mW Typical Driver
    • 60 mW Typical Receiver
  • LVDT Receiver Includes Line Termination
  • Low Voltage TTL (LVTTL) Level Driver Input Is 5-V
    Tolerant
  • Driver Is Output High-Impedance with VCC < 1.5 V
  • Receiver Output and Inputs are High-Impedance With
    VCC < 1.5 V
  • Receiver Open-Circuit Fail Safe
  • Differential Input Voltage Threshold Less Than 100 mV

查看更多内容

参数 与其它产品相比 缓冲器、驱动器/接收器和交叉点

 
Device type
Protocols
Number of Tx
Number of Rx
Input signal
Output signal
Signaling Rate (Mbps)
ESD HBM (kV)
Function
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
SN65LVDS1 DS90LV011A DS90LV012A DS90LV017A DSLVDS1001 DSLVDS1002 SN65LVDS2 SN65LVDS4 SN65LVDT2
Driver     Driver     Receiver     Driver     Driver     Receiver     Receiver     Receiver     Receiver    
LVDS     LVDS     LVDS     LVDS     LVDS     LVDS     LVDS     LVDS     LVDS    
1     1     0     1     1     0     0     0     0    
0     0     1     0     0     1     1     1     1    
LVTTL     LVTTL
LVCMOS    
LVDS
BLVDS
LVPECL    
TTL
CMOS    
LVTTL
LVCMOS    
LVDS     LVDS     LVDS     LVDS    
LVDS     LVDS     CMOS     LVDS     LVDS     CMOS     LVTTL     LVTTL
LVCMOS    
LVTTL    
630     400     400     600     400     400     400     500     400    
9     9     2     8     8     2     9     2     9    
Driver     Driver     Receiver     Driver     Driver     Receiver     Receiver     Receiver     Receiver    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
SOIC | 8
SOT-23 | 5    
SOT-23 | 5     SOT-23 | 5     SOIC | 8     SOT-23 | 5     SOT-23 | 5     SOIC | 8
SOT-23 | 5    
UQFN | 10     SOIC | 8
SOT-23 | 5    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
10UQFN: 3 mm2: 2 x 1.5 (UQFN | 10)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)