SN65HVDA540

正在供货

具有 I/O 电平转换和电源优化的 5V CAN 收发器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TCAN1044A-Q1 正在供货 具有待机模式的增强型汽车 CAN 收发器 Higher performance, standby mode, VIO
TCAN1057A-Q1 正在供货 具有静音模式的增强型汽车 CAN 收发器 Higher performance, silent mode, VIO

产品详情

Protocols CAN Number of channels 1 Supply voltage (V) 4.75 to 5.25 Bus fault voltage (V) -27 to 40 Signaling rate (max) (Bits) 1000000 Rating Automotive
Protocols CAN Number of channels 1 Supply voltage (V) 4.75 to 5.25 Bus fault voltage (V) -27 to 40 Signaling rate (max) (Bits) 1000000 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • Meets or Exceeds the Requirements of ISO 11898
  • GIFT/ICT Compliant
  • ESD Protection up to ±12 kV (Human-Body Model)
    on Bus Pins
  • Level Adapting I/O Voltage Range to Support MCUs
    With Digital I/Os From 3 V to 5.25 V
  • Low-Power Standby Mode <15 µA max
    • SN65HVDA540: No Wake Up
    • SN65HVDA541: Wake Up Powered By VIO
      Supply So VCC (5 V) Supply May Be Shut
      Down to Save System Power
  • High Electromagnetic Immunity (EMI)
  • Low Electromagnetic Emissions (EME)
  • Protection
    • Undervoltage Protection on VIO and VCC
    • Bus-Fault Protection of –27 V to 40 V
    • Dominant Time-Out Function
    • Thermal Shutdown Protection
    • Power-Up/Down Glitch-Free Bus Inputs and Outputs
  • APPLICATIONS
    • SAE J2284 High-Speed CAN for Automotive Applications
    • SAE J1939 Standard Data Bus Interface
    • ISO 11783 Standard Data Bus Interface
    • NMEA 2000 Standard Data Bus Interface

(1) The signaling rate of a line is the number of voltage transitions that are made per second, expressed in the units bps (bits per second).

  • Qualified for Automotive Applications
  • Meets or Exceeds the Requirements of ISO 11898
  • GIFT/ICT Compliant
  • ESD Protection up to ±12 kV (Human-Body Model)
    on Bus Pins
  • Level Adapting I/O Voltage Range to Support MCUs
    With Digital I/Os From 3 V to 5.25 V
  • Low-Power Standby Mode <15 µA max
    • SN65HVDA540: No Wake Up
    • SN65HVDA541: Wake Up Powered By VIO
      Supply So VCC (5 V) Supply May Be Shut
      Down to Save System Power
  • High Electromagnetic Immunity (EMI)
  • Low Electromagnetic Emissions (EME)
  • Protection
    • Undervoltage Protection on VIO and VCC
    • Bus-Fault Protection of –27 V to 40 V
    • Dominant Time-Out Function
    • Thermal Shutdown Protection
    • Power-Up/Down Glitch-Free Bus Inputs and Outputs
  • APPLICATIONS
    • SAE J2284 High-Speed CAN for Automotive Applications
    • SAE J1939 Standard Data Bus Interface
    • ISO 11783 Standard Data Bus Interface
    • NMEA 2000 Standard Data Bus Interface

(1) The signaling rate of a line is the number of voltage transitions that are made per second, expressed in the units bps (bits per second).

The SN65HVDA540/SN65HVDA541 meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a Controller Area Network (CAN). The device is qualified for use in automotive applications.

As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps)(1).

Designed for operation in especially harsh environments, the SN65HVDA540/SN65HVDA541 features cross-wire, bus over voltage, loss of ground protection, over temperature thermal shut down protection, and a wide common-mode range.

The SN65HVDA540/SN65HVDA541 has an I/O supply voltage input pin (VIO , pin 5) to ratiometrically level shift the digital logic input and output levels with repsect to VIO for compatibility with protocol controllers having I/O supply voltages between 3 V and 5.25 V. The VIO supply also powers the low-power bus monitor and wake-up receiver of the SN65HVDA541 allowing the 5 V (VCC) supply to be switched off for additional power savings at the system level during standby mode for either the SN65HVDA540 or SN65HVDA541. The 5 V (VCC) supply needs to be reactivated by the local protocol controller at any time to resume high speed operation if it has been turned off for low-power standby operation. Both of the supply pins have undervoltage detection which place the device in standby mode to protect the bus during an undervoltage event on either the VCC or VIO supply pins. If VIO is undervoltage the RXD pin is 3-statedn and the device does not pass any wake-up signals from the bus to the RXD pin.

STB (pin 8) provides for two different modes of operation: normal mode or low-power standby mode. The normal mode of operation is selected by applying a low logic level to STB. If a high logic level is applied to STB, the device enters standby mode (see Figure 1 and Figure 2). In standby mode, the SN65HVDA541 provides a wake-up receiver and monitor that remains active supplied via the VIO pin so that VCC may be removed allowing a system level reduction in standby current. A dominant signal on the bus longer than the wake-up signal time (tBUS) is passed to the receiver output (RXD, pin 4) by the wake-up bus monitor circuit. The local protocol controller may then return the device to normal mode when the system needs to transmit or fully monitor the messages on the bus. If the bus has a fault condition where it is stuck dominant while the SN65HVDA541 is placed into standby mode, the device locks out the wake-up receiver output to RXD until the fault has been removed to prevent false wake-up signals in the system. Because the SN65HVDA540 does not have a low-power bus monitor and wake-up receiver, it provides a logic high output (recessive) on RXD while in standby mode.

A dominant time-out circuit prevents the driver from blocking network communication in event of a hardware or software failure. The dominant time out circuit is triggered by a falling edge on TXD (pin 1). If no rising edge is seen before the time-out constant of the circuit expires, the driver is disabled. The circuit is reset by the next rising edge on TXD.

The SN65HVDA540/SN65HVDA541 meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a Controller Area Network (CAN). The device is qualified for use in automotive applications.

As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps)(1).

Designed for operation in especially harsh environments, the SN65HVDA540/SN65HVDA541 features cross-wire, bus over voltage, loss of ground protection, over temperature thermal shut down protection, and a wide common-mode range.

The SN65HVDA540/SN65HVDA541 has an I/O supply voltage input pin (VIO , pin 5) to ratiometrically level shift the digital logic input and output levels with repsect to VIO for compatibility with protocol controllers having I/O supply voltages between 3 V and 5.25 V. The VIO supply also powers the low-power bus monitor and wake-up receiver of the SN65HVDA541 allowing the 5 V (VCC) supply to be switched off for additional power savings at the system level during standby mode for either the SN65HVDA540 or SN65HVDA541. The 5 V (VCC) supply needs to be reactivated by the local protocol controller at any time to resume high speed operation if it has been turned off for low-power standby operation. Both of the supply pins have undervoltage detection which place the device in standby mode to protect the bus during an undervoltage event on either the VCC or VIO supply pins. If VIO is undervoltage the RXD pin is 3-statedn and the device does not pass any wake-up signals from the bus to the RXD pin.

STB (pin 8) provides for two different modes of operation: normal mode or low-power standby mode. The normal mode of operation is selected by applying a low logic level to STB. If a high logic level is applied to STB, the device enters standby mode (see Figure 1 and Figure 2). In standby mode, the SN65HVDA541 provides a wake-up receiver and monitor that remains active supplied via the VIO pin so that VCC may be removed allowing a system level reduction in standby current. A dominant signal on the bus longer than the wake-up signal time (tBUS) is passed to the receiver output (RXD, pin 4) by the wake-up bus monitor circuit. The local protocol controller may then return the device to normal mode when the system needs to transmit or fully monitor the messages on the bus. If the bus has a fault condition where it is stuck dominant while the SN65HVDA541 is placed into standby mode, the device locks out the wake-up receiver output to RXD until the fault has been removed to prevent false wake-up signals in the system. Because the SN65HVDA540 does not have a low-power bus monitor and wake-up receiver, it provides a logic high output (recessive) on RXD while in standby mode.

A dominant time-out circuit prevents the driver from blocking network communication in event of a hardware or software failure. The dominant time out circuit is triggered by a falling edge on TXD (pin 1). If no rising edge is seen before the time-out constant of the circuit expires, the driver is disabled. The circuit is reset by the next rising edge on TXD.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 5-V CAN Transceiver With I/O Level Shifting and Supply Optimization 数据表 2009年 5月 8日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

MMWAVEICBOOST — 毫米波传感器承载卡平台

MMWAVEICBOOST 承载卡扩展了某些 60GHz 毫米波评估模块的功能。该板通过 TI 的 Code Composers 兼容调试器提供高级软件开发、调试功能(例如跟踪和单步执行)。板载 Launchpad 接口可与 TI BoosterPack™ 兼容的硬件配对,以提供更多的传感器和无线连接。TI 的 LaunchPad 生态系统可使 MMWAVEICBOOST 访问更多外设并建立更多连接。

MMWAVEICBOOST 具有可实现扩展连接的 LaunchPad™ 开发套件接口,例如以太网供电 (PoE)、Wi-Fi®、Sub-1 GHz 等。

用户指南: PDF | HTML
英语版 (Rev.E): PDF | HTML
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
TIDEP-0091 — 功耗优化型 77GHz 液位变送器参考设计

TIDEP-0091 重点介绍了如何在储液箱液位探测应用、位移传感器、4 至 20mA 传感器和其他低功耗应用中对 IWR14xx 76 至 81GHz 毫米波传感器进行功耗优化,从而以高精度和超低功耗进行距离检测。在这些应用中,系统通常以一根低压数据线运行,该数据线提供的功率低于运行功耗。占空比调控对于降低平均功耗以满足功率输入限制而言至关重要。可以通过使用 MSP432 对 IWR14xx 器件进行外部占空比调控以进行周期性检测,从而实现功耗优化。此外,该参考设计还提供了用于一维距离检测的示例配置。

了解有关使用 77GHz 毫米波检测液位的更多信息 (SPYY004)。

设计指南: PDF
原理图: PDF
封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频