SLLS562J August 2009  – October 2017 SN65HVD3082E , SN65HVD3085E , SN65HVD3088E , SN75HVD3082E

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics: Driver
    6. 6.6 Electrical Characteristics: Receiver
    7. 6.7 Power Characteristics
    8. 6.8 Switching Characteristics: Driver
    9. 6.9 Switching Characteristics: Receiver
    10. 6.10Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
    4. 8.4Device Functional Modes
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2Typical Application
      1. 9.2.1Design Requirements
        1. 9.2.1.1Data Rate and Bus Length
        2. 9.2.1.2Stub Length
        3. 9.2.1.3Bus Loading
        4. 9.2.1.4Receiver Failsafe
      2. 9.2.2Detailed Design Procedure
        1. 9.2.2.1Power Usage in an RS-485 Transceiver
        2. 9.2.2.2Low-Power Shutdown Mode
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
    3. 11.3Thermal Considerations for IC Packages
  12. 12Device and Documentation Support
    1. 12.1Device Support
      1. 12.1.1Third-Party Products Disclaimer
    2. 12.2Related Links
    3. 12.3Receiving Notification of Documentation Updates
    4. 12.4Community Resources
    5. 12.5Trademarks
    6. 12.6Electrostatic Discharge Caution
    7. 12.7Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Features

  • Available in a Small MSOP-8 Package
  • Meets or Exceeds the Requirements of the TIA/EIA-485A Standard
  • Low Quiescent Power
    • 0.3-mA Active Mode
    • 1-nA Shutdown Mode
  • 1/8 Unit Load up to 256 Nodes on a Bus
  • Bus-Pin ESD Protection up to 15 kV
  • Industry-Standard SN75176 Footprint
  • Failsafe Receiver (Bus Open, Bus Shorted,
    Bus Idle)
  • Glitch-Free Power-Up and Power-Down Bus Inputs and Outputs

Applications

  • Energy Meter Networks
  • Motor Control
  • Power Inverters
  • Industrial Automation
  • Building Automation Networks
  • Battery-Powered Applications
  • Telecommunications Equipment

Description

The SNx5HVD308xE devices are half-duplex transceivers designed for RS-485 data bus networks. Powered by a 5-V supply, they are fully compliant with TIA/EIA-485A standard. With controlled transition times, these devices are suitable for transmitting data over long twisted-pair cables. SN65HVD3082E and SN75HVD3082E devices are optimized for signaling rates up to 200 kbps. The SN65HVD3085E device is suitable for data transmission up to 1 Mbps, whereas the SN65HVD3088E device is suitable for applications that require signaling rates up to
20 Mbps.

These devices are designed to operate with very low supply current, typically 0.3 mA, exclusive of the load. When in the inactive-shutdown mode, the supply current drops to a few nanoamps, which makes these devices ideal for power-sensitive applications.

The wide common-mode range and high ESD-protection levels of these devices makes them suitable for demanding applications such as energy meter networks, electrical inverters, status and command signals across telecom racks, cabled chassis interconnects, and industrial automation networks where noise tolerance is essential. These devices match the industry-standard footprint of the SN75176 device. Power-on-reset circuits keep the outputs in a high-impedance state until the supply voltage has stabilized. A thermal-shutdown function protects the device from damage due to system fault conditions. The SN75HVD3082E is characterized for operation from 0°C to 70°C and SN65HVD308xE are characterized for operation from –40°C to 85°C air temperature. The D package version of the SN65HVD3082E has been characterized for operation from –40°C to 105°C.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
SN65HVD3082E
SN65HVD3088E
SOIC (8)4.90 mm × 3.91 mm
VSSOP (8)3.00 mm × 3.00 mm
PDIP (8)9.81 mm × 6.35 mm
SN75HVD3082E
SN65HVD3085E
SOIC (8)4.90 mm × 3.91 mm
VSSOP (8)3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

SN65HVD3082E SN75HVD3082E SN65HVD3085E SN65HVD3088E keygraphic_slls562.gif