SN65HVD11-HT
- Operates With a 3.3-V Supply
- Bus-Pin ESD Protection Exceeds 16-kV Human-
Body Model (HBM) - 1/8 Unit-Load Option Available (up to 256 Nodes
on Bus) - Optional Driver Output Transition Times for
Signaling Rates(1) of 1 Mbps, 10 Mbps,
and 32 Mbps - Based on ANSI TIA/EIA-485-A
- Bus-Pin Short Circuit Protection From
–7 V to 12 V - Open-Circuit, Idle-Bus, and Shorted-Bus Fail-Safe
Receiver - Glitch-Free Power-Up and Power-Down Protection
for Hot-Plugging Applications - SN75176 Footprint
- Supports Extreme Temperature Applications:
- Controlled Baselines
- One Assembly and Test Sites
- One Fabrication Sites
- Available in Extreme (–55°C/210°C)
Temperature Range(2) - Extended Product Life Cycles
- Extended Product-Change Notifications
- Product Traceability
- Texas Instruments’ High Temperature
Products Use Highly Optimized Silicon (Die)
Solutions With Design and Process
Enhancements to Maximize Performance Over
Extended Temperatures.
The SN65HVD11-HT device combines a 3-state differential line driver and differential input line receiver that operates with a single 3.3-V power supply. It is designed for balanced transmission lines and meets or exceeds ANSI TIA/EIA-485-A and ISO 8482:1993, with the exception that the thermal shutdown is removed. This differential bus transceiver is a monolithic integrated circuit designed for bidirectional data communication on multipoint bus-transmission lines. The driver and receiver have active-high and active-low enables, respectively, that can be externally connected together to function as direction control.
The driver differential outputs and receiver differential inputs connect internally to form a differential input/ output (I/O) bus port that is designed to offer minimum loading to the bus when the driver is disabled or VCC = 0.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | SN65HVD11-HT 3.3-V RS-485 Transceiver 数据表 (Rev. F) | PDF | HTML | 2015年 11月 30日 | ||
* | 辐射与可靠性报告 | SN65HVD11HKJ_HKQ Reliability Reports | 2012年 9月 20日 | |||
* | 辐射与可靠性报告 | SN65HVD11JD Reliability Report | 2012年 9月 20日 | |||
* | 辐射与可靠性报告 | SN65HVD11HD Reliability Report (Rev. A) | 2012年 8月 17日 | |||
EVM 用户指南 | Harsh Environment Acquisition Terminal (H.E.A.T.) System Evaluation Kit (Rev. D) | 2015年 7月 24日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDA-00002 — 针对高温应用的苛刻环境采集终端 (HEAT) EVM 平台
封装 | 引脚 | 下载 |
---|---|---|
CDIP_SB (JDJ) | 8 | 查看选项 |
CFP (HKJ) | 8 | 查看选项 |
CFP (HKQ) | 8 | 查看选项 |
DIESALE (KGD) | — | |
SOIC (D) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。