Technology familyHCSupply voltage (min) (V)2Supply voltage (max) (V)6Number of channels6IOL (max) (mA)6IOH (max) (mA)-6Supply current (max) (µA)80Input typeStandard CMOSOutput type3-StateFeaturesBalanced outputs, Very high speed (tpd 5-10ns)RatingMilitaryOperating temperature range (°C)-55 to 125
Technology familyHCSupply voltage (min) (V)2Supply voltage (max) (V)6Number of channels6IOL (max) (mA)6IOH (max) (mA)-6Supply current (max) (µA)80Input typeStandard CMOSOutput type3-StateFeaturesBalanced outputs, Very high speed (tpd 5-10ns)RatingMilitaryOperating temperature range (°C)-55 to 125
CDIP (J)16135.3552 mm² 19.56 x 6.92LCCC (FK)2079.0321 mm² 8.89 x 8.89