SN54AC02-SP
- AC Types Feature 1.5-V to 5.5-V Operation
- Rad-Tolerant: 50 KRad(Si) TID(1)
- TID Dose Rate < 2 mRad/sec
- QML-V Qualified, SMD 5962-87612
(1) Radiation tolerance is a typical value based upon initial device qualification. Radiation Lot Acceptance Testing is available - contact factory for details.
The AC02 devices contain four independent 2-input NOR gates that perform the Boolean function Y = A B or Y = A + B in positive logic.
技术文档
未找到结果。请清除搜索并重试。
查看全部 20 设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点