SM72295

正在供货

具有集成电流感应放大器的 3A、100V 全桥栅极驱动器

产品详情

Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Peak output current (A) 3 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.022 Rise time (ns) 8 Fall time (ns) 8 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Features Current sense Driver configuration Quad inputs
Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Peak output current (A) 3 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.022 Rise time (ns) 8 Fall time (ns) 8 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Features Current sense Driver configuration Quad inputs
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • Renewable Energy Grade
  • Dual Half Bridge MOSFET Drivers
  • Integrated 100V Bootstrap Diodes
  • Independent High and Low Driver Logic Inputs
  • Bootstrap Supply Voltage Range up to 115V DC
  • Two Current Sense Amplifiers with Externally Programmable Gain and Buffered Outputs
  • Programmable Over Voltage Protection
  • Supply Rail Under-Voltage Lockouts with Power Good Indicator

All trademarks are the property of their respective owners.

Package

  • SOIC-28
  • Renewable Energy Grade
  • Dual Half Bridge MOSFET Drivers
  • Integrated 100V Bootstrap Diodes
  • Independent High and Low Driver Logic Inputs
  • Bootstrap Supply Voltage Range up to 115V DC
  • Two Current Sense Amplifiers with Externally Programmable Gain and Buffered Outputs
  • Programmable Over Voltage Protection
  • Supply Rail Under-Voltage Lockouts with Power Good Indicator

All trademarks are the property of their respective owners.

Package

  • SOIC-28

The SM72295 is designed to drive 4 discrete N type MOSFET’s in a full bridge configuration. The drivers provide 3A of peak current for fast efficient switching and integrated high speed bootstrap diodes. Current sensing is provided by 2 transconductance amplifiers with externally programmable gain and filtering to remove ripple current to provide average current information to the control circuit. The current sense amplifiers have buffered outputs available to provide a low impedance interface to an A/D converter if needed. An externally programmable input over voltage comparator is also included to shutdown all outputs. Under voltage lockout with a PGOOD indicator prevents the drivers from operating if VCC is too low.

The SM72295 is designed to drive 4 discrete N type MOSFET’s in a full bridge configuration. The drivers provide 3A of peak current for fast efficient switching and integrated high speed bootstrap diodes. Current sensing is provided by 2 transconductance amplifiers with externally programmable gain and filtering to remove ripple current to provide average current information to the control circuit. The current sense amplifiers have buffered outputs available to provide a low impedance interface to an A/D converter if needed. An externally programmable input over voltage comparator is also included to shutdown all outputs. Under voltage lockout with a PGOOD indicator prevents the drivers from operating if VCC is too low.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 15
类型 标题 下载最新的英语版本 日期
* 数据表 SM72295 Photovoltaic Full Bridge Driver 数据表 (Rev. E) 2013年 4月 5日
应用手册 适用于高频逆变器并采用 C2000 的电压馈电全桥直流/直流和直流/交流转换器 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021年 5月 3日
应用简报 了解峰值源电流和灌电流 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用手册 Optimizing MOSFET Characteristics by Adjusting Gate Drive Amplitude (Rev. A) 2018年 11月 14日
更多文献资料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日
更多文献资料 MOSFET 和 IGBT 栅极驱动器电路的基本原理 最新英语版本 (Rev.A) 2018年 4月 17日
应用手册 800VA Pure Sine Wave Inverter's Reference Design (Rev. A) PDF | HTML 2017年 8月 1日
应用手册 SM72295 For Bi-Directional DC-to-DC Conversion (Rev. A) 2017年 3月 1日
EVM 用户指南 SM72295EVM User’s Guide 2015年 5月 5日
技术文章 Making smart energy smarter with renewable power storage PDF | HTML 2015年 4月 22日
应用手册 AN-2116 SolarMagic ICs in Micro-inverter Applications (Rev. B) 2013年 5月 6日
应用手册 AN-2122 SM3320-RF-EV Reference Design (Rev. E) 2013年 5月 6日
应用手册 SM3320-BATT-EV Charge Controller Reference Design (Rev. C) 2013年 5月 6日
应用手册 SM72295: Highly Integrated Gate Driver for 800VA to 3KVA Inverter Design (Rev. B) 2013年 5月 6日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SM72295EVM — SM72295 具有集成电流感测放大器的全桥栅极驱动器评估模块

SM72295EVM 提供高度集成的栅极驱动器解决方案,适合多种工业应用,例如 800VA 至 3kVA 纯正弦波逆变器、交错降压或升压 SMPS、四开关降压升压 SMPS 等。该设计具有独特的高峰值电流驱动能力,同时集成了具有外部可编程增益和滤波的两个跨导放大器,是工业应用的完美选择。
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
TIDA-00210 — 适用于双极步进驱动的 75V/10A 保护型全桥功率级参考设计

许多工作电压通常为 12VDC 至 48VDC 的应用中都会用到步进驱动器。TI 提供了丰富的步进电机驱动器解决方案产品系列,这些解决方案具有行业标准步进/方向和并行控制接口。

需要较大扭矩和功率的应用经常会用到 48VDC 以上、最高 100VDC 的电压。TIDA-00210 为这种步进驱动器提供了解决方案。TIDA-00210 在并联配置中使用两种基于 TIDA-00365 的受保护的全桥功率级:每种全桥都使用标称的 75VDC 电压和 10Arms 相电流,并且采用了具有集成放大器的 100V 全桥栅极驱动器 SM72295 和 4 个具有超低栅极电荷和小 SON5x6 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-00365 — 适用于刷式直流驱动器的 75V/10A 受保护的全桥功率级参考设计

低电压刷式直流驱动器广泛用于多种应用。TI 提供了丰富的刷式直流电机驱动器解决方案产品系列,具有灵活的控制接口选项,可在高达 60V 的电压下用于一个或多个刷式直流电机。需要较大扭矩和功率的应用经常会用到 60VDC 以上的电压。TIDA-00365 受保护全桥可在标称 75VDC 输入电压和 10A 输出电流下工作,并且采用具有集成放大器的 100V 全桥栅极驱动器 SM72295 以及 4 个具有超低栅极电荷和小 SON5x6 封装及低热阻的 100V NexFET 功率 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-00120 — 太阳能 MPPT 充电控制器

此设计是一种 20A 最大功率点跟踪 (MPPT) 太阳能充电控制器,专为对应于 12V 和 24V 面板的太阳能面板输入而设计。此设计面向中小型功率太阳能充电器解决方案,能够通过 12V/24V 面板和 12V/24V 电池工作,输出电流高达 20A。此设计注重扩展性,通过将 MOSFET 改为 100V 额定部件可以轻松适应 48V 系统。用户还可以通过使用当前所用的 MOSFET 的 TO-220 封装版本将电流增加到 40A。这种太阳能 MPPT 充电控制器在设计时即考虑了现实因素,其中包括电池反向保护以及硬件中提供但未作配置的软件可编程警报和指示。此设计在 24V (...)
测试报告: PDF
原理图: PDF
参考设计

PMP9461 — 用于 Solar Microinverter 的 DC/DC 和 DC/AC 块的完整门驱动和偏置电源解决方案

PMP9461 是适合并网太阳能微型逆变器的参考设计,有完整的功率和栅极驱动器要求。此参考设计的主要目标是在栅极驱动器以及微型逆变器的偏置电源段实现集成度和性能的显著增强。此解决方案具有 SM72295(带集成电流传感的全桥栅极驱动器)、SM74101(7A 灌电流/3A 拉电流单驱动器)、SM72482(5A 双低侧驱动器)、LM5017(提供初级和次级偏置电源)以及用于在逆变器的直流/交流部分为驱动器供电的 LM5017。所有偏置电源均使用经济高效的 Fly-BuckTM 拓扑生成。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00558 — 用于汽车类双向 48V-12V 转换器的 672W 高度集成参考设计

当今的汽车功耗为 3 KW,并且在接下来的 5 年内会增长到 10 KW,而 12 V 的电池无法提供这么高的功率。48-12V 双向变流器具有两个相位,每个相位都能提供 28 A 的电流,从而能提供高功率需求的解决方案。该解决方案让用户能使用 C2000 控制条和固件 OCP & OVP 来对两个相位的双向电流进行控制。48-12 V 双向变流器让用户无需使用电压调节器,并能更加均匀地分配负载。48 V 的电池用于为高扭矩电机及其他高功率组件(例如交直流压缩器和 EPS),同时不改变 12 V 电池负载。
设计指南: PDF
原理图: PDF
参考设计

PMP9455 — 用于住宅逆变器的集成栅极驱动器

PMP9455 参考设计为 800VA 至 3kVA iPure 正弦波低频逆变器提供了高度集成的栅极驱动器解决方案。该设计具有独特的高峰值电流驱动能力,同时集成了具有外部可编程增益和滤波的两个跨导放大器,是工业应用的完美选择。SM72295 的子卡设计还可以用于多种其他四开关电源拓扑,比如降压升压、交错降压等。此参考设计同样在太阳能 MPPT 充电器上成功通过测试,相关详细信息同样可见于 TIDA-00120 设计 (https://www.ti.com.cn/tool/cn/TIDA-00120)。
原理图: PDF
封装 引脚 下载
SOIC (DW) 28 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频