SM320F28335-HT 高温数字信号控制器 | 德州仪器 TI.com.cn

SM320F28335-HT (正在供货)

高温数字信号控制器

高温数字信号控制器 - SM320F28335-HT
数据表 勘误表
 

描述

The SM320F28335 is a highly integrated, high-performance solution for demanding control applications.

Throughout this document, the device is abbreviated as F28335.

特性

  • High-Performance Static CMOS Technology
    • Up to 150 MHz for TC = –55°C to 125°C
      and Up to 100 MHZ for TC = 210°C
    • 1.9-V Core, 3.3-V I/O Design
  • High-Performance 32-Bit CPU
    • IEEE-754 Single-Precision Floating-Point Unit (FPU))
    • 16 × 16 and 32 × 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • Six Channel DMA Controller (for ADC, McBSP,
    ePWM, XINTF, and SARAM)
  • 16-bit or 32-bit External Interface (XINTF)
    • Over 2M × 16 Address Reach
  • On-Chip Memory
    • 256K × 16 Flash, 34K × 16 SARAM
    • 1K × 16 OTP ROM
  • Boot ROM (8K x 16)
    • With Software Boot Modes (via SCI, SPI, CAN,
      I2C, McBSP, XINTF, and Parallel I/O)
    • Standard Math Tables
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • GPIO0 to GPIO63 Pins Can Be Connected to One
    of the Eight External Core Interrupts
  • Peripheral Interrupt Expansion (PIE) Block
    That Supports All 58 Peripheral Interrupts
  • 128-Bit Security Key/Lock
    • Protects Flash/OTP/RAM Blocks
    • Prevents Firmware Reverse Engineering
  • Enhanced Control Peripherals
    • Up to 18 PWM Outputs
    • Up to 6 HRPWM Outputs With 150 ps MEP Resolution
    • Up to 6 Event Capture Inputs
    • Up to 2 Quadrature Encoder Interfaces
    • Up to 8 32-bit/Nine 16-bit Timers
  • Three 32-Bit CPU Timers
  • Serial Port Peripherals
    • Up to 2 CAN Modules
    • Up to 3 SCI (UART) Modules
    • Up to 2 McBSP Modules (Configurable as SPI)
    • One SPI Module
    • One Inter-Integrated-Circuit (I2C) Bus
  • 12-Bit ADC, 16 Channels
    • 80-ns Conversion Rate
    • 2 × 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Internal or External Reference
  • Up to 88 Individually Programmable, Multiplexed
    GPIO Pins With Input Filtering
  • JTAG Boundary Scan Support IEEE Standard 1149.1-1990
    Standard Test Access Port and Boundary Scan Architecture
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Support Includes
    • ANSI C/C++ Compiler/Assembler/Linker
    • Code Composer Studio IDE
    • DSP/BIOS
    • Digital Motor Control and Digital Power
      Software Libraries
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • Package Option
    • Ceramic Pin Grid Array (GB)
    • HLQFP (PTP)
  • Temperature Range:
    • GB Package: –55°C to 210°C (GB)
    • PTP Package: –55°C to 150°C (PTP)
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high temperature products utilize
      highly optimized silicon (die) solutions with design
      and process enhancements to maximize performance over
      extended temperatures.

(1) Custom temperature ranges available

查看更多内容

参数 与其它产品相比 Delfino F2833x/F2837x DSP

 
CPU
Total Processing (MIPS)
Frequency (MHz)
Processing Accelerators
Frequency per CLA (MHz)
Flash (KB)
RAM (KB)
ROM (KB)
PWM (Ch)
High Resolution PWM(Ch)
PWM Technology Type
Features
Analog to Digital Converter (ADC)
ADC (Ch)
CAP
QEP
I2C
SPI
UART
GPIO
Operating Temperature Range (C)
Rating
SM320F28335-HT
C28x    
150    
150    
FPU
DMA    
0    
512    
68    
0    
12    
6    
Type 0    
External Interface (XINTF)
Single Zone Code Security
32-bit CPU Timers
Watchdog Timer
2-pin Oscillator
McBSP
CAN    
ADC12: 2-S/H, 12.5-MSPS    
up to 24    
6    
2    
1    
1    
3    
88    
-55 to 150
-55 to 210    
High Temp    

其它合格版本 SM320F28335-HT

版本 器件型号 定义
增强型产品 SM320F28335-EP 支持国防、航天和医疗应用