REF5025-HT

正在供货

高温低噪声、极低漂移、精密电压基准

产品详情

VO (V) 2.5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 3 Vin (min) (V) 2.7 Vin (max) (V) 18 Iq (typ) (mA) 0.8 Rating High Temp Features TRIM/NR pin LFN 0.1 to 10 Hz (typ) (µVPP) 7.5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -55 to 210
VO (V) 2.5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 3 Vin (min) (V) 2.7 Vin (max) (V) 18 Iq (typ) (mA) 0.8 Rating High Temp Features TRIM/NR pin LFN 0.1 to 10 Hz (typ) (µVPP) 7.5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -55 to 210
CFP (HKJ) 8 38.985 mm² 6.9 x 5.65 CFP (HKQ) 8 38.985 mm² 6.9 x 5.65 DIESALE (KGD) See data sheet
  • Low Temperature Drift: 40 ppm/°C
  • Low Noise: 3 µVPP/V
  • High Output Current: ±7 mA
  • Low Temperature Drift: 5 ppm/°C (Maximum)
  • Available in Military (–55°C to +210°C) Temperature Range(1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability
  • APPLICATIONS
    • 16-Bit Data Acquisition Systems
    • ATE Equipment
    • Industrial Process Control
    • Medical Instrumentation
    • Optical Control Systems
    • Precision Instrumentation
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

  • Low Temperature Drift: 40 ppm/°C
  • Low Noise: 3 µVPP/V
  • High Output Current: ±7 mA
  • Low Temperature Drift: 5 ppm/°C (Maximum)
  • Available in Military (–55°C to +210°C) Temperature Range(1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability
  • APPLICATIONS
    • 16-Bit Data Acquisition Systems
    • ATE Equipment
    • Industrial Process Control
    • Medical Instrumentation
    • Optical Control Systems
    • Precision Instrumentation
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

The REF5025-HT is a low-noise, very low-drift, very high precision voltage references. This reference is capable of both sinking and sourcing, and is very robust with regard to line and load changes.

Excellent temperature drift and high accuracy are achieved using proprietary design techniques. These features, combined with very low noise, make the REF5025-HT suitable for use in high-precision data acquisition systems.

The device is offered in HKJ and HKQ packages, as well as Known-Good-Die (KGD) form, and is specified from –55°C to +210°C.

The REF5025-HT is a low-noise, very low-drift, very high precision voltage references. This reference is capable of both sinking and sourcing, and is very robust with regard to line and load changes.

Excellent temperature drift and high accuracy are achieved using proprietary design techniques. These features, combined with very low noise, make the REF5025-HT suitable for use in high-precision data acquisition systems.

The device is offered in HKJ and HKQ packages, as well as Known-Good-Die (KGD) form, and is specified from –55°C to +210°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 REF5025-HT Low-Noise, Very-Low-Drift, Precision Voltage Reference 数据表 (Rev. F) PDF | HTML 2016年 12月 23日
* 辐射与可靠性报告 REF5025SHKJ Reliability Report 2012年 7月 18日
* 辐射与可靠性报告 REF5025SHKQ Reliability Report 2012年 7月 18日
应用手册 关于数据转换器的基准电压选择和设计提示 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 1月 10日
电子书 Tips and tricks for designing with voltage references (Rev. A) 2021年 5月 7日
应用手册 Low-Noise Negative Reference Design with REF5025 2019年 12月 1日
白皮书 Voltage reference selection basics white paper (Rev. A) 2018年 10月 23日
EVM 用户指南 Harsh Environment Acquisition Terminal (H.E.A.T.) System Evaluation Kit (Rev. D) 2015年 7月 24日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估模块 (EVM) 用 GUI

SLAC498 HEATEVM GUI Software

支持的产品和硬件

支持的产品和硬件

产品
仪表放大器
INA333-HT 高温低功耗精密仪表放大器
芯片与晶圆服务
SM470R1B1M-HT 高温 ARM7TDMI™ 闪存微控制器
全差分放大器
THS4521-HT 高温、极低功耗、负轨输入、轨到轨输出、差动放大器
RS-485 和 RS-422 收发器
SN65HVD11-HT 高温 3.3V RS-485 收发器
精密 ADC
ADS1278-HT 高温四通道/八通道同步采样 24 位模数转换器
精密运算放大器 (Vos<1mV)
OPA211-HT 高温 1.1nV/rtHz 噪声、低功耗精密运算放大器 OPA2333-HT 高温、1.8V、17µA、双通道、微功耗、零漂移 CMOS 运算放大器
串联电压基准
REF5025-HT 高温低噪声、极低漂移、精密电压基准
CAN 收发器
SN65HVD233-HT 高温 3.3V CAN 收发器
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
TIDA-00002 — 针对高温应用的苛刻环境采集终端 (HEAT) EVM 平台

HEATEVM 是旨在为信号调节和处理器评估提供高温平台的 MCM。该模块包含完整的组件链,这些组件设计为可禁受高达 200 °C 的极端工作温度。PCB 采用也适用于这些极端温度的聚酰亚胺材料制成。
测试报告: PDF
原理图: PDF
封装 引脚 下载
CFP (HKJ) 8 查看选项
CFP (HKQ) 8 查看选项
DIESALE (KGD)

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频