SBOS502F September   2009  – December 2016 REF5025-HT

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Output Adjustment Using the TRIM/NR Pin
      2. 7.3.2 Low Temperature Drift
      3. 7.3.3 Temperature Monitoring
      4. 7.3.4 Noise Performance
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Negative Reference Voltage
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Positive Reference Voltage
        1. 8.2.2.1 Detailed Design Procedure
          1. 8.2.2.1.1 Load Capacitance
          2. 8.2.2.1.2 Bandgap Noise Reduction
    3. 8.3 System Example
      1. 8.3.1 Data Acquisition
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Power Dissipation
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • Low Temperature Drift: 40 ppm/°C
  • Low Noise: 3 μVPP/V
  • High Output Current: ±7 mA
  • Low Temperature Drift:
    5 ppm/°C (Maximum)
  • Available in Military (–55°C to +210°C) Temperature Range (1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability
Custom temperature ranges available
Custom temperature ranges available

Applications

  • 16-Bit Data Acquisition Systems
  • ATE Equipment
  • Industrial Process Control
  • Medical Instrumentation
  • Optical Control Systems
  • Precision Instrumentation
  • Controlled Baseline
  • One Assembly and Test Site
  • One Fabrication Site

Description

The REF5025-HT is a low-noise, very low-drift, very high precision voltage references. This reference is capable of both sinking and sourcing, and is very robust with regard to line and load changes.

Excellent temperature drift and high accuracy are achieved using proprietary design techniques. These features, combined with very low noise, make the REF5025-HT suitable for use in high-precision data acquisition systems.

The device is offered in HKJ and HKQ packages, as well as Known-Good-Die (KGD) form, and is specified from –55°C to +210°C.

Device Information(a)

PART NUMBER PACKAGE BODY SIZE (NOM)
REF5025-HT CFP (HKJ)(8) 6.9 mm × 5.65 mm
CFP (HKQ) (8) 6.9 mm × 5.65 mm
XCEPT (KGD) (0) 2.04 mm × 1.676 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

REF5025-HT fbd_bos502.gif