主页 电源管理 直流/直流开关稳压器 降压稳压器 降压模块(集成电感器)

PTN78000W

正在供货

1.5A 宽输入可调节开关稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPSM63602 正在供货 采用 4mm x 6mm x 1.8mm 封装的 3.6V 至 36V 输入、1V 至 12V 输出、2A 降压模块 Significantly smaller footprint, lower EMI, higher efficiency, and optional spread spectrum.
TPSM63603 正在供货 高密度 3V 至 36V 输入、1V 至 16V 输出、3A 电源模块 Smaller footprint, lower EMI, higher efficiency, and optional spread spectrum.

产品详情

Iout (max) (A) 1.5 Vin (min) (V) 7 Vin (max) (V) 36 Vout (min) (V) 2.5 Vout (max) (V) 12.6 Soft start Fixed Features Enable, Tracking Operating temperature range (°C) -40 to 85 Regulated outputs (#) 1 Duty cycle (max) (%) 100 Topology Buck Type Module Rating Catalog
Iout (max) (A) 1.5 Vin (min) (V) 7 Vin (max) (V) 36 Vout (min) (V) 2.5 Vout (max) (V) 12.6 Soft start Fixed Features Enable, Tracking Operating temperature range (°C) -40 to 85 Regulated outputs (#) 1 Duty cycle (max) (%) 100 Topology Buck Type Module Rating Catalog
DIPMODULE (EUS) 5 270.9846 mm² 19.94 x 13.59 DIPMODULE (EUT) 5 270.9846 mm² 19.94 x 13.59
  • 1.5-A Output Current
  • Wide-Input Voltage
    (7 V to 36 V) / (15 V to 36 V)
  • Wide-Output Voltage Adjust
    (2.5V to 12.6 V) / (11.85 V to 22 V)
  • High Efficiency (Up to 95%)
  • On/Off Inhibit
  • Undervoltage Lockout
  • Output Current Limit
  • Overtemperature Shutdown
  • Operating Temperature: -40°C to 85°C
  • Surface Mount Package Available
  • APPLICATIONS
    • General-Purpose, Industrial Controls, HVAC Systems, Test and Measurement, Medical Instrumentation, AC/DC Adaptors, Vehicles, Marine, and Avionics

  • 1.5-A Output Current
  • Wide-Input Voltage
    (7 V to 36 V) / (15 V to 36 V)
  • Wide-Output Voltage Adjust
    (2.5V to 12.6 V) / (11.85 V to 22 V)
  • High Efficiency (Up to 95%)
  • On/Off Inhibit
  • Undervoltage Lockout
  • Output Current Limit
  • Overtemperature Shutdown
  • Operating Temperature: -40°C to 85°C
  • Surface Mount Package Available
  • APPLICATIONS
    • General-Purpose, Industrial Controls, HVAC Systems, Test and Measurement, Medical Instrumentation, AC/DC Adaptors, Vehicles, Marine, and Avionics

The PTN78000 is a series of high-efficiency, step-down Integrated Switching Regulators (ISR), that represent the third generation in the evolution of the popular 78ST100 series of products. In new designs it should be considered in place of the 78ST100, PT78ST100, PT5100, and PT6100 series of single in-line pin (SIP) products. The PTN78000 is smaller and lighter than its predecessors, and has either similar or improved electrical performance characteristics. The case-less, double-sided package, also exhibits improved thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating from a wide-input voltage range, the PTN78000 provides high-efficiency, step-down voltage conversion for loads of up to 1.5 A. The output voltage is set using a single external resistor. The PTN78000W may be set to any value within the range, 2.5 V to 12.6 V, and the PTN78000H from 11.85 V to 22 V. The output voltage of the PTN78000W can be as little as 2 V lower than the input, allowing operation down to 7 V, with an output voltage of 5 V. The output voltage of the PTN78000H can be as little as 3 V lower than the input, alowing operation down to 15 V, with an output voltage of 12 V.

The PTN78000 has undervoltage lockout and an integral on/off inhibit. The modules are suited to a wide variety of general-purpose applications that operate off 12-V, 24-V, or 28-VDC power.

The PTN78000 is a series of high-efficiency, step-down Integrated Switching Regulators (ISR), that represent the third generation in the evolution of the popular 78ST100 series of products. In new designs it should be considered in place of the 78ST100, PT78ST100, PT5100, and PT6100 series of single in-line pin (SIP) products. The PTN78000 is smaller and lighter than its predecessors, and has either similar or improved electrical performance characteristics. The case-less, double-sided package, also exhibits improved thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating from a wide-input voltage range, the PTN78000 provides high-efficiency, step-down voltage conversion for loads of up to 1.5 A. The output voltage is set using a single external resistor. The PTN78000W may be set to any value within the range, 2.5 V to 12.6 V, and the PTN78000H from 11.85 V to 22 V. The output voltage of the PTN78000W can be as little as 2 V lower than the input, allowing operation down to 7 V, with an output voltage of 5 V. The output voltage of the PTN78000H can be as little as 3 V lower than the input, alowing operation down to 15 V, with an output voltage of 12 V.

The PTN78000 has undervoltage lockout and an integral on/off inhibit. The modules are suited to a wide variety of general-purpose applications that operate off 12-V, 24-V, or 28-VDC power.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 1.5-A Wide-Input Adjustable Switching Regulator 数据表 (Rev. C) 2008年 9月 18日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 2009年 8月 13日
模拟设计期刊 使用新电源模块改进表面贴装可制造性 英语版 2008年 10月 16日
模拟设计期刊 Wide-input dc/dc modules offer maximum design flexibility 2006年 4月 18日
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
TIDM-DCDC-LED — 基于 C2000™ MCU 的多串 LED 照明驱动器

多串 RGB LED 照明设计使用高分辨率调光实现独立的多串 LED 照明,是用于汽车照明、户外照明、娱乐照明、零售场所照明以及装饰照明的理想之选。LED 驱动器包括一个微控制器控制的 DC/DC Sepic 功率级以及八个配备过流和过压保护、可独立调光的 LED 灯串。
用户指南: PDF
原理图: PDF
封装 引脚 下载
DIPMODULE (EUS) 5 查看选项
DIPMODULE (EUT) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频