PCM2705C
- On-Chip USB Interface:
- No Dedicated Device Driver Needed
- Full-Speed Transceivers
- Fully Compliant With USB 2.0 Specification
- USB 1.1 Descriptors With USB Audio
Class Support
- USB 1.1 Descriptors With USB Audio
- Certified by USB-IF
- Partially Programmable Descriptors
- Adaptive Isochronous Transfer for Playback
- Bus-Powered or Self-Powered Operation
- Sampling Rates: 32 kHz, 44.1 kHz, and 48 kHz
- On-Chip Clock Generator With Single 12-MHz
Clock Source - Single Power Supply:
- Bus-Powered: 5 V, Typical (VBUS)
- Self-Powered: 3.3 V, Typical
- 16-Bit Delta-Sigma Stereo DAC
- Analog Performance at 5 V (Bus-Powered),
3.3 V (Self-Powered):- THD + N: 0.006% RL > 10 kΩ, Self-
Powered - THD + N: 0.025% RL = 32 Ω
- SNR = 98 dB
- Dynamic Range: 98 dB
- PO = 12 mW, RL = 32 Ω
- THD + N: 0.006% RL > 10 kΩ, Self-
- Oversampling Digital Filter
- Passband Ripple = ±0.04 dB
- Stop-Band Attenuation = –50 dB
- Single-Ended Voltage Output
- Analog LPF Included
- Analog Performance at 5 V (Bus-Powered),
- Multiple Functions:
- Up to Eight Human Interface Device (HID)
Interfaces (Model and Setting Dependent) - Suspend Flag
- S/PDIF Out With SCMS
- External ROM Interface (PCM2704C/6C)
- Serial Programming Interface (PCM2705C/7C)
- I2S Interface (Selectable on PCM2706C/7C)
- Up to Eight Human Interface Device (HID)
The PCM270xC are TIs single-chip USB stereo audio digital-to-analog converters (DACs) with USB 2.0 compliant full-speed protocol controller and S/PDIF. The USB-protocol controller works with no software code, but USB descriptors can be modified in some areas (for example, vendor ID/product ID) through the use of an external ROM (PCM2704C and PCM2706C) or serial peripheral interface (SPI) (PCM2705C and PCM2707C). The PCM270xC also employ SpAct architecture, TI's unique system that recovers the audio clock from USB packet data. On-chip analog phase-locked loops (PLLs) with SpAct enable playback with low clock jitter.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | PCM270xC Stereo Audio DAC With USB Interface, Single-Ended Headphone Output and S/PDIF Output 数据表 (Rev. B) | PDF | HTML | 2015年 8月 25日 | ||
应用手册 | Differences between PCM270x and PCM270xC | 2011年 8月 16日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PCM2705EVM-U — PCM2705 评估模块
PCM2704EVM-U 和 PCM2705EVM-U 是用于 PCM2704/5 USB 音频编解码器的评估模块。
Windows® XP、Windows® Vista、Windows® 7、OSX 及大多数与 USB 类音频器件兼容的操作系统均支持这款 EVM。
PCM2704EVM-U 和 PCM2705EVM-U 可连接 PC 的 USB 端口。USB 接口可以为 EVM 提供电源、控制和音频流数据。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-00089 — 适用于立体声或 2.1 应用的超值条形音箱参考设计套件
与当今市场上的分立式解决方案相比,创建超值条形音箱参考设计套件的成本可以减少 30%。这种设计拥有大量填充选项,允许开发者轻松定制产品,无需重新设计 PCB。其软件包含两部分,第一部分是 MSP430 代码(完全开源),还有一个用于 Purepath Studio 家庭音频版本的代码文件。
TI 同时集成了用于 MSP430 的编程器和用于 PCM3070 (...)
封装 | 引脚 | 下载 |
---|---|---|
SSOP (DB) | 28 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。