PCM1862-Q1 (正在供货)

PCM186x-Q1 4ch Audio ADCs With Universal Front End

PCM186x-Q1  4ch Audio ADCs With Universal Front End - PCM1862-Q1
数据表
 

描述

The PCM186x-Q1 family (PCM1860-Q1, PCM1861-Q1, PCM1862-Q1, PCM1863-Q1, PCM1864-Q1, and PCM1865-Q1) of audio front-end devices take a new approach to audio-function integration to ease compliance with European Ecodesign legislation, while enabling high-performance end products at reduced cost. The PCM186x-Q1 support single-supply operation at 3.3 V, and offer an integrated programable gain amplifier (PGA) in a small package; this configuration makes it feasible to implement smaller and smarter products at a reduced cost.

The PCM186x-Q1 audio front end supports single-ended input levels from small-mV microphone inputs to 2.1-VRMS line inputs, without external resistor dividers. The front-end mixer (MIX), multiplexer (MUX), and PGA also support differential (Diff), pseudo-differential, and single-ended (SE) inputs, making these devices an ideal interface for products that require interference suppression. The PCM186x-Q1 integrate many system-level functions that assist or replace some DSP functions.

An integrated band-gap voltage reference provides excellent PSRR, so that a dedicated analog 3.3-V rail may not be required.

特性

  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C5
  • High SNR Performance:
    • 110-dB SNR (PCM1861-Q1/63-Q1/65-Q1)
    • 103-dB SNR (PCM1860-Q1/62-Q1/64-Q1)
  • ADC Sample Rate (fS) = 8 kHz to 192 kHz
  • Up To Four Independent ADC Channels Available
  • Single-Ended, 2.1-VRMS Full-Scale (FS) Input
  • Differential, 4.2-VRMS FS Input
  • Hardware (HW) Control: PCM1860-Q1/61-Q1
  • Software (SW) Control (I2C or SPI):
    PCM1862-Q1/63-Q1/64-Q1/65-Q1
  • Support for Up To Four Digital Microphones
    (SW-Controlled Devices)
  • Programmable Gain Amplifier (PGA):
    • Fixed Gain: 0 dB, 12 dB, 32 dB
      (PCM1860-Q1/61-Q1)
    • SW-Controlled Gain: –12 dB to +32 dB
      (PCM1862-Q1/63-Q1/64-Q1/65-Q1)
  • Integrated High-Performance Audio PLL
  • Single 3.3-V Power-Supply Operation
  • Power Dissipation at 3.3 V:
    • < 85 mW (PCM1860-Q1/61-Q1/62-Q1/63-Q1)
    • < 145 mW (PCM1864-Q1/65-Q1)
  • Energysense Audio Content Detector for Auto System Wakeup and Sleep
  • Master or Slave Audio Interface
  • Automatic PGA Clipping Suppression Control
  • PCB-Footprint Compatibility Across All Devices

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 音频 ADC

 
ADC Channels
Analog Inputs
ADC SNR (Typ) (dB)
Sampling Rate (Max) (kHz)
Control Interface
Digital Audio Interface
Package Size: mm2:W x L (PKG)
Approx. Price (US$)
Analog Outputs
PCM1862-Q1 PCM1860-Q1 PCM1861-Q1 PCM1863 PCM1863-Q1 PCM1864-Q1 PCM1865-Q1
2    2    2    2    2    4    4   
8    8    8    8    8    8    8   
103    103    110    110    110    103    110   
192    192    192    192    192    192    192   
I2C    H/W    H/W    I2C    I2C    I2C    I2C   
L    I2S
L   
I2S
L   
L    L    L    L   
30TSSOP: 50 mm2: 6.4 x 7.8(TSSOP)    30TSSOP: 50 mm2: 6.4 x 7.8(TSSOP)    30TSSOP: 50 mm2: 6.4 x 7.8(TSSOP)    30TSSOP: 50 mm2: 6.4 x 7.8(TSSOP)    30TSSOP: 50 mm2: 6.4 x 7.8(TSSOP)    30TSSOP: 50 mm2: 6.4 x 7.8(TSSOP)    30TSSOP: 50 mm2: 6.4 x 7.8(TSSOP)   
1.88 | 1ku    1.65 | 1ku    2.07 | 1ku    1.99 | 1ku    2.35 | 1ku    4.08 | 1ku    5.25 | 1ku   
0    0    0    0    0    0    0   

其它合格版本 PCM1862-Q1

版本 器件型号 定义
目录 PCM1862 TI 的标准目录产品