可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
PCM1820-Q1 正在供货 汽车类、立体声、113dB、192kHz 硬件控制型音频 ADC Higher SNR performance, smaller package, lower power consumption

产品详情

Number of ADC channels 2 Analog inputs 8 Digital audio interface I2S, L Control interface H/W Sampling rate (max) (kHz) 192 ADC SNR (typ) (dB) 110 Rating Automotive Analog outputs 0 Operating temperature range (°C) -40 to 125
Number of ADC channels 2 Analog inputs 8 Digital audio interface I2S, L Control interface H/W Sampling rate (max) (kHz) 192 ADC SNR (typ) (dB) 110 Rating Automotive Analog outputs 0 Operating temperature range (°C) -40 to 125
TSSOP (DBT) 30 49.92 mm² 7.8 x 6.4
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C5
  • High SNR Performance:
    • 110-dB SNR (PCM1861-Q1/63-Q1/65-Q1)
    • 103-dB SNR (PCM1860-Q1/62-Q1/64-Q1)
  • ADC Sample Rate (fS) = 8 kHz to 192 kHz
  • Up To Four Independent ADC Channels Available
  • Single-Ended, 2.1-VRMS Full-Scale (FS) Input
  • Differential, 4.2-VRMS FS Input
  • Hardware (HW) Control: PCM1860-Q1/61-Q1
  • Software (SW) Control (I2C or SPI):
    PCM1862-Q1/63-Q1/64-Q1/65-Q1
  • Support for Up To Four Digital Microphones
    (SW-Controlled Devices)
  • Programmable Gain Amplifier (PGA):
    • Fixed Gain: 0 dB, 12 dB, 32 dB
      (PCM1860-Q1/61-Q1)
    • SW-Controlled Gain: –12 dB to +32 dB
      (PCM1862-Q1/63-Q1/64-Q1/65-Q1)
  • Integrated High-Performance Audio PLL
  • Single 3.3-V Power-Supply Operation
  • Power Dissipation at 3.3 V:
    • < 85 mW (PCM1860-Q1/61-Q1/62-Q1/63-Q1)
    • < 145 mW (PCM1864-Q1/65-Q1)
  • Energysense Audio Content Detector for Auto System Wakeup and Sleep
  • Master or Slave Audio Interface
  • Automatic PGA Clipping Suppression Control
  • PCB-Footprint Compatibility Across All Devices
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C5
  • High SNR Performance:
    • 110-dB SNR (PCM1861-Q1/63-Q1/65-Q1)
    • 103-dB SNR (PCM1860-Q1/62-Q1/64-Q1)
  • ADC Sample Rate (fS) = 8 kHz to 192 kHz
  • Up To Four Independent ADC Channels Available
  • Single-Ended, 2.1-VRMS Full-Scale (FS) Input
  • Differential, 4.2-VRMS FS Input
  • Hardware (HW) Control: PCM1860-Q1/61-Q1
  • Software (SW) Control (I2C or SPI):
    PCM1862-Q1/63-Q1/64-Q1/65-Q1
  • Support for Up To Four Digital Microphones
    (SW-Controlled Devices)
  • Programmable Gain Amplifier (PGA):
    • Fixed Gain: 0 dB, 12 dB, 32 dB
      (PCM1860-Q1/61-Q1)
    • SW-Controlled Gain: –12 dB to +32 dB
      (PCM1862-Q1/63-Q1/64-Q1/65-Q1)
  • Integrated High-Performance Audio PLL
  • Single 3.3-V Power-Supply Operation
  • Power Dissipation at 3.3 V:
    • < 85 mW (PCM1860-Q1/61-Q1/62-Q1/63-Q1)
    • < 145 mW (PCM1864-Q1/65-Q1)
  • Energysense Audio Content Detector for Auto System Wakeup and Sleep
  • Master or Slave Audio Interface
  • Automatic PGA Clipping Suppression Control
  • PCB-Footprint Compatibility Across All Devices

The PCM186x-Q1 family (PCM1860-Q1, PCM1861-Q1, PCM1862-Q1, PCM1863-Q1, PCM1864-Q1, and PCM1865-Q1) of audio front-end devices take a new approach to audio-function integration to ease compliance with European Ecodesign legislation, while enabling high-performance end products at reduced cost. The PCM186x-Q1 support single-supply operation at 3.3 V, and offer an integrated programable gain amplifier (PGA) in a small package; this configuration makes it feasible to implement smaller and smarter products at a reduced cost.

The PCM186x-Q1 audio front end supports single-ended input levels from small-mV microphone inputs to 2.1-VRMS line inputs, without external resistor dividers. The front-end mixer (MIX), multiplexer (MUX), and PGA also support differential (Diff), pseudo-differential, and single-ended (SE) inputs, making these devices an ideal interface for products that require interference suppression. The PCM186x-Q1 integrate many system-level functions that assist or replace some DSP functions.

An integrated band-gap voltage reference provides excellent PSRR, so that a dedicated analog 3.3-V rail may not be required.

The PCM186x-Q1 family (PCM1860-Q1, PCM1861-Q1, PCM1862-Q1, PCM1863-Q1, PCM1864-Q1, and PCM1865-Q1) of audio front-end devices take a new approach to audio-function integration to ease compliance with European Ecodesign legislation, while enabling high-performance end products at reduced cost. The PCM186x-Q1 support single-supply operation at 3.3 V, and offer an integrated programable gain amplifier (PGA) in a small package; this configuration makes it feasible to implement smaller and smarter products at a reduced cost.

The PCM186x-Q1 audio front end supports single-ended input levels from small-mV microphone inputs to 2.1-VRMS line inputs, without external resistor dividers. The front-end mixer (MIX), multiplexer (MUX), and PGA also support differential (Diff), pseudo-differential, and single-ended (SE) inputs, making these devices an ideal interface for products that require interference suppression. The PCM186x-Q1 integrate many system-level functions that assist or replace some DSP functions.

An integrated band-gap voltage reference provides excellent PSRR, so that a dedicated analog 3.3-V rail may not be required.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
PCM1861 正在供货 具有通用前端的 110dB、2 通道硬件控制型音频 ADC Catalog version without AEC-Q100 qualification

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 PCM186x-Q1 Automotive, 4-Channel or 2-Channel, 192-kHz, Audio ADCs 数据表 (Rev. A) PDF | HTML 2017年 6月 21日
应用手册 Sitara Linux ALSA DSP Microphone Array Voice Recognition 2017年 6月 30日
EVM 用户指南 PCM186x EVM User's Guide 2015年 3月 31日
应用手册 Optimizing Signal Chain Noise on PCM186x Devices 2015年 2月 5日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

PCM1861EVM — 带通用前端的 PCM1861EVM 110dB H/W 控制的立体声音频 ADC 评估模块

PCM1861EVM (EVM) 是对四通道 PCM1861 ADC 进行完整评估的易于使用的评估板。附带的 USB-12X 板可将此 EVM 连接到 PC 并提供 5V 的电源。此 EVM 由 PurePathTM 控制台进行控制,通过该控制台可以加载、运行和保存脚本。

用户指南: PDF
支持软件

SLAC663 PCM186x Mixer Coefficient Calculation

支持的产品和硬件

支持的产品和硬件

产品
音频 ADC
PCM1860 具有通用前端的 103dB、2 通道硬件控制型音频 ADC PCM1860-Q1 具有通用前端的汽车类 103dB 2 通道硬件控制型音频 ADC PCM1861 具有通用前端的 110dB、2 通道硬件控制型音频 ADC PCM1861-Q1 具有通用前端的汽车类 110dB 2 通道硬件控制型音频 ADC PCM1862 具有通用前端的 103dB 双通道软件控制型音频 ADC PCM1862-Q1 具有通用前端的汽车类 103dB 双通道软件控制型音频 ADC PCM1863 具有通用前端的 110dB、2 通道软件控制型音频 ADC PCM1863-Q1 具有通用前端的汽车类 110dB 双通道软件控制型音频 ADC PCM1864 具有通用前端的 103dB、4 通道软件控制型音频 ADC PCM1864-Q1 具有通用前端的汽车类 103dB 4 通道软件控制型音频 ADC PCM1865 具有通用前端的 110dB、4 通道软件控制型音频 ADC PCM1865-Q1 具有通用前端的汽车类 110dB 4 通道软件控制型音频 ADC
仿真模型

PCM186x IBIS Model

SLAM211.ZIP (79 KB) - IBIS Model
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
TSSOP (DBT) 30 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频