PCM1681
- Qualified for Automotive Applications: PCM1681-
Q1 - 24-Bit Resolution
- Analog Performance:
- Dynamic Range: 105 dB Typical
- SNR: 105 dB Typical
- THD+N: 0.002% Typical
- Full-Scale Output: 3.75 VPP Typical
- 4×/8× Oversampling Interpolation Filter:
- Stop-Band Attenuation: –57 dB
- Pass-Band Ripple: ±0.015 dB
- Sampling Frequency: 5 kHz to 200 kHz
- System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
512 fS, 768 fS, or 1152 fS with Autodetect - Zero Flags for Selectable Channel Combinations
- Flexible Mode Control:
- SPI™/I2C™ Dual Mode for Serial Port
- Parallel Hardware Control with 4 Functions
- User-Programmable Functions (in SPI/I2C):
- Flexible Audio Data Formats:
- Right-Justified, I2S™, Left-Justified, TDM,
DSP - 16- and 24-Bit Audio Data
- Right-Justified, I2S™, Left-Justified, TDM,
- Digital Attenuation: Mode Selectable
- 0 dB to –63 dB, 0.5 dB/step
- 0 dB to –100 dB, 1 dB/step
- Soft Mute
- Digital De-Emphasis
- Digital Filter Roll-Off: Sharp or Slow
- Oversampling Mode
- Flexible Audio Data Formats:
- User-Programmable Functions (in H/W):
- Flexible Audio Data Formats:
- Right-Justified, I2S, Left-Justified, TDM
- Soft Mute
- Digital De-Emphasis
- Oversampling Mode
- Flexible Audio Data Formats:
- Power Supply Voltage: 5-V Analog, 3.3-V Digital
- Package: 28-Lead HTSSOP PowerPAD
- Operation Temperature Range:
- –40°C to 85°C for Consumer Grade
- –40°C to 105°C for Automotive Audio Grade
The PCM1681 and PCM1681-Q1 are CMOS monolithic integrated circuits which feature an eight-channel 24-bit audio digital-to-analog converter (DAC) and support circuitry in small 28-lead TSSOP PowerPAD packages. The DACs utilize Burr-Brown's enhanced multilevel delta-sigma (ΔΣ) architecture to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.
The PCM1681 and PCM1681-Q1 accept TDM (time-division multiplexed) format in addition to industry-standard audio data formats with 16- to 24-bit audio data width. Sampling rates up to 200 kHz are supported. The PCM1681 and PCM1681-Q1 provide a sub-set of user-programmable functions through a parallel control port, in addition to a full set of user-programmable functions through a serial control port, SPI, or I2C. The PCM1681 supports –40°C to +85°C for consumer grade applications and the PCM1681-Q1 supports –40°C to +105°C for automotive audio grade systems.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | PCM1681 24-Bit, 192-kHz Sampling, Enhanced Multilevel Delta-Sigma, Eight-Channel Audio Digital-to-Analog Converter 数据表 (Rev. C) | PDF | HTML | 2015年 7月 31日 | ||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
用户指南 | DEM-PCM1681 Evaluation Module | 2008年 4月 5日 | ||||
应用手册 | A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters | 2000年 9月 27日 | ||||
应用手册 | THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 | 2000年 9月 27日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PCM1681SW-LINUX — 适用于 PCM1681 的 Linux 驱动程序
Linux 主线状态
Linux 主线中提供:是
可通过 git.ti.com 获取:不适用
Linux 源文件
与该器件关联的文件为:
- sound/soc/codecs/pcm1681.c
- Documentation/devicetree/bindings/sound/ti,pcm1681.txt
源文件 sound/soc/codecs/pcm1681.c
Linux 器件树文档 (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。