产品详情

Rating Catalog Operating temperature range (°C) 0 to 70
Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (NTC) 8 89.535 mm² 9.525 x 9.4 SOP (DTL) 8 100.3935 mm² 9.525 x 10.54
  • Single Supply: 2.7 to 36 V
  • Photodiode Size: 0.090 inch × 0.090 inch
    (2.29 mm × 2.29 mm)
  • Internal 1-MΩ Feedback Resistor
  • High Responsivity: 0.45 A/W (650 nm)
  • Bandwidth: 14 kHz at RF = 1 MΩ
  • Packages: Clear Plastic 8-pin PDIP and J-Lead
    SOP
  • Single Supply: 2.7 to 36 V
  • Photodiode Size: 0.090 inch × 0.090 inch
    (2.29 mm × 2.29 mm)
  • Internal 1-MΩ Feedback Resistor
  • High Responsivity: 0.45 A/W (650 nm)
  • Bandwidth: 14 kHz at RF = 1 MΩ
  • Packages: Clear Plastic 8-pin PDIP and J-Lead
    SOP

The OPT101 is a monolithic photodiode with on-chip transimpedance amplifier. The integrated combination of photodiode and transimpedance amplifier on a single chip eliminates the problems commonly encountered in discrete designs, such as leakage current errors, noise pick-up, and gain peaking as a result of stray capacitance. Output voltage increases linearly with light intensity. The amplifier is designed for single or dual power-supply operation.

The 0.09 inch × 0.09 inch (2.29 mm × 2.29 mm) photodiode operates in the photoconductive mode for excellent linearity and low dark current.

The OPT101 operates from 2.7 V to 36 V supplies and quiescent current is only 120 µA. This device is available in clear plastic 8-pin PDIP, and J-lead SOP for surface mounting. The temperature range is 0°C to 70°C.

The OPT101 is a monolithic photodiode with on-chip transimpedance amplifier. The integrated combination of photodiode and transimpedance amplifier on a single chip eliminates the problems commonly encountered in discrete designs, such as leakage current errors, noise pick-up, and gain peaking as a result of stray capacitance. Output voltage increases linearly with light intensity. The amplifier is designed for single or dual power-supply operation.

The 0.09 inch × 0.09 inch (2.29 mm × 2.29 mm) photodiode operates in the photoconductive mode for excellent linearity and low dark current.

The OPT101 operates from 2.7 V to 36 V supplies and quiescent current is only 120 µA. This device is available in clear plastic 8-pin PDIP, and J-lead SOP for surface mounting. The temperature range is 0°C to 70°C.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 OPT101 Monolithic Photodiode and Single-Supply Transimpedance Amplifier 数据表 (Rev. B) PDF | HTML 2015年 3月 13日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频