OPA695 具有禁用功能的超宽带电流反馈运算放大器 | 德州仪器 TI.com.cn

OPA695 (正在供货)

具有禁用功能的超宽带电流反馈运算放大器

具有禁用功能的超宽带电流反馈运算放大器 - OPA695
数据表
 

描述

The OPA695 is a high bandwidth, current-feedback operational amplifier that combines an exceptional 4300-V/µs slew rate and a low input voltage noise to deliver a precision, low-cost, high dynamic range intermediate frequency (IF) amplifier. Optimized for high gain operation, the OPA695 is ideally suited to buffering surface acoustic wave (SAW) filters in an IF strip, or delivering high output power at low distortion for cable-modem upstream line drivers. At lower gains, a higher bandwidth of 1400 MHz is achievable, making the OPA695 an excellent video line driver for supporting high-resolution RGB applications.

The OPA695 low 12.9-mA supply current is precisely trimmed at +25°C. This trim, along with a low temperature drift, gives low system power over temperature. System power may be further reduced using the optional disable control pin. Leaving this pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA695 supply current drops to less than 170 µA. This power-saving feature, along with exceptional single +5-V operation and ultra-small SOT23-6 packaging, make the OPA695 ideal for portable applications.

特性

  • Gain = +2 Bandwidth (1400 MHz)
  • Gain = +8 Bandwidth (450 MHz)
  • Output Voltage Swing: ±4.2 V
  • Ultra-High Slew Rate: 4300 V/μs
  • 3RD-Order Intercept: > 40 dBm (f < 50 MHz)
  • Low Power: 129 mW
  • Low Disabled Power: 0.5 mW
  • Packages: SOIC-8, VSSOP-8, SOT23-6

参数

与其它产品相比 高速 运算放大器 (GBW>=50MHz) 邮件 下载到电子表格中
Part number 立即下单 Architecture Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) GBW (Typ) (MHz) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
OPA695 立即下单 Bipolar
Current FB    
1     5     12     1700     1     4300     1.8     1.8     12.9     3     No     Shutdown     Catalog     -40 to 85     SOIC | 8
SOT-23 | 6
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
56     30000000     15     1700     120     65     86     10    
LMH6702 立即下单 Bipolar
Current FB    
1     8     12     1700     1     3100     1.83     1.83     12.5     4.5     No    
   
Catalog     -40 to 85     SOIC | 8
SOT-23 | 5    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
48     15000000     13     1700     80     100     96     5    
OPA2695 立即下单 Bipolar
Current FB    
2     3.5     12     1100     1     2900     1.8     1.8     12.9     3.5     No     Small Size
Shutdown    
Catalog     -40 to 85     SOIC | 8
VQFN | 16    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
16VQFN: 9 mm2: 3 x 3 (VQFN | 16)    
56     30000000     15     1100     120     73