Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.5 GBW (typ) (MHz) 5.5 Slew rate (typ) (V/µs) 6 Rail-to-rail In to V-, Out Offset drift (typ) (µV/°C) 2.5 Iq per channel (typ) (mA) 0.75 Vn at 1 kHz (typ) (nV√Hz) 25 CMRR (typ) (dB) 92 Rating Catalog Operating temperature range (°C) 25 to 25 Input bias current (max) (pA) 10 Iout (typ) (A) 0.05 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01 THD + N at 1 kHz (typ) (%) 0.0007