OPA2333-HT 1.8V 微功耗 CMOS 运算放大器 | 德州仪器 TI.com.cn

OPA2333-HT (正在供货)

1.8V 微功耗 CMOS 运算放大器

1.8V 微功耗 CMOS 运算放大器 - OPA2333-HT
 

描述

The OPA2333 series of CMOS operational amplifiers uses a proprietary auto-calibration technique to simultaneously provide very low offset voltage and near-zero drift over time and temperature(1). These miniature, high-precision, low-quiescent-current amplifiers offer high-impedance inputs that have a common-mode range 100 mV beyond the rails, and rail-to-rail output that swings within 150 mV of the rails. Single or dual supplies as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V) may be used. They are optimized for low-voltage single-supply operation.

The OPA2333 offers excellent common-mode rejection ratio (CMRR) without the crossover associated with traditional complementary input stages. This design results in superior performance for driving analog-to-digital converters (ADCs) without degradation of differential linearity.

特性

  • Low Offset Voltage: 26 µV (Maximum)
  • 0.01-Hz to 10-Hz Noise: 1.5 µVPP
  • Quiescent Current: 50 µA
  • Single-Supply Operation
  • Supply Voltage: 1.8 V to 5.5 V
  • Rail-to-Rail Input and Output
  • Supports Extreme Temperature Applications
  • Controlled Baseline
  • One Assembly/Test Site
  • One Fabrication Site
  • Available in Extreme (–55°C to 210°C)
    Temperature Range(1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability
  • Texas Instruments’ high temperature products use
    highly optimized silicon (die) solutions with design
    and process enhancements to maximize
    performance over extended temperatures.

查看更多内容

参数 与其它产品相比 精密 运算放大器 (Vos<1mV)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Features
Architecture
OPA2333-HT
2    
1.8    
5.5    
0.35    
0.16    
In
Out    
0.01    
0.02    
0.017    
55    
130    
High Temp    
-55 to 175
-55 to 210    
CDIP SB | 8
CFP | 8
SOIC | 8    
See datasheet (CDIP SB)
See datasheet (CFP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
200    
5    
EMI Hardened
Zero Drift    
CMOS    

WEBENCH® Designer OPA2333-HT

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 1.8 to 5.5 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -55.0 °C
Maximum Temperature = 210.0 °C