Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.15 GBW (typ) (MHz) 5.5 Slew rate (typ) (V/µs) 20 Rail-to-rail In to V-, Out Offset drift (typ) (µV/°C) 0.4 Iq per channel (typ) (mA) 0.445 Vn at 1 kHz (typ) (nV√Hz) 7 CMRR (typ) (dB) 140 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 10 Iout (typ) (A) 0.02 Architecture FET Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -3.5 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.1 THD + N at 1 kHz (typ) (%) 0.0001