The NE5534, NE5534A, SA5534, and SA5534A devices are high-performance operational amplifiers combining excellent dc and ac characteristics. Some of the features include very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, and high slew rate.
These operational amplifiers are compensated internally for a gain equal to or greater than three. Optimization of the frequency response for various applications can be obtained by use of an external compensation capacitor between COMP and COMP/BAL. The devices feature input-protection diodes, output short-circuit protection, and offset-voltage nulling capability with use of the BALANCE and COMP/BAL pins.
For the NE5534A and SA5534A devices, a maximum limit is specified for the equivalent input noise voltage.
Number of channels (#) |
Total Supply Voltage (Min) (+5V=5, +/-5V=10) |
Total Supply Voltage (Max) (+5V=5, +/-5V=10) |
GBW (Typ) (MHz) |
Slew Rate (Typ) (V/us) |
Rail-to-rail |
Vos (offset voltage @ 25 C) (Max) (mV) |
Iq per channel (Typ) (mA) |
Vn at 1 kHz (Typ) (nV/rtHz) |
Features |
THD + N @ 1 kHz (Typ) (%) |
Rating |
Operating temperature range (C) |
Package Group |
Output current (Typ) (mA) |
Package size: mm2:W x L (PKG) |
Architecture |
CMRR (Typ) (dB) |
Input bias current (Max) (pA) |
NE5534A | NE5532 | NE5532A | NE5534 | SA5532 | SA5534A |
---|---|---|---|---|---|
1 | 2 | 2 | 1 | 2 | 1 |
10 | 10 | 10 | 10 | 10 | 10 |
30 | 30 | 30 | 30 | 30 | 30 |
10 | 10 | 10 | 10 | 10 | 10 |
13 | 9 | 9 | 13 | 9 | 13 |
No | No | No | No | No | No |
4 | 4 | 4 | 4 | 4 | 4 |
4 | 4 | 4 | 4 | 4 | 4 |
3.5 | 5 | 5 | 4 | 5 | 3.5 |
Decompensated |
|
|
Decompensated |
|
|
0.002 | 0.002 | 0.002 | 0.002 | ||
Catalog | Catalog | Catalog | Catalog | Catalog | Catalog |
0 to 70 | 0 to 70 | 0 to 70 | 0 to 70 | -40 to 85 | -40 to 85 |
PDIP | 8
SOIC | 8 |
PDIP | 8
SOIC | 8 SO | 8 |
PDIP | 8
SOIC | 8 SO | 8 |
PDIP | 8
SOIC | 8 |
PDIP | 8
SOIC | 8 |
PDIP | 8
SOIC | 8 |
38 | 38 | 38 | 38 | 38 | 38 |
See datasheet (PDIP) 8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8) |
See datasheet (PDIP) 8SO: 48 mm2: 7.8 x 6.2 (SO | 8) 8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8) |
See datasheet (PDIP) 8SO: 48 mm2: 7.8 x 6.2 (SO | 8) 8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8) |
See datasheet (PDIP) 8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8) |
See datasheet (PDIP) 8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8) |
See datasheet (PDIP) 8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8) |
Bipolar | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar |
100 | 100 | 100 | 100 | 100 | 100 |
1500000 | 800000 | 800000 | 1500000 | 800000 |