MSP430L092 (正在供货)

MSP430L092 混合信号微处理器

MSP430L092 混合信号微处理器 - MSP430L092
数据表
勘误表
 

描述

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled internal oscillators allow wake-up from low-power modes to active mode in less than 5 µs.

The MSP430C09x and MSP430L092 series are microcontroller configurations with two 16-bit timers, an ultra-low-voltage 8-bit analog-to-digital (A/D) converter, an 8-bit digital-to-analog (D/A) converter, and up to 11 I/O pins.

Typical applications for this device include single-cell systems requiring a full analog signal chain.

特性

  • Ultra-Low Supply Voltage (ULV) Range
    • 0.9 V to 1.5 V (1 MHz)
    • 1.5 V to 1.65 V (4 MHz)
  • Low Power Consumption
    • Active Mode (AM): 45 µA/MHz (1.3 V)
    • Standby Mode (LPM3, WDT_A Mode): 6 µA
    • Off Mode (LPM4): 3 µA
  • Wake-Up From LPMx in Less Than 5 µs
  • 16-Bit RISC Architecture
    • Extended Instructions
    • Up to 4-MHz System Clock
  • Compact Clock System
    • 1-MHz Internal Trimmable High-Frequency Clock
    • 20-kHz Internal Low-Frequency Clock Source
    • External Clock Input
  • 16-Bit Timer0_A3 With Three Capture/Compare Registers
  • 16-Bit Timer1_A3 With Three Capture/Compare Registers
  • ULV Analog Pool Modes
    • 8-Bit Analog-to-Digital Converter (ADC)
    • 8-Bit Digital-to-Analog Converter (DAC)
    • Programmable Comparator (COMP)
    • Supply Voltage Monitor (SVM)
    • Temperature Sensor
    • Internal Reference Voltage Source
  • ULV Port Logic
    • VOL Better Than 0.15 V at 2.5 mA
    • VOH Better Than VCC – 0.15 V at 1 mA
    • Timer0 PWM Signal Available on All Ports
    • Timer1 PWM Signal Available on All Ports
  • ULV Brownout Circuit (BOR)
  • ULV RAM Retention Voltage Below BOR Level
  • 32-Bit Watchdog Timer (WDT-A)
  • Bootstrap Loader in MSP430L092 Development/Prototyping Device
  • Full Four-Wire JTAG Debug Interface
  • Family Members Include
    • MSP430C091
      • 1KB ROM Memory
      • 128 Bytes RAM + 96 Bytes CRAM (Lockable)
    • MSP430C092
      • 2KB ROM Memory
      • 128 Bytes RAM + 96 Bytes CRAM (Lockable)
    • MSP430L092
      • 2KB Loader ROM With Service Functions
      • 2KB RAM
        (1792 + 128 + 96 Bytes Lockable)
  • For Complete Module Descriptions, See the MSP430x09x Family User’s Guide (SLAU321)

查看更多内容

参数 与其它产品相比 其他 MSP430 MCU

 
Non-volatile Memory (KB)
RAM (KB)
ADC
ADC: Channels (#)
GPIO Pins (#)
I2C
SPI
UART
Comparator Channels (#)
Package Group
Approx. Price (US$)
USB
Timers - 16-bit
MSP430L092
0    
2    
8-bit SAR    
4    
11    
0    
0    
0    
2    
TSSOP    
0.80 | 1ku    
No    
2