LPV521
- For VS = 5 V, Typical Unless Otherwise Noted
- Supply Current at VCM = 0.3 V 400 nA (Max)
- Operating Voltage Range 1.6 V to 5.5 V
- Low TCVOS 3.5 µV/°C (Max)
- VOS 1 mV (Max)
- Input Bias Current 40 fA
- PSRR 109 dB
- CMRR 102 dB
- Open-Loop Gain 132 dB
- Gain Bandwidth Product 6.2 kHz
- Slew Rate 2.4 V/ms
- Input Voltage Noise at f = 100 Hz 255 nV/√Hz
- Temperature Range –40°C to 125°C
The LPV521 is a single nanopower 552-nW amplifier designed for ultra long life battery applications. The operating voltage range of 1.6 V to 5.5 V coupled with typically 351 nA of supply current make it well suited for RFID readers and remote sensor nanopower applications. The device has input common mode voltage 0.1 V over the rails, guaranteed TCVOS and voltage swing to the rail output performance. The LPV521 has a carefully designed CMOS input stage that outperforms competitors with typically 40 fA IBIAS currents. This low input current significantly reduces IBIAS and IOS errors introduced in megohm resistance, high impedance photodiode, and charge sense situations. The LPV521 is a member of the PowerWise family and has an exceptional power-to-performance ratio.
The wide input common mode voltage range, guaranteed 1 mV VOS and 3.5 µV/°C TCVOS enables accurate and stable measurement for both high-side and low-side current sensing.
EMI protection was designed into the device to reduce sensitivity to unwanted RF signals from cell phones or other RFID readers.
The LPV521 is offered in the 5-pin SC70 package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LPV521 NanoPower, 1.8-V, RRIO, CMOS Input, Operational Amplifier 数据表 (Rev. D) | PDF | HTML | 2014年 12月 30日 | ||
电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
应用简报 | Simplifying Environmental Measurements in Power Conscious Factory and Building A (Rev. A) | 2018年 1月 9日 | ||||
应用手册 | Advantages of using Nanopower Zero Drift Amp for Mobile Phone Battery Voltage Mo (Rev. A) | 2017年 12月 21日 | ||||
EVM 用户指南 | 551012875, 551012922 Universal Op Amp Evaluation Boards (SOT-23 and SC-70) (Rev. C) | 2013年 5月 1日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
551012922-001 — SC-70 放大器通用评估板
National Semiconductor offers this blank universal Evaluation Board to help you evaluate the performance of any low voltage, low power operational amplifier that is offered in the SC-70 package. Resistors, capacitors, or any other components can be easily mounted on this board. These components can (...)
DIP-ADAPTER-EVM — DIP 适配器评估模块
借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。
DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:
- D 和 U (SOIC-8)
- PW (TSSOP-8)
- DGK(MSOP-8、VSSOP-8)
- DBV(SOT23-6、SOT23-5 和 SOT23-3)
- DCK(SC70-6 和 SC70-5)
- DRL (SOT563-6)
DIYAMP-EVM — 通用自制 (DIY) 放大器电路评估模块
DIYAMP-EVM 是独特的评估模块 (EVM) 系列,可为工程师和 DIY 爱好者提供现实生活中的放大器电路,使您能够快速完成设计概念评估和仿真验证。它采用 3 种行业标准封装选项(SC70、SOT23、SOIC)并提供 12 种流行的放大器配置,包括放大器、滤波器、稳定性补偿以及同时适用于单电源和双电源的比较器配置。
DIYAMP-EVM 系列可实现快速、方便的原型设计,并且使用常用的 0805 或 0603 表面贴装式组件。通过配置多个组合,EVM 使您能够构建广泛的评估电路,从简单的放大器电路到复杂的信号链。所有 EVM 均与试验电路板、超小型 A 版 (...)
ANALOG-ENGINEER-CALC — 模拟工程师计算器
CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器
CIRCUIT060074 — 采用比较器的高侧电流检测电路
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDA-00759 — 支持蓝牙智能并可实现 10 年纽扣电池寿命的低功耗 PIR 运动检测器参考设计
TIDA-01546 — 电池供电型智能流量计的电池和系统运行状况监控参考设计
封装 | 引脚 | 下载 |
---|---|---|
SOT-SC70 (DCK) | 5 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点