可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TLV8541 正在供货 单路、3.6V、8kHz、超低静态电流 (550nA)、RRIO 运算放大器 Higher GBW (0.008 MHz), faster slew rate (0.0035 V/us), higher output current (30 mA)

产品详情

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.6 Rail-to-rail In, Out GBW (typ) (MHz) 0.0062 Slew rate (typ) (V/µs) 0.0024 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.000351 Vn at 1 kHz (typ) (nV√Hz) 255 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.4 Features EMI Hardened Input bias current (max) (pA) 1 CMRR (typ) (dB) 102 Iout (typ) (A) 0.022 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.0004 Input common mode headroom (to positive supply) (typ) (V) 0.000351 Output swing headroom (to negative supply) (typ) (V) 0.003 Output swing headroom (to positive supply) (typ) (V) -0.003
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.6 Rail-to-rail In, Out GBW (typ) (MHz) 0.0062 Slew rate (typ) (V/µs) 0.0024 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.000351 Vn at 1 kHz (typ) (nV√Hz) 255 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.4 Features EMI Hardened Input bias current (max) (pA) 1 CMRR (typ) (dB) 102 Iout (typ) (A) 0.022 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.0004 Input common mode headroom (to positive supply) (typ) (V) 0.000351 Output swing headroom (to negative supply) (typ) (V) 0.003 Output swing headroom (to positive supply) (typ) (V) -0.003
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • For VS = 5 V, Typical Unless Otherwise Noted
    • Supply Current at VCM = 0.3 V 400 nA (Max)
    • Operating Voltage Range 1.6 V to 5.5 V
    • Low TCVOS 3.5 µV/°C (Max)
    • VOS 1 mV (Max)
    • Input Bias Current 40 fA
    • PSRR 109 dB
    • CMRR 102 dB
    • Open-Loop Gain 132 dB
    • Gain Bandwidth Product 6.2 kHz
    • Slew Rate 2.4 V/ms
    • Input Voltage Noise at f = 100 Hz 255 nV/√Hz
    • Temperature Range –40°C to 125°C
  • For VS = 5 V, Typical Unless Otherwise Noted
    • Supply Current at VCM = 0.3 V 400 nA (Max)
    • Operating Voltage Range 1.6 V to 5.5 V
    • Low TCVOS 3.5 µV/°C (Max)
    • VOS 1 mV (Max)
    • Input Bias Current 40 fA
    • PSRR 109 dB
    • CMRR 102 dB
    • Open-Loop Gain 132 dB
    • Gain Bandwidth Product 6.2 kHz
    • Slew Rate 2.4 V/ms
    • Input Voltage Noise at f = 100 Hz 255 nV/√Hz
    • Temperature Range –40°C to 125°C

The LPV521 is a single nanopower 552-nW amplifier designed for ultra long life battery applications. The operating voltage range of 1.6 V to 5.5 V coupled with typically 351 nA of supply current make it well suited for RFID readers and remote sensor nanopower applications. The device has input common mode voltage 0.1 V over the rails, guaranteed TCVOS and voltage swing to the rail output performance. The LPV521 has a carefully designed CMOS input stage that outperforms competitors with typically 40 fA IBIAS currents. This low input current significantly reduces IBIAS and IOS errors introduced in megohm resistance, high impedance photodiode, and charge sense situations. The LPV521 is a member of the PowerWise family and has an exceptional power-to-performance ratio.

The wide input common mode voltage range, guaranteed 1 mV VOS and 3.5 µV/°C TCVOS enables accurate and stable measurement for both high-side and low-side current sensing.

EMI protection was designed into the device to reduce sensitivity to unwanted RF signals from cell phones or other RFID readers.

The LPV521 is offered in the 5-pin SC70 package.

The LPV521 is a single nanopower 552-nW amplifier designed for ultra long life battery applications. The operating voltage range of 1.6 V to 5.5 V coupled with typically 351 nA of supply current make it well suited for RFID readers and remote sensor nanopower applications. The device has input common mode voltage 0.1 V over the rails, guaranteed TCVOS and voltage swing to the rail output performance. The LPV521 has a carefully designed CMOS input stage that outperforms competitors with typically 40 fA IBIAS currents. This low input current significantly reduces IBIAS and IOS errors introduced in megohm resistance, high impedance photodiode, and charge sense situations. The LPV521 is a member of the PowerWise family and has an exceptional power-to-performance ratio.

The wide input common mode voltage range, guaranteed 1 mV VOS and 3.5 µV/°C TCVOS enables accurate and stable measurement for both high-side and low-side current sensing.

EMI protection was designed into the device to reduce sensitivity to unwanted RF signals from cell phones or other RFID readers.

The LPV521 is offered in the 5-pin SC70 package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 LPV521 NanoPower, 1.8-V, RRIO, CMOS Input, Operational Amplifier 数据表 (Rev. D) PDF | HTML 2014年 12月 30日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用简报 Simplifying Environmental Measurements in Power Conscious Factory and Building A (Rev. A) 2018年 1月 9日
应用手册 Advantages of using Nanopower Zero Drift Amp for Mobile Phone Battery Voltage Mo (Rev. A) 2017年 12月 21日
EVM 用户指南 551012875, 551012922 Universal Op Amp Evaluation Boards (SOT-23 and SC-70) (Rev. C) 2013年 5月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

551012922-001 — SC-70 放大器通用评估板

National Semiconductor offers this blank universal Evaluation Board to help you evaluate the performance of any low voltage, low power operational amplifier that is offered in the SC-70 package. Resistors, capacitors, or any other components can be easily mounted on this board. These components can (...)

用户指南: PDF
评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
评估板

DIYAMP-EVM — 通用自制 (DIY) 放大器电路评估模块

DIYAMP-EVM 是独特的评估模块 (EVM) 系列,可为工程师和 DIY 爱好者提供现实生活中的放大器电路,使您能够快速完成设计概念评估和仿真验证。它采用 3 种行业标准封装选项(SC70、SOT23、SOIC)并提供 12 种流行的放大器配置,包括放大器、滤波器、稳定性补偿以及同时适用于单电源和双电源的比较器配置。

DIYAMP-EVM 系列可实现快速、方便的原型设计,并且使用常用的 0805 或 0603 表面贴装式组件。通过配置多个组合,EVM 使您能够构建广泛的评估电路,从简单的放大器电路到复杂的信号链。所有 EVM 均与试验电路板、超小型 A 版 (...)

用户指南: PDF | HTML
仿真模型

LPV521 PSpice Model (Rev. A)

SNOM024A.ZIP (100 KB) - PSpice Model
仿真模型

LPV521 TINA-TI Reference Design

SNOM784.TSC (18 KB) - TINA-TI Reference Design
仿真模型

LPV521 TINA-TI Spice Model

SNOM785.ZIP (7 KB) - TINA-TI Spice Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
设计工具

CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器

该设计将输入信号 VIN 反相并应用 1000V/V 或 60dB 的信号增益。具有 T 反馈网络的反相放大器可用于获得高增益,而无需 R4 具有很小的值或反馈电阻器具有很大的值。
设计工具

CIRCUIT060015 — 可调节基准电压电路

该电路结合了一个反相和同相放大器,可使基准电压在正负输入电压范围内进行调节。可通过增加增益来提高最大负基准电压电平。
设计工具

CIRCUIT060074 — 采用比较器的高侧电流检测电路

该高侧电流检测解决方案使用一个具有轨到轨输入共模范围的比较器,如果负载电流上升至超过 1A,则在比较器输出端 (COMP OUT) 产生过流警报 (OC-Alert) 信号。该实现中的 OC-Alert 信号低电平有效。因此,当超过 1A 阈值后,比较器输出变为低电平。实现了迟滞,使得当负载电流减小至 0.5 A(减少 50%)时,OC-Alert 将返回到逻辑高电平状态。该电路使用漏极开路输出比较器,从而对输出高逻辑电平进行电平转换,以控制数字逻辑输入引脚。对于需要驱动 MOSFET 开关栅极的应用,最好使用具有推挽输出的比较器。
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
TIDA-00759 — 支持蓝牙智能并可实现 10 年纽扣电池寿命的低功耗 PIR 运动检测器参考设计

此参考设计使用毫微功耗运算放大器、比较器和 SimpleLink™ 超低功耗 2.4GHz 无线微控制器 (MCU) 平台来展示低功耗无线运动检测器方案。这些技术可实现超长的电池使用寿命,如标准 CR2032 锂离子纽扣电池的使用寿命超过 10 年,可用于包括运动检测或照明控制乃至占位检测在内的应用。PIR 传感器的灵敏度高达 30 英尺,关断电流为 1.63µA。该设计指南包括系统设计技术、详细测试结果以及有关快速启动和执行设计的信息。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01546 — 电池供电型智能流量计的电池和系统运行状况监控参考设计

此参考设计展示了适用于电池供电型智能流量计电池和系统运行状况监控的创新解决方案。此电池监控子系统可实现高精度电能计量和运行状况 (SOH) 计划,可预测电池寿命。此系统监控子系统针对可能会大幅缩短电池寿命的过流状态提供保护。本文中说明的技术可帮助延长电池供电计量表的有效寿命,并优化使用者的总拥有成本。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-SC70 (DCK) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频