主页 电源管理 LED 驱动器 汽车 LED 驱动器

LP8867-Q1

正在供货

具有电力线 FET 保护的高集成度 4 通道 120mA 汽车类 LED 驱动器

产品详情

Number of channels 4 Topology Boost with Current Sink, SEPIC Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 6 Vout (max) (V) 45 Iout (max) (A) 0.48 Iq (typ) (mA) 4.5 Switching frequency (max) (kHz) 2200 Features Adjustable Switch Frequency, Boost Sync, Current Derating, Enable/Shutdown, Fault Detection, Global dimming, Integrated Switch, LED Open Detection, LED Shorted Detection, Load Disconnect During Shutdown, Power-Line FET, Soft Start, Spread Spectrum, Synchronization Pin, Thermal shutdown
Number of channels 4 Topology Boost with Current Sink, SEPIC Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 6 Vout (max) (V) 45 Iout (max) (A) 0.48 Iq (typ) (mA) 4.5 Switching frequency (max) (kHz) 2200 Features Adjustable Switch Frequency, Boost Sync, Current Derating, Enable/Shutdown, Fault Detection, Global dimming, Integrated Switch, LED Open Detection, LED Shorted Detection, Load Disconnect During Shutdown, Power-Line FET, Soft Start, Spread Spectrum, Synchronization Pin, Thermal shutdown
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1:
      –40°C to +125°C, TA
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • 3-, 4-Channel 120-mA current sinks
    • High dimming ratio of 10 000:1 at 100 Hz
    • Current matching 1% (typical)
    • LED String current up to 120 mA per channel
    • Outputs can be combined externally for higher current per string
  • Integrated boost and SEPIC converter for LED string power
    • Input voltage operating range 4.5 V to 40 V
    • Output voltage up to 45 V
    • Integrated 3.3-A Switch FET
    • Switching frequency 300 kHz to 2.2 MHz
    • Switching synchronization input
    • Spread spectrum for lower EMI
  • Fault detection and protection
    • Fault output
    • Input voltage OVP, UVLO and OCP
    • Boost block SW OVP and output OVP
    • LED open and short fault detection
    • Power-Line FET control for battery bus protection
    • Automatic LED current reduction with external temperature sensor
    • Thermal shutdown
  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1:
      –40°C to +125°C, TA
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • 3-, 4-Channel 120-mA current sinks
    • High dimming ratio of 10 000:1 at 100 Hz
    • Current matching 1% (typical)
    • LED String current up to 120 mA per channel
    • Outputs can be combined externally for higher current per string
  • Integrated boost and SEPIC converter for LED string power
    • Input voltage operating range 4.5 V to 40 V
    • Output voltage up to 45 V
    • Integrated 3.3-A Switch FET
    • Switching frequency 300 kHz to 2.2 MHz
    • Switching synchronization input
    • Spread spectrum for lower EMI
  • Fault detection and protection
    • Fault output
    • Input voltage OVP, UVLO and OCP
    • Boost block SW OVP and output OVP
    • LED open and short fault detection
    • Power-Line FET control for battery bus protection
    • Automatic LED current reduction with external temperature sensor
    • Thermal shutdown

The LP8867-Q1, LP8869-Q1 is an automotive highly-integrated, low-EMI, easy-to-use LED driver with DC-DC converter. The DC-DC converter supports both boost and SEPIC mode operation. The device has four or three high-precision current sinks that can be combined for higher current capability.

The DC-DC converter has adaptive output voltage control based on the LED forward voltages. This feature minimizes the power consumption by adjusting the voltage to the lowest sufficient level in all conditions. For EMI reduction DC-DC supports spread spectrum for switching frequency and an external synchronization with dedicated pin. A wide-range adjustable frequency allows the LP886x-Q1 to avoid disturbance for sensitive frequency band.

The input voltage range for the LP886x-Q1 is from 4.5 V to 40 V to support automotive start-stop and load dump condition. The LP886x-Q1 integrates extensive fault detection features.

The LP8867-Q1, LP8869-Q1 is an automotive highly-integrated, low-EMI, easy-to-use LED driver with DC-DC converter. The DC-DC converter supports both boost and SEPIC mode operation. The device has four or three high-precision current sinks that can be combined for higher current capability.

The DC-DC converter has adaptive output voltage control based on the LED forward voltages. This feature minimizes the power consumption by adjusting the voltage to the lowest sufficient level in all conditions. For EMI reduction DC-DC supports spread spectrum for switching frequency and an external synchronization with dedicated pin. A wide-range adjustable frequency allows the LP886x-Q1 to avoid disturbance for sensitive frequency band.

The input voltage range for the LP886x-Q1 is from 4.5 V to 40 V to support automotive start-stop and load dump condition. The LP886x-Q1 integrates extensive fault detection features.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LP8867C-Q1 正在供货 高集成度 4 通道 120mA 汽车类 LED 驱动器 LP8867-Q1, LP8867C-Q1, LP8869-Q1, LP8869C are hardware and software compatible

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
类型 标题 下载最新的英语版本 日期
* 数据表 LP8867-Q1, LP8869-Q1 Low EMI Automotive LED Driver with 4-, 3- Channels 数据表 (Rev. B) PDF | HTML 2020年 1月 16日
应用手册 使用 LP8867-Q1 和 TMP61-Q1 实现模拟热折返 英语版 PDF | HTML 2021年 8月 10日
白皮书 Selecting Functional Safety Products for Automotive and Industrial ApplicationsK 2020年 6月 9日
白皮书 Selecting Functional Safety Products for Automotive and Industrial ApplicationsN 2020年 6月 9日
白皮书 简化汽车和工业中的功能性安全认证 英语版 2020年 6月 9日
功能安全信息 LP886x-Q1 Functional Safety FIT Rate and Failure Mode Distribution (Rev. A) 2020年 2月 14日
应用手册 Some Guidelines and Tips for the LED Driver Application 2019年 8月 14日
EVM 用户指南 LP8867-Q1 Evaluation Module User's Guide 2018年 12月 9日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LP8867Q1EVM — 用于汽车照明的 LP8867-Q1 4 通道 LED 驱动器评估模块

LP8867Q1EVM 帮助设计人员评估 LP8867/9-Q1 器件(用于汽车照明的高性能 LED 驱动器)的特性、操作和使用情况。LP8867/9-Q1 器件是一款易于使用的 LED 驱动器,具有集成式直流/直流转换器。该器件还具有四个/三个可由 PWM 输入信号控制的 120mA 高精度灌电流,并集成了丰富的故障检测功能。
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
HTSSOP (PWP) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频