LP8867-Q1
- AEC-Q100 Qualified for automotive applications:
- Device temperature grade 1:
–40°C to +125°C, TA
- Device temperature grade 1:
- Functional safety capable
- Documentation available to aid functional safety system design
- 3-, 4-Channel 120-mA current sinks
- High dimming ratio of 10 000:1 at 100 Hz
- Current matching 1% (typical)
- LED String current up to 120 mA per channel
- Outputs can be combined externally for higher current per string
- Integrated boost and SEPIC converter for LED string power
- Input voltage operating range 4.5 V to 40 V
- Output voltage up to 45 V
- Integrated 3.3-A Switch FET
- Switching frequency 300 kHz to 2.2 MHz
- Switching synchronization input
- Spread spectrum for lower EMI
- Fault detection and protection
- Fault output
- Input voltage OVP, UVLO and OCP
- Boost block SW OVP and output OVP
- LED open and short fault detection
- Power-Line FET control for battery bus protection
- Automatic LED current reduction with external temperature sensor
- Thermal shutdown
The LP8867-Q1, LP8869-Q1 is an automotive highly-integrated, low-EMI, easy-to-use LED driver with DC-DC converter. The DC-DC converter supports both boost and SEPIC mode operation. The device has four or three high-precision current sinks that can be combined for higher current capability.
The DC-DC converter has adaptive output voltage control based on the LED forward voltages. This feature minimizes the power consumption by adjusting the voltage to the lowest sufficient level in all conditions. For EMI reduction DC-DC supports spread spectrum for switching frequency and an external synchronization with dedicated pin. A wide-range adjustable frequency allows the LP886x-Q1 to avoid disturbance for sensitive frequency band.
The input voltage range for the LP886x-Q1 is from 4.5 V to 40 V to support automotive start-stop and load dump condition. The LP886x-Q1 integrates extensive fault detection features.
您可能感兴趣的相似产品
功能与比较器件相同但引脚有所不同
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LP8867-Q1, LP8869-Q1 Low EMI Automotive LED Driver with 4-, 3- Channels 数据表 (Rev. B) | PDF | HTML | 2020年 1月 16日 | ||
应用手册 | 使用 LP8867-Q1 和 TMP61-Q1 实现模拟热折返 | 英语版 | PDF | HTML | 2021年 8月 10日 | ||
白皮书 | Selecting Functional Safety Products for Automotive and Industrial ApplicationsK | 2020年 6月 9日 | ||||
白皮书 | Selecting Functional Safety Products for Automotive and Industrial ApplicationsN | 2020年 6月 9日 | ||||
白皮书 | 简化汽车和工业中的功能性安全认证 | 英语版 | 2020年 6月 9日 | |||
功能安全信息 | LP886x-Q1 Functional Safety FIT Rate and Failure Mode Distribution (Rev. A) | 2020年 2月 14日 | ||||
应用手册 | Some Guidelines and Tips for the LED Driver Application | 2019年 8月 14日 | ||||
EVM 用户指南 | LP8867-Q1 Evaluation Module User's Guide | 2018年 12月 9日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LP8867Q1EVM — 用于汽车照明的 LP8867-Q1 4 通道 LED 驱动器评估模块
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。