LP3996

正在供货

具有电源正常指示和使能功能的 150mA、低 IQ、双通道低压降稳压器

产品详情

Output options Dual output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2 Vout (max) (V) 3.3 Vout (min) (V) 0.8 Fixed output options (V) 0.8, 1.5, 1.8, 2.5, 3, 3.3 Noise (µVrms) 36 Iq (typ) (mA) 0.035 Thermal resistance θJA (°C/W) 55 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Features Enable, Power good Accuracy (%) 2.75 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 210 Operating temperature range (°C) -40 to 85
Output options Dual output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2 Vout (max) (V) 3.3 Vout (min) (V) 0.8 Fixed output options (V) 0.8, 1.5, 1.8, 2.5, 3, 3.3 Noise (µVrms) 36 Iq (typ) (mA) 0.035 Thermal resistance θJA (°C/W) 55 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Features Enable, Power good Accuracy (%) 2.75 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 210 Operating temperature range (°C) -40 to 85
WSON (DSC) 10 9 mm² 3 x 3
  • 2 LDO Outputs with Independent Enable
  • 1.5% Accuracy at Room Temperature, 3% Over
    Temperature
  • Power-On-Reset Function with Adjustable
    Delay
  • Thermal Shutdown Protection
  • Stable with Ceramic Capacitors

KEY SPECIFICATIONS

  • Input Voltage Range 2.0V to 6.0V
  • Low Dropout Voltage 210 mV at 300 mA
  • Ultra-Low IQ (Enabled) 35 µA
  • Virtually Zero IQ (Disabled) <10 nA
  • Package Available in Lead-Free Option
    10-pin 3 mm × 3 mm
  • 2 LDO Outputs with Independent Enable
  • 1.5% Accuracy at Room Temperature, 3% Over
    Temperature
  • Power-On-Reset Function with Adjustable
    Delay
  • Thermal Shutdown Protection
  • Stable with Ceramic Capacitors

KEY SPECIFICATIONS

  • Input Voltage Range 2.0V to 6.0V
  • Low Dropout Voltage 210 mV at 300 mA
  • Ultra-Low IQ (Enabled) 35 µA
  • Virtually Zero IQ (Disabled) <10 nA
  • Package Available in Lead-Free Option
    10-pin 3 mm × 3 mm

The LP3996 is a dual low dropout regulator with power-on-reset circuit. The first regulator can source 150 mA, while the second is capable of sourcing 300 mA and has a power-on-reset function included.

The LP3996 provides 1.5% accuracy requiring an ultra low quiescent current of 35 µA. Separate enable pins allow each output of the LP3996 to be shut down, drawing virtually zero current.

The LP3996 is designed to be stable with small footprint ceramic capacitors down to 1 µF. An external capacitor may be used to set the POR delay time as required.

The LP3996 is available in fixed output voltages and comes in a 10-pin, 3 mm × 3 mm package.

The LP3996 is a dual low dropout regulator with power-on-reset circuit. The first regulator can source 150 mA, while the second is capable of sourcing 300 mA and has a power-on-reset function included.

The LP3996 provides 1.5% accuracy requiring an ultra low quiescent current of 35 µA. Separate enable pins allow each output of the LP3996 to be shut down, drawing virtually zero current.

The LP3996 is designed to be stable with small footprint ceramic capacitors down to 1 µF. An external capacitor may be used to set the POR delay time as required.

The LP3996 is available in fixed output voltages and comes in a 10-pin, 3 mm × 3 mm package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TLV751 正在供货 500mA、低 IQ、高 PSRR、双通道低压降 (LDO) 稳压器 500-mA dual LDO with better accuracy in a smaller package

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 LP3996 Dual Linear Regulator with 300 mA and 150 mA Outputs and Power-On-Reset 数据表 (Rev. D) 2013年 10月 10日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
用户指南 AN-1377 LP3996 / LP5996 Application Board Information (Rev. B) 2013年 4月 30日
应用手册 Application Note 1377 LP3996 / LP5996 Application Board Information (cn) 2006年 11月 3日
白皮书 Using Power to Improve Signal-Path Performance 2006年 8月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

参考设计

TIDA-00574 — Xilinx Zynq 7000 系列 5W 小型高效低噪声电源解决方案参考设计

TIDA-00574 展示了具备小型解决方案尺寸以及高电流密度与低噪声电源的解决方案。它支持内部定序和高输出电压精度。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00596 — 适用于服务器线路卡的小解决方案尺寸多轨参考设计

TIDA-00596 展示了小型解决方案尺寸以及高电流密度的电源轨。支持内部定序和高输出电压精度。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00719 — 面向 SSD 的高集成度电源参考设计

此参考设计展示了适用于 SSD 的小型高度集成电源尺寸。它支持内部时序控制和高输出电压精度。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00162 — 用于汽车应用的环视解决方案

TIDA-00162 是适用于汽车应用的完整环视系统。此参考设计包括四个 1 Mp 摄像机 (OmniVision OV10635)、四个串行器+电源板和一个具有 6 个解串器+电源的子板。子板上提供方便的 FMC 控制器,可以将此参考设计连接到 FPGA 或 MCU 板以进行视频处理。使用 DS90UB913A-Q1 串行器和 DS90UB914A-Q1 解串器的优点是它可以与 OmniVision 的摄像机模块无缝连接,允许您通过单条同轴电缆传输高速数据、双向控制和电力。
设计指南: PDF
原理图: PDF
封装 引脚 下载
WSON (DSC) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频