LP3985

正在供货

具有旁路和使能功能的 150mA、低压降稳压器

产品详情

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 5 Vout (min) (V) 2.5 Fixed output options (V) 2.5, 2.6, 2.7, 2.8, 2.85, 2.9, 3, 3.1, 3.2, 3.3, 4.7, 4.75, 4.8, 5 Noise (µVrms) 30 Iq (typ) (mA) 0.085 Thermal resistance θJA (°C/W) 220 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 5 Vout (min) (V) 2.5 Fixed output options (V) 2.5, 2.6, 2.7, 2.8, 2.85, 2.9, 3, 3.1, 3.2, 3.3, 4.7, 4.75, 4.8, 5 Noise (µVrms) 30 Iq (typ) (mA) 0.085 Thermal resistance θJA (°C/W) 220 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -40 to 125
DSBGA (YZR) 5 2.02 mm² 1.616 x 1.25 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Input Voltage: 2.5 V to 6 V
  • 100-mV Maximum Dropout with 150-mA Load
  • 150-mA Verified Output
  • 50-dB PSRR at 1 kHz at VIN = VOUT + 0.2 V
  • ≤ 1.5-µA Quiescent Current when Shut Down
  • Fast Turn-On time: 200 µs (typ.)
  • 30-µVRMS Output Noise (typical) over 10 Hz to 100
    kHz
  • −40°C to 125°C Junction Temperature Range for
    Operation
  • 2.5-V, 2.6-V, 2.7-V, 2.8-V, 2.85-V, 2.9-V, 3-V, 3.1-
    V, 3.2-V, 3.3-V, 4.7-V, 4.75-V, 4.8-V and 5-V
    Outputs Standard
  • Logic Controlled Enable
  • Stable with Ceramic and High-Quality Tantalum
    Capacitors
  • Fast Turnon
  • Thermal Shutdown and Short-Circuit Current Limit
  • Input Voltage: 2.5 V to 6 V
  • 100-mV Maximum Dropout with 150-mA Load
  • 150-mA Verified Output
  • 50-dB PSRR at 1 kHz at VIN = VOUT + 0.2 V
  • ≤ 1.5-µA Quiescent Current when Shut Down
  • Fast Turn-On time: 200 µs (typ.)
  • 30-µVRMS Output Noise (typical) over 10 Hz to 100
    kHz
  • −40°C to 125°C Junction Temperature Range for
    Operation
  • 2.5-V, 2.6-V, 2.7-V, 2.8-V, 2.85-V, 2.9-V, 3-V, 3.1-
    V, 3.2-V, 3.3-V, 4.7-V, 4.75-V, 4.8-V and 5-V
    Outputs Standard
  • Logic Controlled Enable
  • Stable with Ceramic and High-Quality Tantalum
    Capacitors
  • Fast Turnon
  • Thermal Shutdown and Short-Circuit Current Limit

The LP3985 is designed for portable and wireless applications with demanding performance and space requirements. LP3985 performance is optimized for battery-powered systems to deliver ultra low noise, extremely low dropout voltage, and low quiescent current. Regulator ground current increases only slightly in dropout, further prolonging the battery life.

The LP3985 is stable with a small 1-µF ±30% ceramic or high-quality tantalum output capacitor. The DSBGA requires the smallest possible PC board area – the total application circuit area can be less than 2 mm × 2.5 mm, a fraction of a 1206 case size.

An optional external bypass capacitor reduces the output noise without slowing down the load transient response. Fast startup time is achieved by utilizing an internal power-on circuit that actively pre-charges the bypass capacitor.

Power supply rejection is better than 50 dB at low frequencies and starts to roll off at 1 kHz. High power supply rejection is maintained down to low input voltage levels common to battery operated circuits.

The device is ideal for mobile phone and similar battery-powered wireless applications. It provides up to 150 mA, from a 2.5-V to 6-V input. The LP3985 consumes less than 1.5 µA in disable mode and has fast turn-on time less than 200 µs.

The LP3985 is available with fixed output voltages from 2.5 V to 5 V. Contact Texas Instruments Sales for specific voltage option needs.

The LP3985 is designed for portable and wireless applications with demanding performance and space requirements. LP3985 performance is optimized for battery-powered systems to deliver ultra low noise, extremely low dropout voltage, and low quiescent current. Regulator ground current increases only slightly in dropout, further prolonging the battery life.

The LP3985 is stable with a small 1-µF ±30% ceramic or high-quality tantalum output capacitor. The DSBGA requires the smallest possible PC board area – the total application circuit area can be less than 2 mm × 2.5 mm, a fraction of a 1206 case size.

An optional external bypass capacitor reduces the output noise without slowing down the load transient response. Fast startup time is achieved by utilizing an internal power-on circuit that actively pre-charges the bypass capacitor.

Power supply rejection is better than 50 dB at low frequencies and starts to roll off at 1 kHz. High power supply rejection is maintained down to low input voltage levels common to battery operated circuits.

The device is ideal for mobile phone and similar battery-powered wireless applications. It provides up to 150 mA, from a 2.5-V to 6-V input. The LP3985 consumes less than 1.5 µA in disable mode and has fast turn-on time less than 200 µs.

The LP3985 is available with fixed output voltages from 2.5 V to 5 V. Contact Texas Instruments Sales for specific voltage option needs.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换
TLV741P 正在供货 具有主动输出放电和使能功能的 150mA 低压降 (LDO) 稳压器 150-mA, standard-LDO for cost-sensitive applications
TPS7A20 正在供货 具有高 PSRR 的 300mA、超低噪声、低 IQ、低压降 (LDO) 线性稳压器 300-mA LDO with low-noise (7 uVrms), low-IQ (6.5 uA) with high-PSRR in small package

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 LP3985 Micropower, 150-mA Low-Noise Ultra-Low-Dropout CMOS Voltage Regulator 数据表 (Rev. AE) PDF | HTML 2015年 5月 8日
EVM 用户指南 AN-1219 LP3985 DSBGA-5 Evaluation Board Instruction (Rev. C) 2013年 4月 30日
EVM 用户指南 AN-1223 LP3985 SOT23-5 Evaluation Board (Rev. C) 2013年 4月 30日
应用手册 Understanding Portable Applications Requirements to Improve System Performance 2007年 3月 22日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

MULTIPKGLDOEVM-823 — 支持 DBV、DRB、DRV 和 DQN 封装的通用 LDO 线性稳压器评估模块

MULTIPKGLDOEVM-823 评估模块 (EVM) 可帮助您评估可能用于电路应用的线性稳压器采用多种常见封装时的运行情况和性能。这种特殊的 EVM 配置采用 DRB、DRV、DQN 和 DBV 封装,便于您焊接和评估低压降 (LDO) 稳压器。

用户指南: PDF
TI.com 上无现货
开发套件

EVMK2GX — 66AK2Gx 1GHz 评估模块

EVMK2GX(也称为“K2G”)1GHz 评估模块 (EVM) 可以让开发人员迅速开始评估 66AK2Gx 处理器系列,并加速音频、工业电机控制、智能电网保护和其他高可靠性实时计算密集型应用的开发。  66AK2Gx 与基于 KeyStone 的现有 SoC 器件类似,可以让 DSP 和 ARM 内核控制系统中的所有内存和外设。此架构有助于最大限度地提高软件灵活性,并可以在其中实现以 DSP 或 ARM 为中心的系统设计。

无论是 Linux 还是 TI-RTOS 操作系统,处理器 SDK 均支持此 EVM,而且此 EVM 采用 USB、PCIe 和千兆位以太网等主要外设。  (...)

用户指南: PDF
TI.com 上无现货
开发套件

EVMK2GXS — 66AK2Gx (K2G) 1GHz 高安全性评估模块

K2G 1GHz 高安全性评估模块 (EVM) 可让开发人员开始对高安全性开发版本 66AK2Gx 处理器的编程进行评估和测试,并加快音频和工业实时应用的下一级安全引导产品开发。无论是 Linux 还是 TI-RTOS 操作系统,处理器 SDK 均支持此 EVM,而且此 EVM 可支持与 EVMK2GX 相同的特性和功能。

注意:请注意,该 EVM 需要获得购买批准以及对软件的访问权限。请使用“立即订购”表中的“申请”按钮提交请求。

用户指南: PDF
参考设计

PMP22220 — 1500W 交流开关无桥式 PFC 参考设计

此参考设计是一款交流开关无桥功率因数校正 (PFC) 功率级,在连续导通模式 (CCM) 下运行。它采用通用交流输入电压(90VAC 至 264VAC),提供 390V、1000W 的低压线路输出和 1500W 的高压线路输出。该设计采用 UCD3138 数字控制器和 UCC21220 隔离式栅极驱动器。它在 115VAC 输入下可实现 97.1% 的峰值效率,在 230VAC 输入下可实现 98.3% 的峰值效率。其总谐波失真 (THD) 在 115VAC、1000W 下低于 1.2%,在 230VAC、1500W 下低于 2%。处于满负载时,115VAC 和 230VAC (...)
测试报告: PDF
原理图: PDF
参考设计

TIDA-01487 — 隔离式 CAN 灵活数据 (FD) 速率中继器参考设计

CAN 和 CANopen 是传统现场总线协议,适用于工厂自动化中的许多应用。只要高电压有可能损坏终端设备,就需要隔离器件。此隔离式 CAN 灵活数据 (FD) 速率中继器参考设计在两个 CAN 总线段之间增加了电气隔离。总线段任一侧的 CAN 帧都被中继到另一侧。该设计中的 CAN 收发器和仲裁逻辑支持高达 2Mbps 的 CAN FD 速度。本参考设计由 6V 至 36V 的宽电压电源供电。
设计指南: PDF
原理图: PDF
参考设计

PMP20978 — 具有高电压 GaN FET 的高效率和高功率密度 1kW 谐振转换器参考设计

PMP20978 参考设计是一种高效率、高功率密度和轻量化的谐振转换器参考设计。此设计将 390V 输入转换为 48V/1kW 输出。PMP20978 功率级具有超过 140W/in^3 的功率密度。整板重量不足 230g。在稳态、950kHz 固定开关频率下,可达到 97.6% 的峰值效率。
测试报告: PDF
原理图: PDF
参考设计

PMP21309 — 具有 HV GaN FET 的 24V/500W 谐振转换器参考设计

此参考设计是一种高频谐振转换器参考设计。使用谐振频率为 500kHz 的谐振回路,可将输出电压调节至 24V,输入电压介于 380V 至 400V 之间。此设计使用 TI 的高电压 GaN 器件 LMG3410R070 以及 UCD3138A 和 UCD7138 来优化死区时间和同步整流器 (SR) 导通,实现了 97.9% 的峰值效率。
测试报告: PDF
原理图: PDF
参考设计

PMP21842 — 具有 HV GaN FET 的 12V/500W 谐振转换器参考设计

此高频谐振转换器参考设计使用谐振频率为 500kHz 的谐振回路,在 380V 至 400V 的输入电压范围内提供 12V 稳压输出。此设计使用我们的高电压 GaN 器件以及 UCD3138A 和 UCD7138 来优化死区时间和同步整流器 (SR) 导通,实现了 96.0%(含辅助电源)的峰值效率。
测试报告: PDF
原理图: PDF
封装 引脚 下载
DSBGA (YZR) 5 查看选项
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频