LP3943
- Internal Power-On Reset
- Active Low Reset
- Internal Precision Oscillator
- Variable Dim Rates
(From 6.25 ms to 1.6 s; 160 Hz to 0.625 Hz) - 16 LED Drivers (Multiple Programmable States: ON, OFF, Input, and Dimming at a Specified Rate)
- 16 Open-Drain Outputs Capable of Driving up to 25 mA per LED
The LP3943 is an integrated device capable of independently driving 16 LEDs. This device also contains an internal precision oscillator that provides all the necessary timing required for driving each LED. Two prescaler registers, along with two PWM registers, provide a versatile duty-cycle control. The LP3943 contains the ability to dim LEDs in SMBUS/I2C applications where it is required, to cut down on bus traffic.
Traditionally, dimming LEDs using a serial shift register such as 74LS594/5 requires a large amount of traffic on the serial bus. The LP3943 instead requires only the setup of the frequency and duty cycle for each output pin; from then on, only a single command from the host is required to turn each individual open drain output to an ON or OFF state, or to cycle a programmed frequency and duty cycle. Maximum output sink current is 25 mA per pin and 200 mA per package. Any ports not used for controlling the LEDs can be used for general purpose input/output expansion.
For all available packages, see the orderable addendum at the end of the data sheet.技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LP3943 16-Channel RGB, White-LED Driver With Independent SMBUS/I2C String Control 数据表 (Rev. D) | PDF | HTML | 2016年 11月 4日 | ||
白皮书 | 常见 LED 功能和 LED 驱动器设计注意事项 | 英语版 | 2020年 9月 21日 | |||
应用手册 | How to Select a RGB LED Driver | 2019年 8月 8日 | ||||
用户指南 | AN-1300 LP3943 Evaluation Kit (Rev. B) | 2013年 4月 30日 | ||||
应用手册 | AN-1715 LP3943/LP3944 as a GPIO Expander (Rev. A) | 2013年 4月 30日 | ||||
应用手册 | Application Note 1715 LP3943/LP3944 as a GPIO Expander (cn) | 最新英语版本 (Rev.A) | 2007年 10月 12日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
BOOSTXL-CAPKEYPAD — MSP430 CapTIvate™ MCU 触控键盘 BoosterPack 插件模块
BOOSTXL-CAPKEYPAD 是一种易于使用的用于 MSP430FR2522 电容式触控感应微控制器 (MCU)(采用 CapTIvate™ 技术)的评估模块 (EVM)。BOOSTXL-CAPKEYPAD 可通过三种方式进行使用 - 配合 LaunchPad™ 开发套件使用、配合 CapTIvate 开发套件 (MSP-CAPT-FR2633) 使用或配合 CapTIvate 编程器板 (CAPTIVATE-PGMR) 使用。
利用 BOOSTXL-CAPKEYPAD,您可以通过添加一个包含 12 个键的电容式触控数字键盘(具有 LED 背光和接近唤醒功能)来扩展您的 (...)
LP3943SW-LINUX — 用于 LP3943 的 Linux 驱动程序
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- lp3943
Linux Source (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
WQFN (RTW) | 24 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。