产品详情

Output options Fixed Output Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 1.8 Vout (min) (V) 1.8 Fixed output options (V) 1.8 Noise (µVrms) 45 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 32 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 29 Dropout voltage (Vdo) (typ) (mV) 425 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 1.8 Vout (min) (V) 1.8 Fixed output options (V) 1.8 Noise (µVrms) 45 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 32 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 29 Dropout voltage (Vdo) (typ) (mV) 425 Operating temperature range (°C) -40 to 125
TO-220 (NDH) 5 86.0552 mm² 10.16 x 8.47 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Input Supply Voltage 2.25 V to 5.5 V
  • Conversions from 2.5-V Rail to 1.8-V Rail
  • Stable with Ceramic Capacitors
  • Low Ground Pin Current
  • Load Regulation of 0.1% for 10 mA to 3-A Load Current
  • 60-μA Typical Quiescent Current in Shutdown Mode
  • Specified Output Current of 3 A
  • Specified VOUT Accuracy of ±2.6% With
    TJ from 0°C to +125°C
  • ERROR Flag Indicates VOUT Status
  • Overtemperature and Overcurrent Protection
  • −40°C to +125°C Operating TJ Range
  • Input Supply Voltage 2.25 V to 5.5 V
  • Conversions from 2.5-V Rail to 1.8-V Rail
  • Stable with Ceramic Capacitors
  • Low Ground Pin Current
  • Load Regulation of 0.1% for 10 mA to 3-A Load Current
  • 60-μA Typical Quiescent Current in Shutdown Mode
  • Specified Output Current of 3 A
  • Specified VOUT Accuracy of ±2.6% With
    TJ from 0°C to +125°C
  • ERROR Flag Indicates VOUT Status
  • Overtemperature and Overcurrent Protection
  • −40°C to +125°C Operating TJ Range

The LP38513 fast-response ultra-low dropout linear regulator operates from a 2.25-V to 5.5-V input supply. This device responds very quickly to step changes in line or load conditions, making it suitable for low-voltage microprocessor applications. Developed on a CMOS process, with a PMOS pass transistor, the LP38513 has low quiescent-current operation independent of the output load current. Ground Pin Current: Typically 12 mA at 3-A load current.Disable Mode: Typically 60 µA quiescent current when the enable (EN) pin is pulled low.ERROR Flag: The ERROR flag goes low if VOUT falls more than typically 15% below the nominal value.Precision Output Voltage: A specified VOUT accuracy of ±2.6% with TJ from 0°C to 125°C.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP38513 fast-response ultra-low dropout linear regulator operates from a 2.25-V to 5.5-V input supply. This device responds very quickly to step changes in line or load conditions, making it suitable for low-voltage microprocessor applications. Developed on a CMOS process, with a PMOS pass transistor, the LP38513 has low quiescent-current operation independent of the output load current. Ground Pin Current: Typically 12 mA at 3-A load current.Disable Mode: Typically 60 µA quiescent current when the enable (EN) pin is pulled low.ERROR Flag: The ERROR flag goes low if VOUT falls more than typically 15% below the nominal value.Precision Output Voltage: A specified VOUT accuracy of ±2.6% with TJ from 0°C to 125°C.

For all available packages, see the orderable addendum at the end of the data sheet.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 LP38513 3-A Fast Response Ultra-Low Dropout Linear Regulator 数据表 (Rev. E) PDF | HTML 2015年 11月 19日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
选择指南 低压降稳压器快速参考指南 (Rev. M) 最新英语版本 (Rev.P) 2017年 1月 5日
EVM 用户指南 AN-1518 LP38513S-1.8 Evaluation Board (Rev. A) 2013年 4月 24日
EVM 用户指南 AN-1670 LP38513TJ-ADJ Evaluation Board (Rev. B) 2013年 4月 24日
EVM 用户指南 AN-1801 LP38511TJ-ADJ Evaluation Board (Rev. B) 2013年 4月 24日
EVM 用户指南 AN-1802 LP38512TJ-ADJ Evaluation Board (Rev. B) 2013年 4月 24日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

参考设计

TIDA-00826 — 50Ω 2GHz 示波器前端参考设计

此参考设计是 50Ω 输入示波器应用的模拟前端的一部分。系统设计人员可轻松使用此评估平台来处理频域和时域应用中的直流到 2GHz 的输入信号。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00359 — 面向 GSPS ADC 的时钟解决方案参考设计

适用于 GSPS 数据转换器的低成本、高性能时钟解决方案。此参考设计讨论如何使用低噪声频率合成器 TRF3765 为 4 GSPS 模数转换器 (ADC12J4000) 生成采样时钟。实验展示了与数据表相当的 SNR 和 SFDR 性能。
设计指南: PDF
原理图: PDF
封装 引脚 下载
TO-220 (NDH) 5 查看选项
TO-263 (KTT) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频