LP2953QML

正在供货

可调节微功耗低压降稳压器

产品详情

Output options Adjustable Output Iout (max) (A) 0.25 Vin (max) (V) 30 Vin (min) (V) -20 Vout (max) (V) 29 Vout (min) (V) 1.23 Fixed output options (V) 3.3, 5 Noise (µVrms) 80 Iq (typ) (mA) 0.13 Thermal resistance θJA (°C/W) 42 Rating Military Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Output discharge, Power good Accuracy (%) 3 PSRR at 100 KHz (dB) 32 Dropout voltage (Vdo) (typ) (mV) 470 Operating temperature range (°C) -55 to 125
Output options Adjustable Output Iout (max) (A) 0.25 Vin (max) (V) 30 Vin (min) (V) -20 Vout (max) (V) 29 Vout (min) (V) 1.23 Fixed output options (V) 3.3, 5 Noise (µVrms) 80 Iq (typ) (mA) 0.13 Thermal resistance θJA (°C/W) 42 Rating Military Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Output discharge, Power good Accuracy (%) 3 PSRR at 100 KHz (dB) 32 Dropout voltage (Vdo) (typ) (mV) 470 Operating temperature range (°C) -55 to 125
CFP (NAC) 16 62.9285 mm² 9.91 x 6.35
  • Output Voltage Adjusts from 1.23V to 29V
  • Ensured 250 mA Output Current
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Extremely Tight Line and Load Regulation
  • Very Low Temperature Coefficient
  • Current and Thermal Limiting
  • Reverse Battery Protection
  • 50 mA (Typical) Output Pulldown Crowbar
  • Auxiliary Comparator Included with CMOS/TTL Compatible Output Levels. Can be used for Fault Detection, Low Input Line Detection, etc.

All trademarks are the property of their respective owners.

  • Output Voltage Adjusts from 1.23V to 29V
  • Ensured 250 mA Output Current
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Extremely Tight Line and Load Regulation
  • Very Low Temperature Coefficient
  • Current and Thermal Limiting
  • Reverse Battery Protection
  • 50 mA (Typical) Output Pulldown Crowbar
  • Auxiliary Comparator Included with CMOS/TTL Compatible Output Levels. Can be used for Fault Detection, Low Input Line Detection, etc.

All trademarks are the property of their respective owners.

The LP2953A is a micropower voltage regulator with very low quiescent current (130 μA typical at 1 mA load) and very low dropout voltage (typ. 60 mV at light load and 470 mV at 250 mA load current). It is ideally suited for battery-powered systems. Furthermore, the quiescent current increases only slightly at dropout, which prolongs battery life.

The LP2953A retains all the desirable characteristics of the LP2951, but offers increased output current, additional features, and an improved shutdown function.

The internal crowbar pulls the output down quickly when the shutdown is activated.

The error flag goes low if the output voltage drops out of regulation.

Reverse battery protection is provided.

The internal voltage reference is made available for external use, providing a low-T.C. reference with very good line and load regulation.

The LP2953A is a micropower voltage regulator with very low quiescent current (130 μA typical at 1 mA load) and very low dropout voltage (typ. 60 mV at light load and 470 mV at 250 mA load current). It is ideally suited for battery-powered systems. Furthermore, the quiescent current increases only slightly at dropout, which prolongs battery life.

The LP2953A retains all the desirable characteristics of the LP2951, but offers increased output current, additional features, and an improved shutdown function.

The internal crowbar pulls the output down quickly when the shutdown is activated.

The error flag goes low if the output voltage drops out of regulation.

Reverse battery protection is provided.

The internal voltage reference is made available for external use, providing a low-T.C. reference with very good line and load regulation.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 LP2953QML Adjustable Micropower Low-Dropout Voltage Regulators 数据表 (Rev. C) 2013年 4月 22日
* SMD LP2953QML SMD 5962-92336 2016年 6月 21日
更多文献资料 Die D/S LP2953 MDS Adj Micropower LDO Voltage Regulator 2012年 9月 28日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
CFP (NAC) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频