LP2952-N
- 2.3-V to 30-V Input Voltage Range
- Output Voltage Adjusts from 1.23 V to 29 V
- 250-mA Output Current
- Extremely Low Quiescent Current
- Low Dropout Voltage
- Extremely Tight Line and Load Regulation
- Very Low Temperature Coefficient
- Current and Thermal Limiting
- Reverse Battery-Input Protection
- 50-mA (Typical) Automatic Output Discharge
- LP2953 Versions Only
- Auxiliary Comparator Included With CMOS-
and TTL-Compatible Output Levels. Can Be
Used for Fault Detection, Low-Input Line
Detection, and so on.
- Auxiliary Comparator Included With CMOS-
The LP2952 and LP2953 are micropower voltage regulators with very low quiescent current (130 µA typical at 1-mA load) and very low dropout voltage (typically 60 mV at light load and 470 mV at 250-mA load current). They are ideally suited for battery-powered systems. Furthermore, the quiescent current increases only slightly at dropout, which prolongs battery life.
The LP2952 and LP2953 retain all the desirable characteristics of the LP2951, but offer increased output current, additional features, and an improved shutdown function.
The automatic output discharge pulls the output down quickly when the shutdown is activated.
The error flag goes low if the output voltage drops out of regulation.
Reverse battery-input protection is provided.
The internal voltage reference is made available for external use, providing a low temperature coefficient (20 ppm/°C) reference with very good line (0.03%) and load (0.04%) regulation.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LP295x Adjustable Micropower Low-Dropout Voltage Regulators 数据表 (Rev. F) | PDF | HTML | 2015年 3月 11日 | ||
应用手册 | AN-1061 Power Conversion in Line-Powered Equipment (Rev. B) | 2013年 4月 23日 | ||||
更多文献资料 | Die D/S LP2952I-3.3-MDC MCD6010A Adjustable Micropower Low-Dropout Voltage Regu | 2012年 10月 24日 | ||||
更多文献资料 | Die D/S LP2952I-3.3-MDC Adjustable micropower low-dropout voltage regulators | 2012年 9月 20日 | ||||
应用手册 | Battery Charging | 2007年 3月 21日 | ||||
应用手册 | Linear and Switching Voltage Regulator Fundamental Part 1 | 2007年 3月 21日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。