SNVS764Q January   2000  – December 2017 LP2950-N , LP2951-N

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Voltage Options
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information: LP2950-N
    5. 7.5 Thermal Information: LP2951-N
    6. 7.6 Electrical Characteristics
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1 Fixed Voltage Options and Programmable Voltage Version
      2. 8.3.2 High Accuracy Output Voltage
      3. 8.3.3 Low Dropout Voltage
      4. 8.3.4 Shutdown Mode
      5. 8.3.5 Error Detection Comparator Output
      6. 8.3.6 Internal Protection Circuitry
        1. 8.3.6.1 Short-Circuit Protection (Current Limit)
        2. 8.3.6.2 Thermal Protection
      7. 8.3.7 Enhanced Stability
    4. 8.4 Device Functional Modes
      1. 8.4.1 Operation with 30 V ≥ VIN > VOUT(TARGET) + 1 V
      2. 8.4.2 Operation with Shutdown Control
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1  1-A Regulator with 1.2-V Dropout
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Output Capacitor Requirements
          2. 9.2.1.2.2 Input Capacitor Requirements
          3. 9.2.1.2.3 Error Detection Comparator Output
          4. 9.2.1.2.4 Programming the Output Voltage (LP2951-N)
          5. 9.2.1.2.5 Reducing Output Noise
        3. 9.2.1.3 Application Curves
      2. 9.2.2  300-mA Regulator with 0.75-V Dropout
      3. 9.2.3  Wide Input Voltage Range Current Limiter
      4. 9.2.4  Low Drift Current Source
      5. 9.2.5  5-V Current Limiter
      6. 9.2.6  Regulator with Early Warning and Auxiliary Output
      7. 9.2.7  Latch Off When Error Flag Occurs
      8. 9.2.8  2-A Low Dropout Regulator
      9. 9.2.9  5-V Regulator with 2.5-V Sleep Function
      10. 9.2.10 Open Circuit Detector for 4 → 20-mA Current Loop
      11. 9.2.11 Regulator with State-of-Charge Indicator
      12. 9.2.12 Low Battery Disconnect
      13. 9.2.13 System Overtemperature Protection Circuit
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 WSON Mounting
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • Input Voltage Range: 2.3 V to 30 V
  • 5-V, 3-V, and 3.3-V Output Voltage Versions Available
  • High Accuracy Output Voltage
  • Ensured 100-mA Output Current
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Extremely Tight Load and Line Regulation
  • Very Low Temperature Coefficient
  • Use as Regulator or Reference
  • Needs Minimum Capacitance for Stability
  • Current and Thermal Limiting
  • Stable With Low-ESR Output Capacitors (10 mΩ to 6 Ω)
  • LP2951-N Versions Only:
    • Error Flag Warns of Output Dropout
    • Logic-Controlled Electronic Shutdown
    • Output Programmable From 1.24 V to 29 V

Applications

  • High-Efficiency Linear Regulator
  • Regulator with Undervoltage Shutdown
  • Low Dropout Battery-powered Regulator
  • Snap-ON/Snap-OFF Regulator
  • space

    space

    space

    space

    space

    space

    space

    space

    space

LP2951 Simplified Schematic

LP2950-N LP2951-N simplified_schematic_2951_snvs764.gif

Description

The LP2950-N and LP2951-N are micropower voltage regulators with very low quiescent current (75 µA typical) and very low dropout voltage (typical 40 mV at light loads and 380 mV at 100 mA). They are ideally suited for use in battery-powered systems. Furthermore, the quiescent current of the device increases only slightly in dropout, prolonging battery life.

Careful design of the LP2950-N/LP2951-N has minimized all contributions to the error budget. This includes a tight initial tolerance (0.5% typical), extremely good load and line regulation (0.05% typical) and a very low output voltage temperature coefficient, making the part useful as a low-power voltage reference.

One such feature is an error flag output which warns of a low output voltage, often due to falling batteries on the input. It may be used for a power-on reset. A second feature is the logic-compatible shutdown input which enables the regulator to be switched on and off. Also, the part may be pin-strapped for a 5-V, 3-V, or 3.3-V output (depending on the version), or programmed from 1.24 V to 29 V with an external pair of resistors.

The LP2950-N is available in the surface-mount TO-252 package and in the popular 3-pin TO-92 package for pin-compatibility with older 5-V regulators. The 8-pin LP2951-N is available in plastic, ceramic dual-in-line, WSON, or metal can packages and offers additional system functions.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LP2950-N TO-92 (3) 4.30 mm × 4.30 mm
TO-252 (3) 9.91 mm × 6.58 mm
LP2951-N SOIC (8) 4.90 mm × 3.91 mm
VSSOP (8) 3.00 mm × 3.00 mm
WSON (8) 4.00 mm × 4.00 mm
PDIP (8) 9.81 mm × 6.35 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

LP2950-N Simplified Schematic

LP2950-N LP2951-N simplified_schematic_2950_snvs764.gif

Revision History

Changes from P Revision (May 2016) to Q Revision

  • Changed LP2951-N ESD parameter pin references and added SENSE pin row to LP2951-N ESD parameter in ESD Ratings tableGo

Changes from O Revision (December 2014) to P Revision

  • Added rows to ESD Ratings table to differentiate values for pins 3 and 7 of the LP2951-N deviceGo
  • Added footnotes 2 and 3 to both Thermal Information tables Go

Changes from N Revision (May 2013) to O Revision

  • Added Device Information and ESD Rating tables, Feature Description, Device Functional Modes, Application and Implementation, Power Supply Recommendations, Layout, Device and Documentation Support, and Mechanical, Packaging, and Orderable Information sections; moved some curves to Application Curves section; update pin names; change package nomenclature from National to TI Go

Changes from M Revision (April 2013) to N Revision

  • Changed layout of National Data Sheet to TI format Go