可提供此产品的更新版本

open-in-new 比较替代产品
功能优于比较器件,可直接替换
TLV9062 正在供货 双路、5.5V、10MHz 运算放大器 Higher GBW (10MHz), rail-to-rail inputs & outputs, designed for cost-optimized applications

产品详情

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 8 Slew rate (typ) (V/µs) 4.5 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.41 Vn at 1 kHz (typ) (nV√Hz) 11 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.4 Features EMI Hardened Input bias current (max) (pA) 10 CMRR (typ) (dB) 94 Iout (typ) (A) 0.062 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) -1.2 Output swing headroom (to negative supply) (typ) (V) 0.007 Output swing headroom (to positive supply) (typ) (V) -0.07
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 8 Slew rate (typ) (V/µs) 4.5 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.41 Vn at 1 kHz (typ) (nV√Hz) 11 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.4 Features EMI Hardened Input bias current (max) (pA) 10 CMRR (typ) (dB) 94 Iout (typ) (A) 0.062 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) -1.2 Output swing headroom (to negative supply) (typ) (V) 0.007 Output swing headroom (to positive supply) (typ) (V) -0.07
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Unless Otherwise Noted, Typical Values
    at TA = 25°C, VSUPPLY = 3.3V
  • Supply Voltage 2.7V to 5.5V
  • Supply Current (Per Channel) 0.4 mA
  • Input Offset Voltage 1 mV max
  • Input Bias Current 0.1 pA
  • GBW 8 MHz
  • EMIRR at 1.8 GHz 87 dB
  • Input Noise Voltage at 1 kHz 11 nV/√Hz
  • Slew Rate 4.5 V/µs
  • Output Voltage Swing Rail-to-Rail
  • Output Current Drive 30 mA
  • Operating Ambient Temperature Range −40°C to 125°C

All trademarks are the property of their respective owners.

  • Unless Otherwise Noted, Typical Values
    at TA = 25°C, VSUPPLY = 3.3V
  • Supply Voltage 2.7V to 5.5V
  • Supply Current (Per Channel) 0.4 mA
  • Input Offset Voltage 1 mV max
  • Input Bias Current 0.1 pA
  • GBW 8 MHz
  • EMIRR at 1.8 GHz 87 dB
  • Input Noise Voltage at 1 kHz 11 nV/√Hz
  • Slew Rate 4.5 V/µs
  • Output Voltage Swing Rail-to-Rail
  • Output Current Drive 30 mA
  • Operating Ambient Temperature Range −40°C to 125°C

All trademarks are the property of their respective owners.

Texas Instrument’s LMV851/LMV852/LMV854 are CMOS input, low power op amp ICs, providing a low input bias current, a wide temperature range of −40°C to +125°C and exceptional performance, making them robust general purpose parts. Additionally, the LMV851/LMV852/LMV854 are EMI hardened to minimize any interference so they are ideal for EMI sensitive applications. The unity gain stable LMV851/LMV852/LMV854 feature 8 MHz of bandwidth while consuming only 0.4 mA of current per channel. These parts also maintain stability for capacitive loads as large as 200 pF. The LMV851/LMV852/LMV854 provide superior performance and economy in terms of power and space usage. This family of parts has a maximum input offset voltage of 1 mV, a rail-to-rail output stage and an input common-mode voltage range that includes ground. Over an operating supply range from 2.7V to 5.5V the LMV851/LMV852/LMV854 provide a CMRR of 92 dB, and a PSRR of 93 dB. The LMV851/LMV852/LMV854 are offered in the space saving 5-Pin SC70 package, the 8-Pin VSSOP and the 14-Pin TSSOP package.

Texas Instrument’s LMV851/LMV852/LMV854 are CMOS input, low power op amp ICs, providing a low input bias current, a wide temperature range of −40°C to +125°C and exceptional performance, making them robust general purpose parts. Additionally, the LMV851/LMV852/LMV854 are EMI hardened to minimize any interference so they are ideal for EMI sensitive applications. The unity gain stable LMV851/LMV852/LMV854 feature 8 MHz of bandwidth while consuming only 0.4 mA of current per channel. These parts also maintain stability for capacitive loads as large as 200 pF. The LMV851/LMV852/LMV854 provide superior performance and economy in terms of power and space usage. This family of parts has a maximum input offset voltage of 1 mV, a rail-to-rail output stage and an input common-mode voltage range that includes ground. Over an operating supply range from 2.7V to 5.5V the LMV851/LMV852/LMV854 provide a CMRR of 92 dB, and a PSRR of 93 dB. The LMV851/LMV852/LMV854 are offered in the space saving 5-Pin SC70 package, the 8-Pin VSSOP and the 14-Pin TSSOP package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 LMV851/LMV852/LMV854 8 MHz Low Power CMOS, EMI Hardened Operational Amplifiers 数据表 (Rev. A) 2013年 3月 25日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 AN-1698 A Specification for EMI Hardened Operational Amplifiers (Rev. B) 2013年 4月 26日
EVM 用户指南 AN-1760 EMIRR Evaluation Boards for LMV851/LMV852/LMV854 (Rev. B) 2013年 4月 26日
应用手册 App Note 1698 A Spec for EMI Hardened Op Amplifiers 2010年 1月 15日
白皮书 EMI-Hardened Operational Amplifiers for Robust Circuit Design 2008年 9月 22日
应用手册 Application Note 1760 EMIRR Evaluation Boards for LMV851/LMV852/LMV854 (cn) 2008年 7月 11日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
仿真模型

LMV852 PSPICE Model

SNOM033.ZIP (3 KB) - PSpice Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
设计工具

CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器

该设计将输入信号 VIN 反相并应用 1000V/V 或 60dB 的信号增益。具有 T 反馈网络的反相放大器可用于获得高增益,而无需 R4 具有很小的值或反馈电阻器具有很大的值。
设计工具

CIRCUIT060015 — 可调节基准电压电路

该电路结合了一个反相和同相放大器,可使基准电压在正负输入电压范围内进行调节。可通过增加增益来提高最大负基准电压电平。
设计工具

CIRCUIT060074 — 采用比较器的高侧电流检测电路

该高侧电流检测解决方案使用一个具有轨到轨输入共模范围的比较器,如果负载电流上升至超过 1A,则在比较器输出端 (COMP OUT) 产生过流警报 (OC-Alert) 信号。该实现中的 OC-Alert 信号低电平有效。因此,当超过 1A 阈值后,比较器输出变为低电平。实现了迟滞,使得当负载电流减小至 0.5 A(减少 50%)时,OC-Alert 将返回到逻辑高电平状态。该电路使用漏极开路输出比较器,从而对输出高逻辑电平进行电平转换,以控制数字逻辑输入引脚。对于需要驱动 MOSFET 开关栅极的应用,最好使用具有推挽输出的比较器。
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
VSSOP (DGK) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频