ZHCSI24O September   2000  – April 2018 LMV7235 , LMV7239

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      电源电流与电源电压间的关系
      2.      传播延迟与过驱动
  4. 修订历史记录
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics, 2.7 V
    6. 6.6 Electrical Characteristics, 5 V
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Stage
      2. 7.3.2 Output Stage: LMV7239
      3. 7.3.3 Output Stage: LMV7235
    4. 7.4 Device Functional Modes
      1. 7.4.1 Capacitive and Resistive Loads
      2. 7.4.2 Noise
      3. 7.4.3 Hysteresis
        1. 7.4.3.1 Inverting Comparator With Hysteresis
        2. 7.4.3.2 Non-Inverting Comparator With Hysteresis
      4. 7.4.4 Zero Crossing Detector
        1. 7.4.4.1 Zero Crossing Detector With Hysteresis
      5. 7.4.5 Threshold Detector
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Square Wave Oscillator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Crystal Oscillator
      3. 8.2.3 Infrared (IR) Receiver
      4. 8.2.4 Window Detector
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 开发支持
    2. 11.2 文档支持
      1. 11.2.1 相关文档
    3. 11.3 相关链接
    4. 11.4 接收文档更新通知
    5. 11.5 社区资源
    6. 11.6 商标
    7. 11.7 静电放电警告
    8. 11.8 术语表
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics, 2.7 V

Unless otherwise specified, all limits ensured for TA = 25°C, VCM = V+/2, V+ = 2.7 V, V = 0 V.
PARAMETER TEST CONDITIONS MIN(1) TYP(3) MAX(1) UNIT
VOS Input Offset Voltage –6 ±0.8 +6 mV
At temp extremes –8 +8
IB Input Bias Current 30 400 nA
At temp extremes 600
IOS Input Offset Current 5 200 nA
At temp extremes 400
CMRR Common-Mode Rejection Ratio 0 V < VCM < 2.7 V(2) 52 62 dB
PSRR Power Supply Rejection Ratio V+ = 2.7 V to 5 V 65 85 dB
VCM Input Common-Mode Voltage Range CMRR > 50 dB V −0.1 −0.2 to 2.9 V+ +0.1 V
At temp extremes V V+
VO Output Swing High
(LMV7239 only)
IL = 4 mA,
VID = 500 mV
V+ −0.35 V+ −0.26 V
IL = 0.4 mA,
VID = 500 mV
V+ −0.02 V
Output Swing Low IL = −4 mA,
VID = −500 mV
230 350 mV
At temp extremes 450
IL = −0.4 mA,
VID = −500 mV
15 mV
ISC Output Short Circuit Current Sourcing, VO = 0 V
(LMV7239 only)
15 mA
Sinking, VO = 2.7 V
(LMV7235, RL = 10 k)
20 mA
IS Supply Current No load 52 85 µA
At temp extremes 100
tPD Propagation Delay Overdrive = 20 mV
CLOAD = 15 pF(5)
96 ns
Overdrive = 50 mV
CLOAD = 15 pF(5)
87 ns
Overdrive = 100 mV
CLOAD = 15 pF(5)
85 ns
tSKEW Propagation Delay Skew
(LMV7239 only)
Overdrive = 20 mV(4) 2 ns
tr Output Rise Time LMV7239/LMV7239Q
10% to 90%
1.7 ns
LMV7235
10% to 90%(5)
112 ns
tf Output Fall Time 90% to 10% 1.7 ns
ILEAKAGE Output Leakage Current
(LMV7235 only)
3 nA
All limits are ensured by testing or statistical analysis.
CMRR is not linear over the common mode range. Limits are guaranteed over the worst case from 0 to VCC/2 or VCC/2 to VCC.
Typical values represent the most likely parametric norm as determined at the time of characterization. Actual typical values may vary over time and will also depend on the application and configuration. The typical values are not tested and are not guaranteed on shipped production material.
Propagation Delay Skew is defined as the absolute value of the difference between tPDLH and tPDHL.
A 10k pullup resistor was used when measuring the LMV7235. The rise time of the LMV7235 is a function of the R-C time constant.