可提供此产品的更新版本
功能与比较器件相同且具有相同引脚
功能与比较器件相同但引脚有所不同
LMR14006
- Ultra Low 28 µA Standby Current in Sleep Mode
- Input Voltage Range 4 V to 40 V
- 1 µA Shutdown Current
- High Duty Cycle Operation Supported
- Output Current up to 600 mA
- 1.1 MHz and 2.1 MHz Switching Frequency
- Internal Compensation
- High Voltage Enable Input
- Internal Soft Start
- Over Current Protection
- Over Temperature Protection
- Small Overall Solution Size (TSOT-6L Package)
The LMR14006 is a PWM DC/DC buck (step-down) regulator. With a wide input range of 4 V-40 V, it is suitable for a wide range of application from industrial to automotive for power conditioning from an unregulated source. The regulator’s standby current is 28 µA in sleep mode, which is suitable for battery operating systems. An ultra low 1 µA current can further prolong battery life in shutdown mode. Operating frequency is fixed at 1.1 MHz (X version) and 2.1 MHz (Y version) allowing the use of small external components while still being able to have low output ripple voltage. Soft-start and compensation circuits are implemented internally, and these allow the device to be used with minimized external components. The LMR14006 is optimized for up to 600 mA load current which has a 0.765 V typical feedback voltage. The device has built-in protection features such as pulse by pulse current limit, thermal sensing and shutdown due to excessive power dissipation. The LMR14006 is available in a low profile TSOT-6L package.
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LMR14006 SIMPLE SWITCHER 40 V 600 mA Buck Regulator With High Efficiency Sleep Mode 数据表 (Rev. B) | PDF | HTML | 2014年 11月 12日 | ||
应用手册 | How to Evaluate Junction Temperature Properly with Thermal Metrics (Rev. B) | 2019年 3月 29日 | ||||
应用手册 | How to Evaluate the Maximum Inductor in Internal Compensation PCM Buck Converter | 2017年 9月 20日 | ||||
技术文章 | Automotive LED blinkers made SIMPLE | PDF | HTML | 2015年 9月 4日 | |||
EVM 用户指南 | LMR14003Y/6YEVM Evaluation Board | 2013年 8月 19日 | ||||
应用手册 | AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) | 2013年 4月 24日 | ||||
应用手册 | AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) | 2013年 4月 23日 | ||||
应用手册 | AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) | 2013年 4月 23日 | ||||
更多文献资料 | SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations | 2005年 7月 12日 | ||||
应用手册 | AN-643 EMI/RFI Board Design (Rev. B) | 2004年 5月 3日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LMR14006YEVM — 4V 至 40V 输入、5.0V 输出 (600mA) 降压转换器评估模块
The LMR14006YEVM is a fully assembled and tested circuit for evaluating the LMR14006Y Step-Down Converter. The LMR14006YEVM operates from 4V to 40V input (12V nominal) and provides a 5.0V output at 600mA. The board also has jumper connector to enable or disable the converter operation.
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
SOT-23-THN (DDC) | 6 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。