LMP7712

正在供货

具有关断功能的双通道、17MHz、低噪声、低偏置电流、CMOS 输入、精密放大器

产品详情

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.15 GBW (typ) (MHz) 17 Features Shutdown Slew rate (typ) (V/µs) 9.5 Rail-to-rail In to V-, Out Offset drift (typ) (µV/°C) 1 Iq per channel (typ) (mA) 1.3 Vn at 1 kHz (typ) (nV√Hz) 5.8 CMRR (typ) (dB) 100 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 1 Iout (typ) (A) 0.023 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) -0.022 THD + N at 1 kHz (typ) (%) 0.001
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.15 GBW (typ) (MHz) 17 Features Shutdown Slew rate (typ) (V/µs) 9.5 Rail-to-rail In to V-, Out Offset drift (typ) (µV/°C) 1 Iq per channel (typ) (mA) 1.3 Vn at 1 kHz (typ) (nV√Hz) 5.8 CMRR (typ) (dB) 100 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 1 Iout (typ) (A) 0.023 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) -0.022 THD + N at 1 kHz (typ) (%) 0.001
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Unless Otherwise Noted, Typical Values at VS = 5V.
  • Input Offset Voltage ±150 μV (Max)
  • Input Bias Current 100 fA
  • Input Voltage Noise 5.8 nV/√Hz
  • Gain Bandwidth Product 17 MHz
  • Supply Current (LMP7711) 1.15 mA
  • Supply Current (LMP7712) 1.30 mA
  • Supply Voltage Range 1.8V to 5.5V
  • THD+N @ f = 1 kHz 0.001%
  • Operating Temperature Range −40°C to 125°C
  • Rail-to-rail Output Swing
  • Space Saving SOT Package (LMP7711)
  • 10-pin VSSOP Package (LMP7712)
  • Unless Otherwise Noted, Typical Values at VS = 5V.
  • Input Offset Voltage ±150 μV (Max)
  • Input Bias Current 100 fA
  • Input Voltage Noise 5.8 nV/√Hz
  • Gain Bandwidth Product 17 MHz
  • Supply Current (LMP7711) 1.15 mA
  • Supply Current (LMP7712) 1.30 mA
  • Supply Voltage Range 1.8V to 5.5V
  • THD+N @ f = 1 kHz 0.001%
  • Operating Temperature Range −40°C to 125°C
  • Rail-to-rail Output Swing
  • Space Saving SOT Package (LMP7711)
  • 10-pin VSSOP Package (LMP7712)

The LMP7711/LMP7712 are single and dual low noise, low offset, CMOS input, rail-to-rail output precision amplifiers with a high gain bandwidth product and an enable pin. The LMP7711/LMP7712 are part of the LMP precision amplifier family and are ideal for a variety of instrumentation applications.

Utilizing a CMOS input stage, the LMP7711/LMP7712 achieve an input bias current of 100 fA, an input referred voltage noise of 5.8 nV/√Hz, and an input offset voltage of less than ±150 μV. These features make the LMP7711/LMP7712 superior choices for precision applications.

Consuming only 1.15 mA of supply current, the LMP7711 offers a high gain bandwidth product of 17 MHz, enabling accurate amplification at high closed loop gains.

The LMP7711/LMP7712 have a supply voltage range of 1.8V to 5.5V, which makes these ideal choices for portable low power applications with low supply voltage requirements. In order to reduce the already low power consumption the LMP7711/LMP7712 have an enable function. Once in shutdown, the LMP7711/LMP7712 draw only 140 nA of supply current.

The LMP7711/LMP7712 are built with TI's advanced VIP50 process technology. The LMP7711 is offered in a 6-pin SOT package and the LMP7712 is offered in a 10-pin VSSOP.

The LMP7711/LMP7712 are single and dual low noise, low offset, CMOS input, rail-to-rail output precision amplifiers with a high gain bandwidth product and an enable pin. The LMP7711/LMP7712 are part of the LMP precision amplifier family and are ideal for a variety of instrumentation applications.

Utilizing a CMOS input stage, the LMP7711/LMP7712 achieve an input bias current of 100 fA, an input referred voltage noise of 5.8 nV/√Hz, and an input offset voltage of less than ±150 μV. These features make the LMP7711/LMP7712 superior choices for precision applications.

Consuming only 1.15 mA of supply current, the LMP7711 offers a high gain bandwidth product of 17 MHz, enabling accurate amplification at high closed loop gains.

The LMP7711/LMP7712 have a supply voltage range of 1.8V to 5.5V, which makes these ideal choices for portable low power applications with low supply voltage requirements. In order to reduce the already low power consumption the LMP7711/LMP7712 have an enable function. Once in shutdown, the LMP7711/LMP7712 draw only 140 nA of supply current.

The LMP7711/LMP7712 are built with TI's advanced VIP50 process technology. The LMP7711 is offered in a 6-pin SOT package and the LMP7712 is offered in a 10-pin VSSOP.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 LMP7711/712 Single/Dual Precision, 17MHz, Low Noise, CMOS Input Amps 数据表 (Rev. F) 2013年 5月 2日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
白皮书 Amp Closed-Loop Bndwidth Considerations in High Res ADC Apps 2006年 10月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
评估板

DIYAMP-EVM — 通用自制 (DIY) 放大器电路评估模块

DIYAMP-EVM 是独特的评估模块 (EVM) 系列,可为工程师和 DIY 爱好者提供现实生活中的放大器电路,使您能够快速完成设计概念评估和仿真验证。它采用 3 种行业标准封装选项(SC70、SOT23、SOIC)并提供 12 种流行的放大器配置,包括放大器、滤波器、稳定性补偿以及同时适用于单电源和双电源的比较器配置。

DIYAMP-EVM 系列可实现快速、方便的原型设计,并且使用常用的 0805 或 0603 表面贴装式组件。通过配置多个组合,EVM 使您能够构建广泛的评估电路,从简单的放大器电路到复杂的信号链。所有 EVM 均与试验电路板、超小型 A 版 (...)

用户指南: PDF | HTML
仿真模型

LMP7712 PSPICE Model (Rev. A)

SNOM091A.ZIP (15 KB) - PSpice Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
计算工具

OPAMP-NOISECALC Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
支持的产品和硬件

支持的产品和硬件

产品
LCD 和 OLED 显示电源和驱动器
BUF20800-Q1 具有两条可编程 VCOM 通道的汽车类 18 通道伽马电压发生器
通用运算放大器
TLE2027-EP 增强型产品 Excalibur 低噪声高速精确运算放大器 TLE2142A Excalibur 低噪声高速精密双路运算放大器 TLE2142AM 高速高驱动精密双通道运算放大器 TLE2142AM-D 高速高驱动单通道精密运算放大器 TLE2142M-D 高速高驱动双通道运算放大器
精密运算放大器 (Vos<1mV)
ICL7652 高精密 5µV 失调电压、斩波稳定型运算放大器 INA1620 具有集成薄膜电阻器和 EMI 滤波功能的高保真音频运算放大器 LMC6061 精密 CMOS 单通道微功耗运算放大器 LMC6062 精密 CMOS 双通道微功耗运算放大器 LMC6064 精密 CMOS 四通道微功耗运算放大器 LMC6081 精密 CMOS 单通道运算放大器 LMC6081-MIL 精密 CMOS 单路运算放大器 LMC6082 精密 CMOS 双通道运算放大器 LMC6084 精密 CMOS 四通道运算放大器 LMC6462 双通道微功耗、轨至轨输入和输出 CMOS 运算放大器 LMC6464 四通道微功耗轨至轨输入和输出 CMOS 运算放大器 LMC6464QML 四通道微功耗轨至轨输入和输出 CMOS 运算放大器 LMC6482 超低偏置电流、精密 CMOS 轨至轨输入和输出双通道运算放大器 LMC6482QML 超低偏置电流、精密 CMOS 轨至轨输入和输出运算放大器 LMC6484 超低偏置电流、精密 CMOS 轨至轨输入和输出四通道运算放大器 LMC6484QML 超低偏置电流、精密 CMOS 轨至轨输入和输出运算放大器 LMP2011 单路、高精度、轨到轨输出运算放大器 LMP2012 双路、高精度、轨到轨输出运算放大器 LMP2012QML-SP 双路、高精度、轨到轨输出运算放大器 LMP2014MT 四通道、高精度、轨到轨输出运算放大器 LMP2021 零漂移、低噪声、抗 EMI 单通道放大器 LMP2022 零漂移、低噪声、抗 EMI 双通道放大器 LMP2231 具有 CMOS 输入的单路微功耗、1.6V、精密运算放大器 LMP2232 具有 CMOS 输入的双通道微功耗、1.6V、精密运算放大器 LMP2234 具有 CMOS 输入的四通道微功耗、1.6V、精密运算放大器 LMP7701 精密 CMOS 输入 RRIO 宽电源电压范围单通道放大器 LMP7702 精密 CMOS 输入 RRIO 宽电源电压范围双通道放大器 LMP7704 精密 CMOS 输入 RRIO 宽电源电压范围四通道放大器 LMP7704-SP 具有 RRIO 的耐辐射加固保障 (RHA)、精密低输入偏置宽电源范围放大器 LMP7707 精密 CMOS 输入 RRIO 宽电源电压范围解补偿单通道放大器 LMP7708 精密 CMOS 输入 RRIO 宽电源电压范围解补偿双通道放大器 LMP7709 精密 CMOS 输入 RRIO 宽电源电压范围解补偿四通道放大器 LMP7711 具有关断功能的单通道、17MHz、低噪声、低偏置电流、CMOS 输入、精密放大器 LMP7712 具有关断功能的双通道、17MHz、低噪声、低偏置电流、CMOS 输入、精密放大器 LMP7715 单路、17MHz、低噪声、低偏置电流、CMOS 输入、精密放大器 LMP7716 双通道、17MHz、低噪声、低偏置电流、CMOS 输入、精密放大器 LMP7716-Q1 汽车类、双精度、17MHz、低噪声 CMOS 输入放大器 LMP7721 3 毫微微安输入偏置电流精密放大器 LMP7731 单通道 2.9nV/sqrt(Hz) 低噪声精密 RRIO 放大器 LMP7732 双通道 2.9nV/sqrt(Hz) 低噪声精密 RRIO 放大器 LMV2011 高精度、轨到轨输出运算放大器 LMV641 10MHz、12V 低功率放大器 LMV771 单通道、低失调电压、低噪声、RRO 运算放大器 LMV772 双通道、低失调电压、低噪声、RRO 运算放大器 LMV772-Q1 汽车类、低失调电压、低噪声、RRO 运算放大器 LMV774 四通道、低失调电压、低噪声、RRO 运算放大器 LMV841 单通道 CMOS 输入、RRIO、宽电源电压范围运算放大器 LMV841-Q1 汽车类、CMOS 输入、RRIO、宽电源电压范围运算放大器 LMV842 双通道 CMOS 输入、RRIO、宽电源电压范围运算放大器 LMV842-Q1 汽车类、双通道 CMOS 输入、RRIO、宽电源电压范围四通道运算放大器 LMV844 四通道 CMOS 输入、RRIO、宽电源电压范围运算放大器 LMV844-Q1 汽车类、四路 CMOS 输入、RRIO、宽电源电压范围四通道运算放大器 LPV811 单通道 450nA 毫微功耗精密运算放大器 LPV812 双通道 425nA 精密毫微功耗运算放大器 LPV821 650nA 精密型零温漂纳瓦级功率放大器 LT1013 低功耗、4V 至 44V 宽电源电压范围、双通道精密运算放大器 LT1013D 低功耗、5V 至 44V 宽电源电压范围、双通道精密运算放大器 LT1013M 双通道精密运算放大器 LT1014 低功耗、5V 至 44V 宽电源电压范围、四通道精密运算放大器 LT1014-MIL 四通道精密运算放大器 LT1014A 四通道精密运算放大器 LT1014D 低功耗、5V 至 44V 宽电源电压范围、四通道运算放大器 LT1014D-EP 四通道精密运算放大器(增强型产品) OP07 精密运算放大器 OP07C 低失调电压 (0.25mV) 单通道运算放大器 OP07D 低失调电压 (0.15mV) 单通道运算放大器 OP27 低噪声高速精确运算放大器 OPA130 单通道、1MHZ、20pA 偏置电流、530µA 功耗、FET 运算放大器 OPA131 单通道、4MHZ、50pA 偏置电流、750µA 功耗、FET 运算放大器 OPA140 具有轨到轨输出的单通道、11MHz、低噪声 36V JFET 精密运算放大器 OPA140A-DIE 具有轨到轨输出的 11MHz、低噪声 36V JFET 精密运算放大器 OPA145 单路、5.5MHz、高压摆率、低噪声、低功耗、RRO 精密 JFET 运算放大器 OPA177 精密运算放大器 OPA180 0.1μV/°C 温漂、低噪声、轨到轨输出、36V、零漂移运算放大器 OPA180-Q1 通过汽车认证的 0.1μV/°C 温漂、低噪声、RRO、36V 零温漂运算放大器 OPA187 Zero drift (10µV, 0.001µV/°C), MUX-friendly, low power, RRO, CMOS precision op amp OPA188 低噪声、轨到轨输出、36V、零温漂、精密运算放大器 OPA188-Q1 通过汽车认证的精密、低噪声、RRO、36V、零温漂运算放大器 OPA189 单路、14MHz、多路复用器友好型、低噪声、零温漂、RRO、CMOS 精密运算放大器 OPA191 低功耗、36V e-trim CMOS 精密放大器 OPA192 高电压、轨到轨输入/输出、5µV、0.2µV/°C、精密运算放大器 OPA192-Q1 汽车类高电压轨到轨输入/输出精密运算放大器 E-Trim™ 系列 OPA196 具有多路复用器友好型输入的单路、36V、低功耗通用放大器 OPA197 单路、36V、轨到轨输入/输出、低失调电压精密运算放大器 OPA197-Q1 汽车类单通道 36V、轨至轨输入/输出、低失调电压精密运算放大器 OPA202 低噪声(0.2µVPP,9nV/√Hz)、高容性驱动 (25nF)、超 β、精密运算放大器 OPA206 具有超 ß 输入和 OVP 的低功耗 (240µA)、低噪声 (8nV/√Hz)、精密 e-trim™ 运算放大器 OPA207 低功耗 (350µA)、低噪声 (7.5nV/√Hz)、高精度(100µV、0.2µV/°C)、双极性 RRO 运算放大器 OPA209 单通道、2.2nV/rtHz、18MHz、RRO、36V 精密运算放大器 OPA210 2.2nV/√Hz 低功耗 36V 运算放大器 OPA211 1.1nV/rtHz 噪声、低功耗、精密运算放大器 OPA211-EP 增强型产品 1.1nV/rtHz 噪声、低功耗精密运算放大器 OPA211-HT 高温 1.1nV/rtHz 噪声、低功耗精密运算放大器 OPA2130 双通道、1MHZ、20pA 偏置电流、530µA 功耗、FET 运算放大器 OPA2131 双通道、4MHZ、50pA 偏置电流、750µA 功耗、FET 运算放大器 OPA2140 具有轨到轨输出的双通道、11MHz、低噪声 36V JFET 精密运算放大器 OPA2145 双通道、5.5MHz、高压摆率、低噪声、低功耗、RRO 精密 JFET 运算放大器 OPA2156 低噪声 (3nV/√Hz @10kHz)、高速(25MHz、40V/µs)、CMOS 精密 RRIO 双通道运算放大器 OPA2180 温漂为 0.1μV/°C、低噪声、轨到轨输出、36V、零温漂运算放大器 OPA2180-Q1 通过汽车认证的 0.1 μV/°C 温漂、低噪声、RRO、36V 零温漂运算放大器 OPA2182 具有业界超低温漂(最大 0.012uV/˚C)的 5.7nV/rtHz、多路复用器友好型 36V 运算放大器 OPA2187 Zero-drift (10µV, 0.001µV/C˚), MUX-friendly, low power, RRO, CMOS precision op amp (dual) OPA2188 0.03μV/°C、6μV Vos、低噪声、轨到轨输出、36V 零温漂运算放大器 OPA2188-Q1 通过汽车认证的 0.03µV/°C 温漂、6µV Vos、低噪声、RRO、36V 零温漂运算放大器 OPA2189 支持多路复用器的双通道 14MHz、低噪声、零漂移、RRO、CMOS 精密运算放大器 OPA2191 36V、低功耗、e-trim™ CMOS 精密运算放大器 OPA2192 具有 e-trim 的 36V、精密、RRIO、低失调电压、低输入偏置电流运算放大器 OPA2192-Q1 采用电子修整技术的汽车类 36V、精密、RRIO、低失调电压、低输入偏置电流运算放大器 OPA2196 具有多路复用器友好型输入的双路、36V、低功耗通用放大器 OPA2197 双路 36V 精密轨到轨输入/输出、低失调电压运算放大器 OPA2197-Q1 汽车类双通道 36V、精密轨到轨输入/输出、低失调电压运算放大器 OPA2202 低噪声(0.2µVPP,9nV/√Hz)、高容性驱动 (25nF) 双路超 β 精密运算放大器 OPA2205 具有低输入辅助电源电流和低噪声的双路轨到轨、双极精密 e-trim™ 运算放大器 OPA2206 具有 e-trim™ 和超 β 输入晶体管的 OVP ±40V、低功耗、低噪声精密放大器 OPA2209 双通道、2.2nV/rtHz、18MHz、RRO、36V 精密运算放大器 OPA2210 超低噪声 (2.2nV/√Hz)、超 β (0.3nA)、高精度(5µV、0.1µV/°C)、36V、双通道运算放大器 OPA2211-EP 1.1nV/√Hz 噪声、低功耗、精密运算放大器 OPA2211-HT 1.1nV/rtHz 噪声低功耗精密运算放大器 OPA2211A 1.1nV/rtHz 噪声、低功耗精密运算放大器 OPA2227 双通道高精密低噪声运算放大器 OPA2227-EP 增强型产品,高精度、低噪声运算放大器 OPA2228 双通道、高带宽、高精密低噪声运算放大器 OPA2237 MicroAmplifier™ 系列、双通道单电源运算放大器 OPA2241 双通道、5V 单电源、微功耗运算放大器 OPA2251 双通道、15V 单电源、微功耗运算放大器 OPA227 高精度低噪声运算放大器 OPA2277 10µV、0.1µV/˚C、高精度、低功耗运算放大器 OPA2277-EP 增强型产品,高精度运算放大器 OPA228 33MHz、3nV/√Hz 噪声、高精密运算放大器 OPA2317 双通道、低失调电压、轨到轨 I/O 运算放大器 OPA2317-Q1 OPAx317-Q1 低偏移、轨到轨 I/O 运算放大器 OPA2320 双通道、高精度、零交叉、20MHz、0.9pA Ib、RRIO、CMOS 运算放大器 OPA2320-Q1 汽车类双路精密零交叉 20MHz、0.9pA、Ib、RRIO、CMOS 运算放大器 OPA2325 具有 RRIO 和零交叉的双路精密、宽带宽、低噪声、低功耗 ADC 驱动运算放大器 OPA2330 双通道、1.8V、35µA、微功耗、精密、零温漂 CMOS 运算放大器 OPA2333 1.8V、17µA、双通道、微功耗、零漂移 CMOS 运算放大器 OPA2333-HT 高温、1.8V、17µA、双通道、微功耗、零漂移 CMOS 运算放大器 OPA2333-Q1 汽车类 1.8V、17µA、双通道、微功耗、零漂移 CMOS 运算放大器 OPA2333A-EP 增强型 1.8V、17µA、双通道、微功耗、零漂移 CMOS 运算放大器 OPA2333P 具有 >300kHz GBW 的 1.8V、17μA、双通道、微功耗零漂移 CMOS 运算放大器 OPA2334 具有关断功能的双路、0.05uV/°C(最大值)、单电源 CMOS 运算放大器 OPA2335 双路、0.05uV/°C(最大值)、单电源 CMOS 运算放大器 OPA2335M 最大漂移 0.05uV/℃ 的单电源 CMOS 运算放大器 OPA2336 MicroAmplifier 系列单电源微功耗 CMOS 运算放大器 OPA2340 双通道、单电源、轨至轨、低功耗运算放大器 OPA2350 双通道单电源、轨至轨、高速、低噪声运算放大器 OPA2369 双通道、1.8V、700nA、零交叉轨到轨 I/O 运算放大器 OPA237 MicroAmplifier™ 系列、单电源运算放大器 OPA2376 双通道、低噪声、低静态电流、精密运算放大器 OPA2376-Q1 低噪声、低静态电流精密运算放大器电子微调/交换 OPA2377 低成本、低噪声、5MHz CMOS 运算放大器 OPA2377-Q1 通过汽车认证的轨到轨输入/输出、低噪声、5MHz CMOS 运算放大器 OPA2378 零温漂系列双通道、低噪声、900kHz、RRIO、精密运算放大器 OPA2381 精确低功耗互阻抗放大器 OPA2387 超高精度、零温漂、低输入偏置电流运算放大器 OPA2388 双通道、10MHz、CMOS、零漂移、零交叉、真 RRIO 精密运算放大器 OPA2388-Q1 符合汽车标准的双路、宽带宽、零温漂、零交叉精密放大器 OPA241 单通道、5V 单电源、微功耗运算放大器 OPA251 单通道、15V 单电源、微功耗运算放大器 OPA27 超低噪声 (4.5nV/√Hz)、100µV 失调电压、单位增益稳定精密运算放大器 OPA2727 e-trim™ 20MHz、高精密 CMOS 运算放大器 OPA2734 零温漂系列、具有关断功能的双通道 0.05uV/℃(最大值)单电源 CMOS 运算放大器 OPA2735 双通道 0.05uV/°C(最大值)单电源 CMOS 运算放大器、零温漂系列 OPA277 双通道、36V、10µV 失调电压、0.1µV/˚C 温漂、双极运算放大器 OPA2828 双通道、高速(45MHz 和 150 V/μs)、36V、低噪声 (4nV/√Hz) RRO JFET 运算放大器 OPA317 低失调电压、轨到轨 I/O 运算放大器 OPA317-Q1 具有低失调电压、RRIO 和低电流消耗且通过汽车级认证的运算放大器 OPA320 高精度、零交叉、20MHz、0.9pA Ib、RRIO、CMOS 运算放大器 OPA320-Q1 通过汽车级认证的精密、零交叉、20MHz、0.9pA、Ib、RRIO、CMOS 运算放大器 OPA325 低噪声 (10nV/rtHz)、高带宽 (10MHz)、低功耗 (0.65mA)、零交叉运算放大器 OPA328 零交叉、50μV 失调电压、40MHz 宽带宽、RRIO、精密 CMOS 运算放大器 OPA330 单路、1.8V、35µA、微功耗、精密、零温漂 CMOS 运算放大器 OPA333 微功耗、1.8V、17µA 零漂移 CMOS 精密运算放大器 OPA333-Q1 汽车类微功耗、1.8V、17μA 零漂移 CMOS 精密运算放大器 OPA333A-EP 增强型微功耗 1.8V、17μA 零漂移 CMOS 精密运算放大器 OPA334 具有关断功能的单路、0.05uV/°C(最大值)、单电源 CMOS 运算放大器 OPA335 单路、0.05uV/°C(最大值)、单电源 CMOS 运算放大器 OPA336 MicroAmplifier™ 系列单电源微功耗 CMOS 运算放大器 OPA336-EP Microamplifier(Tm) 单电源、微功耗 Cmos 运算放大器(增强型产品) OPA340 单通道、单电源、轨至轨、低功耗运算放大器 OPA340-EP MicroAmplifier™ 系列单电源轨至轨运算放大器(增强型产品) OPA350 单通道、单电源、轨至轨、高速、低噪声运算放大器 OPA369 单通道、1.8V、700nA、零交叉轨到轨 I/O 运算放大器 OPA37 超低噪声 (4.5nV/√Hz)、100µV 失调电压、解补偿精密运算放大器 OPA376 精密 (0.025mV)、低噪声 (7.5nV/rtHz)、低静态电流 (760uA) 运算放大器 OPA376-Q1 汽车类低噪声、低 Iq 精密运算放大器 OPA377 低成本、低噪声、5.5MHz CMOS 运算放大器 OPA377-Q1 通过汽车认证的低噪声、低电压、精密运算放大器 OPA378 零温漂系列低噪声、900kHz、RRIO、精密运算放大器 OPA381 精确低功耗高速互阻抗放大器 OPA387 超高精度 (2μV)、零温漂 (0.003μV/C)、低输入偏置电流运算放大器(单路) OPA388 单路、10MHz、CMOS、零温漂、零交叉、真 RRIO 精密运算放大器 OPA388-Q1 符合汽车标准的宽带宽、零温漂、零交叉、精密放大器 OPA391 具有高速功率比的微功耗、单通道、高精度、低偏置电流 RRIO 运算放大器 OPA392 单通道、低失调电压 (10μV)、低噪声 (6nV/rtHz) 飞安级偏置电流 e-trim™ 运算放大器 OPA396 单路、微功耗 (24μA)、低失调电压 (100μV)、高速度功率比 RRIO 运算放大器 OPA397 单通道、低失调电压 (60µV)、低噪声、低偏置电流 RRIO e-trim™ 运算放大器 OPA3S328 带集成增益开关的高速 (40MHz) 高精度 (60µV) 低噪声运算放大器 OPA404 四通道高速精密 Difet® 运算放大器 OPA4140 具有轨到轨输出的四通道、11MHz、低噪声 36V JFET 精密运算放大器 OPA4180 0.1 μV/C 温漂、四通道、低噪声、轨到轨、36V 零温漂运算放大器 OPA4187 Zero-drift (10µV, 0.001µV/C˚), MUX-friendly, low power, RRO, CMOS quad precision op amp (quad) OPA4188 0.03µV/C、低噪声、轨到轨输出的 36V 零温漂运算放大器 OPA4189 四路、14MHz、支持多路复用器、零温漂、轨到轨输出、精密运算放大器 OPA4191 具有 RRIO 的四路低功耗 36V 精密 e-trim 放大器 OPA4192 E-Trim™ 系列、低噪声、低静态电流、36V RRI/O 精密运算放大器 OPA4196 具有多路复用器友好型输入的四路、36V、低功耗通用放大器 OPA4197 四路、36V、精密轨到轨输入/输出、低失调电压运算放大器 OPA4197-Q1 汽车类、四通道、高精度、36V、10MHz 轨到轨输入/输出运算放大器 OPA4202 低噪声(0.2µVPP,9nV/√Hz)、高容性驱动 (25nF) 四路超 β 精密运算放大器 OPA4205 具有低输入辅助电源电流和低噪声的四路轨到轨、双极精密 e-trim™ 运算放大器 OPA4209 四通道、2.2nV/rtHz、18MHz、RRO、36V 精密运算放大器 OPA4227 四通道高精密低噪声运算放大器 OPA4228 四通道、高精密、高带宽、低噪声运算放大器 OPA4241 四通道、5V 单电源、微功耗运算放大器 OPA4251 四通道、15V 单电源、微功耗运算放大器 OPA4277 四通道、低失调电压 (10µV) 精密运算放大器 OPA4277-EP 增强型产品高精度运算放大器 OPA4277-SP 高精度运算放大器 OPA4317 四通道、低失调电压、轨到轨 I/O 运算放大器 OPA4325 低噪声 (10nV/rtHz)、高带宽 (10MHz)、低功耗 (0.65mA)、四路零交叉运算放大器 OPA4330 四通道、1.8V、35µA、微功耗、精密、零漂移 CMOS 运算放大器 OPA4336 MicroAmplifier™ 系列、四通道单电源、微功耗 CMOS 运算放大器 OPA4340 四通道、单电源、轨至轨、低功耗运算放大器 OPA4350 四通道、单电源、轨至轨、高速、低噪声运算放大器 OPA4350-DIE MicroAmplifier™ 系列、高速单电源轨到轨运算放大器 OPA4376 四通道、低噪声、低静态电流、精密运算放大器 OPA4376-Q1 具有 E-Trim、低静态电流和低噪声特性且通过汽车级认证的精密运算放大器 OPA4377 四通道、低成本、低噪声、5.5MHz CMOS 运算放大器 OPA4377-Q1 具有低噪声和 5.5MHz GBW 且通过汽车认证的 CMOS 运算放大器 OPA4387 超高精度 (2μV)、零温漂 (0.003μV/C)、低输入偏置电流运算放大器(四路) OPA4388 四路、10MHz、CMOS、零温漂、零交叉、真 RRIO 精密运算放大器 OPA4727 e-trim™ 20MHz、高精密 CMOS 运算放大器 OPA4H014-SEP 抗辐射、11MHz、低噪声、精密轨到轨输出 JFET 放大器 OPA593 85V、100µV、宽带宽 (10MHz)、高输出电流 (250mA) 精密运算放大器 OPA627 55V/µS、高速、0.8µV/˚C 最大漂移、精密运算放大器 OPA627-DIE OPA627-DIE 高精度高速 Difet 运算放大器 OPA637 Difet® 高速精密运算放大器 OPA727 单路高精密、低噪声运算放大器 OPA728 20MHz、2.5fA/√Hz 噪声、高精度运算放大器 OPA734 具有关断功能的零温漂系列、单路 0.05uV/°C(最大值)单电源 CMOS 运算放大器 OPA735 零温漂系列、单路 0.05uV/°C(最大值)单电源 CMOS 运算放大器 OPA827 低噪声、高精度 JFET 输入运算放大器 OPA828 高速(45MHz 和 150V/μs)、36V、低噪声 (4nV/√Hz) RRO JFET 运算放大器 OPA928 具有 RRIO 的高电压、毫微微安输入偏置精密 e-trim™ 运算放大器 SM72501 CMOS 输入、RRIO、宽电源范围精密放大器 SM73307 双通道、精密、17MHz、低噪声 CMOS 输入放大器 SM73308 低偏移、低噪声、RRO 运算放大器 THP210 高精密(40μV、0.1μV/C)、高压 (36V)、低噪声 (3.7nV/√Hz) 全差分放大器 TLC1078 双路微功耗精密低电压运算放大器 TLC1079 四通道微功耗精密低电压运算放大器 TLC2201 低噪声精密轨至轨输出运算放大器 TLC2201-SP 航天级低噪声精密高级 LinCMOS™ 单路运算放大器 TLC2201A 高级 LinCMOS™ 低噪声精密运算放大器 TLC2201AM 低噪声精密高级 LinCMOS™ 单通道运算放大器 TLC2201AM-MIL 低噪声精密高级 LinCMOS™ 单通道运算放大器 TLC2201M 低噪声精密高级 LinCMOS™ 单通道运算放大器 TLC2202 双通道低噪音精密轨至轨运算放大器 TLC2202A 高级 LinCMOS™ 低噪声精密双通道运算放大器 TLC2202AM 低噪声精密高级 LinCMOS™ 双通道运算放大器 TLC2202M 低噪声精密高级 LinCMOS™ 双通道运算放大器 TLC2252A 轨至轨双通道运算放大器 TLC2252A-EP 增强型产品高级 Lincmos 轨到轨极低功耗运算放大器 TLC2252A-Q1 汽车类高级 LinCMOS 轨到轨极低功耗运算放大器 TLC2252AM 轨至轨毫微功耗精密高级 LinCMOS™ 双通道运算放大器 TLC2254A 轨至轨四通道运算放大器 TLC2254A-EP 增强型产品高级 Lincmos 轨到轨极低功耗运算放大器 TLC2254A-Q1 汽车类高级 LinCMOS 轨到轨、超低功耗精密运算放大器 TLC2254AM 轨至轨毫微功耗精密高级 LinCMOS™ 四通道运算放大器 TLC2264A-Q1 汽车类轨到轨极低功耗运算放大器 TLC2272A 双通道、低噪声、2.18MHz 轨至轨运算放大器 TLC2272A-EP 增强型产品高级 Lincmos(Tm) 轨到轨双路运算放大器 TLC2272A-Q1 汽车类高级 LinCMOS™ 轨到轨运算放大器 TLC2272AM 具有宽工作温度范围(-55°C 至 125°C)的高级 LinCMOS™ 轨至轨、双通道精密运算放大器 TLC2272AM-MIL 轨至轨低噪声高级 LinCMOS™ 双通道运算放大器 TLC2274A 高级 LinCMOS™ 轨至轨、四通道精密运算放大器 TLC2274A-EP 增强型产品高级 Lincmos(Tm) 轨到轨运算放大器 TLC2274A-Q1 汽车类高级 LinCMOS™ 轨到轨四路精密运算放大器 TLC2652 高精密 1µV 失调电压、斩波稳定型运算放大器 TLC2652A 高级 LinCMOS™ 精密斩波稳定型运算放大器 TLC2652AM 精密斩波稳定型高级 LinCMOS™ 运算放大器 TLC2652M-MIL 精密斩波稳定型高级 LinCMOS™ 运算放大器 TLC2654 低噪声斩波稳定运算放大器 TLC2654A 高级 LinCMOS™ 低噪声斩波稳定型运算放大器 TLC2654AM 低噪声斩波稳定型高级 LinCMOS™ 运算放大器 TLC277 双路精密单电源运算放大器 TLC279 四通道精密单电源运算放大器 TLC27L7 双通道精密单电源微功耗运算放大器 TLC27L9 四通道精密单电源微功耗运算放大器 TLC27M7 双通道、精密、单电源低功耗运算放大器 TLC27M9 四通道、单电源低功耗精密运算放大器 TLC4501 高级 LinEPIC 自校准 (Self-Cal) 精密单通道运算放大器 TLC4501A 高级 LinEPIC 自校准(Self-Cal)精确运算放大器 TLC4502 高级 LinEPIC 自校准精确双通道运算放大器 TLC4502A 高级自校准精密双通道运算放大器 TLC4502AM 高级自校准精密双通道运算放大器 TLC4502M 高级 LinEPIC 自校准精确双通道运算放大器 TLE2021 精密低功耗单电源运算放大器 TLE2021-EP 精密低功耗单电源运算放大器(增强型产品) TLE2021-Q1 汽车类 Excalibur 高速、低功耗、单通道、精密运算放大器 TLE2021A Excalibur 高速低功耗单通道精密运算放大器 TLE2021A-EP Excalibur 高速低功耗精密运算放大器(增强型产品) TLE2021A-Q1 汽车类 Excalibur 高速、低功耗、单通道、精密运算放大器 TLE2021AM 高速低功耗精密单通道运算放大器 TLE2021B Excalibur 高速低功耗精密运算放大器 TLE2021M 高速低功耗精密单通道运算放大器 TLE2021M-MIL 高速低功耗精密单通道运算放大器 TLE2022 双通道精密低功耗单电源运算放大器 TLE2022-EP Excalibur 高速低功耗精密运算放大器(增强型产品) TLE2022-Q1 汽车类 Excalibur 高速、低功耗、单电源、双通道、精密运算放大器 TLE2022A Excalibur 高速低功耗精密四通道运算放大器 TLE2022A-EP Excalibur 高速低功耗精密运算放大器(增强型产品) TLE2022A-Q1 汽车类 Excalibur 高速、低功耗、双通道、精密运算放大器 TLE2022AM 高速低功耗精密双通道运算放大器 TLE2022AM-MIL 高速低功耗精密双通道运算放大器 TLE2022BM 高速低功耗精密双通道运算放大器 TLE2022M 具有宽温度范围(-55°C 至 125°C)的 Excalibur 高速低功耗精密双通道运算放大器 TLE2022M-MIL 高速低功耗精密双通道运算放大器 TLE2024A Excalibur 高速低功耗四通道精密运算放大器 TLE2024A-EP Excalibur 高速、低功耗、精密运算放大器(增强型产品) TLE2024AM 高速低功耗精密四通道运算放大器 TLE2027 低噪声精密运算放大器 TLE2027AM 低噪声高速精密(25µV 失调电压)单通道运算放大器 TLE2027AM-MIL 低噪声高速精密单通道运算放大器 TLE2027M 低噪声、高速、精密(100µV 失调电压)单通道运算放大器 TLE2027M-MIL 低噪声高速精密单通道运算放大器 TLE2037 低噪声高速精密解压缩运算放大器 TLE2037A Excalibur 低噪声高速精密解补偿运算放大器 TLE2037A-Q1 汽车类 Excalibur 低噪声高速精密运算放大器 TLE2141 低噪声高速精密单电源运算放大器 TLE2141-EP Excaliber 低噪声高速精确运算放大器(增强型产品) TLE2141-Q1 汽车类低噪声高速精密运算放大器 TLE2141A Excalibur 低噪声高速精确运算放大器 TLE2141AM 高速高驱动精密运算放大器 TLE2141M 高速高驱动精密运算放大器 TLE2141M-D 高速高驱动单路运算放大器 TLV07 36V、低噪声、轨到轨输出、精密运算放大器 TLV197-Q1 汽车类、单通道、高电压、精密 RRIO 运算放大器 TLV2186 低功耗、轨到轨输入和输出、24V、零温漂运算放大器 TLV2197-Q1 汽车类、双通道、高电压、精密 RRIO 运算放大器 TLV2252 双通道轨至轨低电压低功耗运算放大器 TLV2252-Q1 汽车类、高级 LinCMOS™ 轨到轨超低功耗双通道运算放大器 TLV2252A 高级 LinCMOS™ 轨至轨、超低功耗、双通道精密运算放大器 TLV2252A-EP 增强型产品高级 Lincmos(Tm) 轨到轨极低功耗运算放大器 TLV2252A-Q1 汽车类、高级 LinCMOS™ 轨至轨超低功耗双通道精密运算放大器 TLV2252AM 低电压轨至轨微功耗精密高级 LinCMOS™ 双通道运算放大器 TLV2252M 低电压轨至轨微功耗高级 LinCMOS™ 双通道运算放大器 TLV2254 高级 LinCMOS 轨至轨、超低功耗、四通道运算放大器 TLV2254A 四通道低电压、轨至轨运算放大器 TLV2254A-EP 增强型产品高级 Lincmos(Tm) 轨到轨极低功耗运算放大器 TLV2262 双路轨至轨低压低功耗运算放大器 TLV2262A 双通道高级 linCMOS™、0.2mA、轨至轨运算放大器 TLV2262A-Q1 汽车类精密高级 LinCMOS 轨至轨双通道运算放大器 TLV2262AM 低电压轨至轨低功耗精密高级 LinCMOS™ 双通道运算放大器 TLV2262M 低电压轨至轨低功耗高级 LinCMOS™ 双通道运算放大器 TLV2264 四通道轨至轨低电压低功耗运算放大器 TLV2264A 四通道、高级 LinCMOS™、0.2mA、轨至轨运算放大器 TLV2264A-Q1 汽车类四通道、高级 LinCMOS、轨至轨精密运算放大器 TLV2264AM 低电压轨至轨低功耗精密高级 LinCMOS™ 四通道运算放大器 TLV2333 适用于成本敏感型系统的双路、350kHz、低噪声、RRIO、CMOS 运算放大器 TLV2369 具有零交叉失真的双路 800nA、1.8V、RRIO 运算放大器 TLV2376 双路 5.5MHz、100µV 失调电压、8nV/√Hz 噪声、815µA 功耗、精密运算放大器 TLV2422A 轨至轨输出宽输入电压微功耗双通道运算放大器 TLV2442 高级 LinCMOS™ 轨至轨输出、宽输入电压、双通道运算放大器 TLV2442A 高级 LinCMOS™ 轨至轨输出、宽输入电压、双通道精密运算放大器 TLV2442A-Q1 汽车类高级 LinCMOS™ 轨到轨输出宽输入电压双通道精密运算放大器 TLV2442AM 高级 LinCMOS™ 轨至轨输出、宽输入电压、双通道运算放大器 TLV2442M 高级 LinCMOS™ 轨至轨输出、宽输入电压、双通道运算放大器 TLV2444 高级 LinCMOS™ 轨至轨输出、宽输入电压、四通道运算放大器 TLV2444A 高级 LinCMOS™ 轨至轨输出、宽输入电压、四通道精密运算放大器 TLV333 适用于成本敏感型系统的单路、350kHz、低噪声、RRIO、CMOS 运算放大器 TLV369 适用于成本敏感型应用的单路、800nA、1.8V、RRIO 零交叉失真运算放大器 TLV376 5.5MHz、100µV 失调电压、8nV/√Hz 噪声、815µA 功耗、精密运算放大器 TLV4197-Q1 汽车类、四通道、高电压、低失调电压、轨至轨输入/输出运算放大器 TLV4333 适用于成本敏感型系统的四路、350kHz、低噪声、RRIO、CMOS 运算放大器 TLV4376 四路 5.5MHz、100µV 失调电压、8nV/√Hz 噪声、815µA 功耗、精密运算放大器 TLV6003 单路超低功耗 (980nA)、16V 精密轨到轨输入和输出运算放大器 TLV8811 适用于成本优化型系统的单通道 425nA 纳瓦级功率精密运算放大器 TLV8812 适用于成本优化型系统的双通道 425nA 纳瓦级功率精密运算放大器
设计工具

CIRCUIT060001 — 单电源、低侧、单向电流检测电路

此单电源低侧电流感应解决方案可以准确地检测最大为 1A 的负载电流,并将其转换为 50mV 至 4.9V 的电压。可以根据需要调节输入电流范围和输出电压范围,并且可以使用更大的电源来适应更大的摆幅。
用户指南: PDF
设计工具

CIRCUIT060002 — 通过 NTC 热敏电阻电路检测温度

此温度感应电路使用与负温度系数 (NTC) 热敏电阻串联的电阻器构成分压器,从而产生随温度变化呈线性的输出电压。此电路将同相配置中的运算放大器与反相参考配合使用来对信号进行偏置和增益,从而帮助充分利用 ADC 分辨率并提高测量精度。
用户指南: PDF
设计工具

CIRCUIT060003 — 通过 PTC 热敏电阻电路检测温度

此温度感应电路使用与正温度系数 (PTC) 热敏电阻串联的电阻器构成分压器,从而产生随温度变化呈线性的输出电压。此电路将同相配置中的运算放大器与反相参考配合使用来对信号进行偏置和放大,从而帮助充分利用 ADC 分辨率并提高测量精度。
设计工具

CIRCUIT060004 — 低噪声、远距离 PIR 传感器调节器电路

此两级放大器设计可对来自被动红外 (PIR) 传感器的信号进行放大和滤波。此电路包括多个低通和高通滤波器,可降低电路输出端的噪声,从而能够检测出远距离运动并减少误触发。此电路后跟一个窗口比较器电路,以生成数字输出或直接连接到模数转换器 (ADC) 输入端。
设计工具

CIRCUIT060005 — 带有分立式差分放大器的高侧电流检测电路

此单电源高侧低成本电流感应解决方案可以检测 50mA 和 1A 之间的负载电流,并将其转换为 0.25V 至 5V 的输出电压。高侧感应使系统能够识别接地短路,并且不会对负载造成接地干扰。
用户指南: PDF
设计工具

CIRCUIT060006 — 桥式放大器电路

应变仪是一种传感器,其电阻随作用力变化而变化。为了测量电阻的变化,电桥配置中放置了应变仪。此设计使用两级运算放大器仪表电路放大因应变仪的电阻变化而产生的差分信号。通过改变 R10,惠斯通电桥的输出端会产生小的差分电压,该电压将馈送到两级运算放大器仪表放大器输入端。
设计工具

CIRCUIT060007 — 低侧双向电流检测电路

此单电源低侧双向电流检测解决方案可精确检测 –1A 至 1A 的负载电流。输出的线性范围为 110mV 至 3.19V。低侧电流检测可保持共模电压接近地电平,因此非常适合总线电压大的应用。
用户指南: PDF
设计工具

CIRCUIT060008 — 全波整流器电路

该绝对值电路可以将交流电 (AC) 信号转换成单极性信号。对于高达 50kHz 频率下的 ±10V 输入信号以及高达 1kHz 频率下低至 ±25mV 的输入信号,此电流在运行时造成的失真非常有限。
用户指南: PDF
设计工具

CIRCUIT060009 — 半波整流器电路

精密半波整流器仅会将随时间变化的输入信号(最好是正弦信号)的负半输入反转并传输到其输出端。通过适当地选择反馈电阻器值,可以实现不同的增益。精密半波整流器通常与其他运算放大器电路(例如峰值检测器或带宽受限的同相放大器)配合使用,以产生直流输出电压。这种配置目的是在高达 50kHz 的频率下处理 0.2mVpp 和 4Vpp 之间的正弦输入信号。
设计工具

CIRCUIT060010 — PWM 发生器电路

该电路利用一个三角波发生器和比较器生成一个 500kHz 的脉宽调制 (PWM) 波形,其占空比与输入电压成反比。运算放大器和比较器可生成一个三角波形,该波形施加到第二比较器的反相输入端。输入电压施加到第二比较器的同相输入端。通过将输入波形与三角波进行比较,可生成 PWM 波形。第二比较器放置在误差放大器的反馈环路中,用于提高输出波形的精度和线性度。
用户指南: PDF
英语版: PDF
设计工具

CIRCUIT060011 — 单电源、2 阶、多反馈高通滤波器电路

多反馈 (MFB) 高通 (HP) 滤波器是二阶有源滤波器。Vref 提供直流失调电压以适应单电源应用。该 HP 滤波器针对通带中的频率将信号反相(增益 = –1V/V)。当增益较高或 Q 因子较大(例如 3 或更大)时,宜使用 MFB 滤波器。
设计工具

CIRCUIT060012 — 单电源、2 阶、多反馈低通滤波器电路

多反馈 (MFB) 低通滤波器(LP 滤波器)是二阶有源滤波器。Vref 提供直流失调电压以适应单电源应用。该 LP 滤波器针对通带中的频率将信号反相(增益 = –1V/V)。当增益较高或 Q 因子较大(例如 3 或更大)时,宜使用 MFB 滤波器。
设计工具

CIRCUIT060014 — 具有 MOSFET 的电压到电流 (V-I) 转换器电路

该单电源、低侧、V-I 转换器向可以连接到比运算放大器电源电压更高的电压的负载提供经过良好调节的电流。该电路接受介于 0V 和 2V 之间的输入电压,将其转换为介于 0mA 和 100mA 之间的电流。通过将低侧电流检测电阻 R3 上的压降反馈到运算放大器的反相输入来精确调节电流。
用户指南: PDF
设计工具

CIRCUIT060016 — 同相麦克风前置放大器电路

此电路使用同相放大器电路配置来放大麦克风输出信号。此电路的幅度稳定性非常好,在整个音频范围内仅具有微小的频率响应偏差。此电路旨在使用 5V 单电源来运行。
用户指南: PDF
设计工具

CIRCUIT060017 — 双电源、分立式、可编程增益放大器电路

该电路使用可变输入电阻来提供 6dB (2V/V) 至 60dB (1000V/V) 的可编程同相增益。该设计在整个增益范围内保持相同的截止频率。
设计工具

CIRCUIT060018 — 光电二极管放大器电路

该电路包含一个配置为跨阻放大器的运算放大器,用于放大光电二极管依赖于光的电流。
用户指南: PDF
设计工具

CIRCUIT060019 — 具有同相正基准电压的反相运算放大器电路

此设计使用具有同相正基准电压的反相放大器将 -1V 至 2V 的输入信号转换为 0.05V 至 4.95V 的输出电压。此电路可用于将具有正斜率和负失调电压的传感器输出电压转换为可用的 ADC 输入电压范围。
设计工具

CIRCUIT060020 — 反相放大器电路

该设计将输入信号 Vi 反相并应用 –2V/V 的信号增益。输入信号通常来自低阻抗源,因为该电路的输入阻抗由输入电阻器 R1 决定。反相放大器的共模电压等于连接到同相节点的电压,该节点在该设计中接地。
设计工具

CIRCUIT060074 — 采用比较器的高侧电流检测电路

该高侧电流检测解决方案使用一个具有轨到轨输入共模范围的比较器,如果负载电流上升至超过 1A,则在比较器输出端 (COMP OUT) 产生过流警报 (OC-Alert) 信号。该实现中的 OC-Alert 信号低电平有效。因此,当超过 1A 阈值后,比较器输出变为低电平。实现了迟滞,使得当负载电流减小至 0.5 A(减少 50%)时,OC-Alert 将返回到逻辑高电平状态。该电路使用漏极开路输出比较器,从而对输出高逻辑电平进行电平转换,以控制数字逻辑输入引脚。对于需要驱动 MOSFET 开关栅极的应用,最好使用具有推挽输出的比较器。
设计工具

CIRCUIT060075 — 高速过流检测电路

该高速低侧过流检测解决方案采用单个零漂移快速稳定放大器 (OPA388) 和一个高速比较器 (TLV3201) 加以实现。此电路设计适合于用来监测快速电流信号和过流事件(如电机和电源单元中的电流检测)的应用。

由于 OPA388 具有最宽的带宽以及超低偏移和快速压摆率,因此选择了该器件。TLV3201 具有 40ns 的低传播延迟和 4.8ns 的上升时间,可实现快速响应,因此选择该器件。这使比较器可以在瞬态响应时间要求范围内快速响应并向系统发出过流事件警报。推挽输出级还使比较器能够直接连接微控制器的逻辑电平。TLV3201 还具有低功耗和 40µA 的静态电流。

(...)
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
VSSOP (DGS) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频