精密、CMOS 输入、RRIO、宽电源范围放大器 - LMP7702

LMP7702 (正在供货)

精密、CMOS 输入、RRIO、宽电源范围放大器

 

描述

The LMP770x are single, dual, and quad low-offset voltage, rail-to-rail input and output precision amplifiers, each with a CMOS input stage and a wide supply voltage range. The LMP770x are part of the LMP™ precision amplifier family and are ideal for sensor interface and other instrumentation applications.

The specified low-offset voltage of less than ±200 µV, along with the specified low input bias current of less than ±1 pA, make the LMP7701 ideal for precision applications. The LMP770x are built using VIP50 technology, which allows the combination of a CMOS input stage and a 12-V common-mode and supply voltage range. This makes the LMP770x ideal for applications where conventional CMOS parts cannot operate under the desired voltage conditions.

The LMP770x each have a rail-to-rail input stage that significantly reduces the CMRR glitch commonly associated with rail-to-rail input amplifiers. This is achieved by trimming both sides of the complimentary input stage, thereby reducing the difference between the NMOS and PMOS offsets. The output of the LMP770x swings within 40 mV of either rail to maximize the signal dynamic range in applications requiring low supply voltage.

The LMP7701 is offered in the space-saving 5-Pin SOT-23 and 8-Pin SOIC package. The LMP7702 is offered in the 8-Pin SOIC and 8-Pin VSSOP package. The quad LMP7704 is offered in the 14-Pin SOIC and 14-Pin TSSOP package. These small packages are ideal solutions for area constrained PC boards and portable electronics.

特性

  • Unless Otherwise Noted,
    Typical Values at VS = 5 V
  • Input Offset Voltage (LMP7701): ±200-µV
    (Maximum)
  • Input Offset Voltage (LMP7702/LMP7704):
    ±220-µV (Maximum)
  • Input Bias Current: ±200 fA
  • Input Bias Current: ±200 fA
  • Input Voltage Noise: 9 nV/√Hz
  • CMRR: 130 dB
  • Open-Loop Gain: 130 dB
  • Temperature Range: –40°C to 125°C
  • Unity-Gain Bandwidth: 2.5 MHz
  • Supply Current (LMP7701): 715 µA
  • Supply Current (LMP7702): 1.5 mA
  • Supply Current (LMP7704): 2.9 mA
  • Supply Voltage Range: 2.7 V to 12 V
  • Rail-to-Rail Input and Output

查看更多内容

参数 与其它产品相比 精密 运算放大器

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Features
Architecture
LMP7702 LMP7701 LMP7704 LMP7708 LMP7712 LMP7716 LMP7716-Q1
2    1    4    2    2    2    2   
2.7    2.7    2.7    2.7    1.8    1.8    1.8   
12    12    12    12    5.5    5.5    5.5   
2.5    2.5    2.5    14    17    17    17   
1    1    1    5.6    9.5    9.5    9.5   
In
Out   
In
Out   
In
Out   
In
Out   
In to V-
Out   
In to V-
Out   
In to V-
Out   
0.22    0.2    0.22    0.22    0.15    0.15    0.15   
1    1    1    1    1.75    1.75    1.75   
0.75    0.715    0.725    0.75    1.3    1.3    1.3   
9    9    9    9    5.8    5.8    5.8   
130    130    130    130    100    100    100   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Automotive   
-40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125   
SOIC
VSSOP   
SOIC
SOT-23   
SOIC
TSSOP   
SOIC
VSSOP   
VSSOP    VSSOP    VSSOP   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
10VSSOP: 15 mm2: 4.9 x 3(VSSOP)    8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
1    1    1    1    1    1    1   
66    66    66    66    23    21    21   
N/A    N/A    N/A    Decompensated    Shutdown    N/A    N/A   
CMOS    CMOS    CMOS    CMOS    CMOS    CMOS    CMOS   

特色工具和软件

WEBENCH® Designer LMP7702

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 2.7 to 12.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 125.0 °C