LMP2012 双路、高精度、轨至轨输出运算放大器 | 德州仪器 TI.com.cn

LMP2012 (正在供货)

双路、高精度、轨至轨输出运算放大器

双路、高精度、轨至轨输出运算放大器 - LMP2012
 

备选器件推荐

描述

The LMP201x series are the first members of TI’s new LMP™ precision amplifier family. The LMP201x series offers unprecedented accuracy and stability in space-saving miniature packaging, offered at an affordable price. This device utilizes patented auto-zero techniques to measure and continually correct the input offset error voltage. The result is an amplifier which is ultra-stable over time and temperature. It has excellent CMRR and PSRR ratings, and does not exhibit the familiar 1/f voltage and current noise increase that plagues traditional amplifiers. The combination of the LMP201x characteristics makes it a good choice for transducer amplifiers, high gain configurations, ADC buffer amplifiers, DAC I-V conversion, and any other 2.7-V to 5-V application requiring precision and long term stability.

Other useful benefits of the LMP201x are rail-to-rail output, a low supply current of 930 µA, and wide gain-bandwidth product of 3 MHz. These versatile features found in the LMP201x provide high performance and ease of use.

特性

    (For VS = 5 V, Typical Unless Otherwise Noted)

  • Low Ensured VOS Over Temperature 60 µV
  • Low Noise with No 1/f 35nV/√Hz
  • High CMRR 130 dB
  • High PSRR 120 dB
  • High AVOL 130 dB
  • Wide Gain-Bandwidth Product 3 MHz
  • High Slew Rate 4 V/µs
  • Low Supply Current 930 µA
  • Rail-to-Rail Output 30 mV
  • No External Capacitors Required

查看更多内容

参数 与其它产品相比 精密 运算放大器 (Vos<1mV)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Features
Architecture
LMP2012 LMP7702 LMP7712 LMP7716 LMP7716-Q1
2     2     2     2     2    
2.7     2.7     1.8     1.8     1.8    
5     12     5.5     5.5     5.5    
3     2.5     17     17     17    
4     1     9.5     9.5     9.5    
In to V-
Out    
In
Out    
In to V-
Out    
In to V-
Out    
In to V-
Out    
0.025     0.22     0.15     0.15     0.15    
0.015     1     1.75     1.75     1.75    
0.93     0.75     1.3     1.3     1.3    
35     9     5.8     5.8     5.8    
130     130     100     100     100    
Catalog     Catalog     Catalog     Catalog     Automotive    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
SOIC
VSSOP    
SOIC
VSSOP    
VSSOP     VSSOP     VSSOP    
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
10VSSOP: 15 mm2: 4.9 x 3(VSSOP)     8VSSOP: 15 mm2: 4.9 x 3(VSSOP)     8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
4     1     1     1     1    
15     66     23     21     21    
Zero Drift     N/A     Shutdown     N/A     N/A    
CMOS     CMOS     CMOS     CMOS     CMOS    

特色工具和软件

WEBENCH® Designer LMP2012

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 2.7 to 5.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 125.0 °C