High-Performance Low Jitter Standard Oscillator - 150M - LMK62A2-150M

LMK62A2-150M (正在供货)

High-Performance Low Jitter Standard Oscillator - 150M

 

描述

The LMK62XX device is a low jitter oscillator that generates a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL, LVDS and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ±5% supply.

特性

  • Low Noise, High Performance
    • Jitter: 150 fs RMS typical Fout > 100 MHz
    • PSRR: –60 dBc, Robust Supply Noise Immunity
  • Supported Output Format
    • LVPECL, LVDS and HCSL up to 400 MHz
  • Total Frequency Tolerance of ±50 ppm (LMK62X2) and ±25 ppm (LMK62X0)
  • 3.3-V Operating Voltage
  • Industrial Temperature Range (–40ºC to +85ºC)
  • 5-mm × 3.2-mm 6-pin Package That is Pin-Compatible With Industry Standard 5032 XO Package

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 时钟振荡器

 
Features
Output Frequency (Max) (MHz)
Output Level
Jitter (ps)
Stability (ppm)
VCC Core (V)
Rating
Operating Temperature Range (C)
Pin/Package
LMK62A2-150M LMK60E2-150M LMK61A2-156M LMK61E0M LMK61E2 LMK62E2-156M
Standard
5x3.2mm   
Standard
7x5mm   
Standard
7x5mm   
Standard
7x5mm   
Programmable with EEPROM
7x5mm   
Standard
5x3.2mm   
150    150    156.25    200    1000    156.25   
LVDS    LVPECL    LVDS    LVCMOS    HCSL
LVDS
LVPECL   
LVPECL   
0.15    0.15    0.1    0.5    0.1    0.15   
50    50    50    25    50    50   
3.3    3.3    3.3    3.3    3.3    3.3   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
-40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85   
6QFM    6QFM    6QFM    8QFM    8QFM    6QFM   

特色工具和软件