产品详情

Function Dual-loop PLL Number of outputs 15 RMS jitter (fs) 88 Output frequency (min) (MHz) 0.289 Output frequency (max) (MHz) 3080 Input type LVCMOS, LVDS, LVPECL Output type LVCMOS, LVDS, LVPECL Supply voltage (min) (V) 3.15 Supply voltage (max) (V) 3.45 Features JESD204B Rating Catalog Operating temperature range (°C) -40 to 85 Number of input channels 3
Function Dual-loop PLL Number of outputs 15 RMS jitter (fs) 88 Output frequency (min) (MHz) 0.289 Output frequency (max) (MHz) 3080 Input type LVCMOS, LVDS, LVPECL Output type LVCMOS, LVDS, LVPECL Supply voltage (min) (V) 3.15 Supply voltage (max) (V) 3.45 Features JESD204B Rating Catalog Operating temperature range (°C) -40 to 85 Number of input channels 3
WQFN (NKD) 64 81 mm² 9 x 9
  • JEDEC JESD204B Support
  • Ultra-Low RMS Jitter
    • 88 fs RMS Jitter (12 kHz to 20 MHz)
    • 91 fs RMS Jitter (100 Hz to 20 MHz)
    • –162.5 dBc/Hz Noise Floor at 245.76 MHz
  • Up to 14 Differential Device Clocks from PLL2
    • Up to 7 SYSREF Clocks
    • Maximum Clock Output Frequency 3.1 GHz
    • LVPECL, LVDS, HSDS, LCPECL Programmable Outputs from PLL2
  • Up to 1 Buffered VCXO/Crystal Output from PLL1
    • LVPECL, LVDS, 2xLVCMOS Programmable
  • Dual Loop PLLatinum™ PLL Architecture
  • PLL1
    • Up to 3 Redundant Input Clocks
      • Automatic and Manual Switch-Over Modes
      • Hitless Switching and LOS
    • Integrated Low-Noise Crystal Oscillator Circuit
    • Holdover Mode When Input Clocks are Lost
  • PLL2
    • Normalized [1 Hz] PLL Noise Floor of
      –227 dBc/Hz
    • Phase Detector Rate up to 155 MHz
    • OSCin Frequency-Doubler
    • Two Integrated Low-Noise VCOs
  • 50% Duty Cycle Output Divides, 1 to 32
    (even and odd)
  • Precision Digital Delay, Dynamically Adjustable
  • 25-ps Step Analog Delay
  • Multi-Mode: Dual PLL, Single PLL, and Clock Distribution
  • Industrial Temperature Range: –40 to 85°C
  • Supports 105°C PCB Temperature (Measured at Thermal Pad)
  • 3.15-V to 3.45-V Operation
  • Package: 64-Pin QFN (9.0 mm × 9.0 mm × 0.8 mm)
  • JEDEC JESD204B Support
  • Ultra-Low RMS Jitter
    • 88 fs RMS Jitter (12 kHz to 20 MHz)
    • 91 fs RMS Jitter (100 Hz to 20 MHz)
    • –162.5 dBc/Hz Noise Floor at 245.76 MHz
  • Up to 14 Differential Device Clocks from PLL2
    • Up to 7 SYSREF Clocks
    • Maximum Clock Output Frequency 3.1 GHz
    • LVPECL, LVDS, HSDS, LCPECL Programmable Outputs from PLL2
  • Up to 1 Buffered VCXO/Crystal Output from PLL1
    • LVPECL, LVDS, 2xLVCMOS Programmable
  • Dual Loop PLLatinum™ PLL Architecture
  • PLL1
    • Up to 3 Redundant Input Clocks
      • Automatic and Manual Switch-Over Modes
      • Hitless Switching and LOS
    • Integrated Low-Noise Crystal Oscillator Circuit
    • Holdover Mode When Input Clocks are Lost
  • PLL2
    • Normalized [1 Hz] PLL Noise Floor of
      –227 dBc/Hz
    • Phase Detector Rate up to 155 MHz
    • OSCin Frequency-Doubler
    • Two Integrated Low-Noise VCOs
  • 50% Duty Cycle Output Divides, 1 to 32
    (even and odd)
  • Precision Digital Delay, Dynamically Adjustable
  • 25-ps Step Analog Delay
  • Multi-Mode: Dual PLL, Single PLL, and Clock Distribution
  • Industrial Temperature Range: –40 to 85°C
  • Supports 105°C PCB Temperature (Measured at Thermal Pad)
  • 3.15-V to 3.45-V Operation
  • Package: 64-Pin QFN (9.0 mm × 9.0 mm × 0.8 mm)

The LMK0482x family is the industry’s highest performance clock conditioner with JEDEC JESD204B support.

The 14 clock outputs from PLL2 can be configured to drive seven JESD204B converters or other logic devices, using device and SYSREF clocks. SYSREF can be provided using both DC and AC coupling. Not limited to JESD204B applications, each of the 14 outputs can be individually configured as high-performance outputs for traditional clocking systems.

The high performance, combined with features such as the ability to trade off between power or performance, dual VCOs, dynamic digital delay, holdover, and glitchless analog delay, make the LMK0482x family ideal for providing flexible high-performance clocking trees.

The LMK0482x family is the industry’s highest performance clock conditioner with JEDEC JESD204B support.

The 14 clock outputs from PLL2 can be configured to drive seven JESD204B converters or other logic devices, using device and SYSREF clocks. SYSREF can be provided using both DC and AC coupling. Not limited to JESD204B applications, each of the 14 outputs can be individually configured as high-performance outputs for traditional clocking systems.

The high performance, combined with features such as the ability to trade off between power or performance, dual VCOs, dynamic digital delay, holdover, and glitchless analog delay, make the LMK0482x family ideal for providing flexible high-performance clocking trees.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
LMK04228 正在供货 具有双环 PLL 的超低噪声时钟抖动消除器 Jitter cleaner with dual loop PLLs
LMK04821 正在供货 支持 JESD204B 的超低抖动合成器和抖动消除器 Jitter synthesizer with lower VCO frequencies
LMK04826 正在供货 具有集成式 1840 至 1970MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 Jitter cleaner with lower VCO frequencies
LMK04832 正在供货 具有双环路且符合 JESD204B 标准的超低噪声 3.2GHz、15 路输出时钟抖动清除器 Jitter cleaner with dual loop
功能与比较器件相似
LMX1204 正在供货 支持 JESD204B/C SYSREF 和相位同步的 12.8GHz 射频缓冲器、乘法器和分频器 Up to 12.8-GHz clock buffer, multiplier and divider and five-channel JESD support

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 19
类型 标题 下载最新的英语版本 日期
* 数据表 LMK0482x Ultra Low-Noise JESD204B Compliant Clock Jitter Cleaner With Dual Loop PLLs 数据表 (Rev. AS) PDF | HTML 2017年 9月 27日
应用手册 LMK时钟 family LVDS输出交流耦合设计注意事项 2021年 6月 10日
应用手册 通过 TPS62913 低纹波和低噪声降压转换器为敏感型 ADC 设计供电 英语版 PDF | HTML 2021年 2月 5日
应用手册 Multi-Clock Synchronization 2019年 12月 30日
技术文章 Step-by-step considerations for designing wide-bandwidth multichannel systems PDF | HTML 2019年 6月 4日
用户指南 LMK04826/28 User’s Guide (Rev. B) 2018年 3月 13日
技术文章 Preparing for 5G applications: sync your multichannel JESD204B data acquisition sy PDF | HTML 2017年 8月 28日
技术文章 High-speed data converter clocking for JESD204B PDF | HTML 2017年 7月 7日
应用手册 RF Sampling ADC with 800MHz of IBW LTE 2016年 9月 8日
技术文章 How to complete your RF sampling solution PDF | HTML 2016年 5月 18日
EVM 用户指南 TSW12J54EVM User's Guide 2015年 10月 21日
EVM 用户指南 TSW54J60 Evaluation Module User's Guide (Rev. A) 2015年 9月 21日
模拟设计期刊 2015 年第 2 季度模拟应用期刊 英语版 2015年 6月 18日
模拟设计期刊 JESD204B 多器件同步:分解要求 英语版 2015年 6月 18日
技术文章 Timing is Everything: Design JESD204B clocking using system reference modes PDF | HTML 2015年 6月 16日
模拟设计期刊 何时选择JESD204B接口? 英语版 2014年 2月 28日
应用手册 JESD204B串行接口时钟需要及其实现 2014年 1月 7日
用户指南 HSDC-SEK-10 2013年 1月 17日
应用手册 LMK04828 as a Clock Source for the ADS42JB69 2012年 11月 14日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ADC08DJ3200EVM — ADC08DJ3200 8 位双通道 3.2GSPS 或单通道 6.4GSPS 射频采样 ADC 评估模块

ADC08DJ3200 评估模块 (EVM) 可用于评估 ADC08DJ3200 器件。ADC08DJ3200 是一款采用 JESD204B 接口的低功耗、8 位、双通道 3.2GSPS 或单通道 6.4GSPS 射频采样模数转换器 (ADC),包含缓冲模拟输入、具有可编程数控振荡器 (NCO) 的集成数字下变频器和抽取设置。

ADC08JD3200EVM 具有变压器耦合模拟输入,可适应广泛的信号源和频率。该 EVM 包含 LMX2582 时钟合成器和 LMK04828 JESD204B 时钟生成器,可以将其配置为提供超低抖动 ADC 器件时钟和 SYSREF,从而实现完整的 JESD204B (...)

用户指南: PDF
TI.com 上无现货
评估板

ADC08DJ5200RFEVM — ADC08DJ5200RF 具有双通道 5.2GSPS 或单通道 10.4GSPS 的射频采样 8 位 ADC 评估模块

ADC08DJ5200RF 评估模块 (EVM) 是一款用于评估 ADC08DJ5200RF 的平台。ADC08DJ5200RF 是一款低功耗、8 位、双通道、5.2GSPS 或单通道 10.4GSPS RF 采样模数转换器 (ADC),具有缓冲模拟输入以及集成式数字降压转换器,采用 JESD204B/C 接口。该 EVM 具有变压器耦合模拟输入,可适应各种信号源和频率。

ADC08DJ5200RFEVM 中包含 LMX2594 时钟合成器和 LMK04828 JESD204B/C 时钟生成器,可以将其配置为超低抖动 ADC 器件时钟和 SYSREF,从而实现完整的 JESD204B/C 子类 (...)

用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
评估板

ADC09QJ1300EVM — ADC09QJ1300 具有 JESD204C 接口的四通道 9 位 1.3GSPS ADC 评估模块

ADC09QJ1300 评估模块 (EVM) 可用于评估 ADC09QJ1300-Q1 器件。ADC09QJ1300-Q1 是一款低功耗、9 位、四通道、1.3GSPS 模数转换器 (ADC),具有缓冲模拟输入以及具有片上 PLL 的集成式数字下变频器(采用 JESD204B/C 接口)。该 EVM 具有变压器耦合模拟输入,可适应各种信号源和频率。

该 EVM 上的 LMK04828 JESD204B/C 时钟生成器可以配置为提供超低抖动 ADC 器件时钟和 SYSREF,从而提供完整的 JESD204B/C 子类 1 时钟解决方案。

通过一个易于使用的软件 GUI 来控制 (...)

用户指南: PDF
TI.com 上无现货
评估板

ADC12DJ2700EVM — ADC12DJ2700 12 位双通道 2.7GSPS 或单通道 5.4GSPS 射频采样 ADC 评估模块

ADC12DJ2700 评估模块 (EVM) 可用于评估 ADC12DJ2700 器件。ADC12DJ2700 是一款采用 JESD204B 接口的低功耗、12 位、双通道 2.7GSPS 或单通道 5.4GSPS 射频采样模数转换器 (ADC),包含缓冲模拟输入、具有可编程数控振荡器 (NCO) 的集成数字下变频器和抽取设置(包括非抽取 12 和 8 位 ADC 输出)。

ADC12DJ2700EVM 具有变压器耦合模拟输入,可适应广泛的信号源和频率。该 EVM 包含 LMX2582 时钟合成器和 LMK04828 JESD204B 时钟生成器,可以将其配置为提供超低抖动 ADC 器件时钟和 (...)

用户指南: PDF
TI.com 上无现货
评估板

ADC12DJ3200EVM — ADC12DJ3200 12 位双通道 3.2GSPS 或单通道 6.4GSPS 射频采样 ADC 评估模块

ADC12DJ3200 评估模块 (EVM) 可用于评估器件 ADC12DJ3200。ADC12DJ3200 是一款具有缓冲模拟输入的低功耗、12 位、双通道(3.2GSPS/通道)6.4GSPS、射频采样模数转换器 (ADC),集成了具有可编程 NCO 和抽取设置(包括非抽取 12 位和 8 位 ADC 输出)的数字下变频器,该变频器具有 JESD204B 接口。该 EVM 具有变压器耦合模拟输入,可适应各种信号源和频率。该 EVM 包含 LMX2582 时钟合成器和 LMK04828 JESD204B 时钟生成器,可以将其配置为提供超低抖动 ADC 器件时钟和 (...)

用户指南: PDF
TI.com 上无现货
评估板

ADC12DJ4000RFEVM — ADC12DJ4000RF 双通道 4GSPS 或单通道 8GSPS 射频采样 12 位 ADC 评估模块

ADC12DJ4000RF 评估模块 (EVM) 是一款用于评估 ADC12DJ4000RF 的平台。ADC12DJ4000RF 是一款采用 JESD204B/C 接口的低功耗、12 位、双通道 4GSPS 或单通道 8GSPS 射频采样模数转换器 (ADC),包含缓冲模拟输入、具有可编程数控振荡器 (NCO) 的集成数字降压转换器和抽取设置(包括非抽取 12 和 8 位 ADC 输出)。该 EVM 具有变压器耦合模拟输入,可适应各种信号源和频率。

ADC12DJ4000RFEVM 中包含 LMX2594 时钟合成器和 LMK04828 JESD204B/C 时钟生成器,可以将其配置为超低抖动 (...)

用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
评估板

ADC12DJ5200RFEVM — ADC12DJ5200RF 射频采样 12 位双通道 5.2GSPS 或单通道 10.4GSPS ADC 评估模块

ADC12DJ5200RF 评估模块 (EVM) 可用于评估 ADC12DJ5200RF 器件。ADC12DJ5200RF 是一款具有缓冲模拟输入的低功耗、12 位、双通道 5.2GSPS/单通道 10.4GSPS、射频采样模数转换器 (ADC),集成了具有可编程 NCO 和抽取设置(包括非抽取 12 位和 8 位 ADC 输出)的数字下变频器,该变频器具有 JESD204B/C 接口。该 EVM 具有变压器耦合模拟输入,可适应各种信号源和频率。

EVM 中包含 LMX2582 时钟合成器和 LMK04828 JESD204B/C 时钟生成器,可以将其配置为超低抖动 ADC 器件时钟和 (...)

用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
评估板

ADC12DL3200EVM — ADC12DL3200 12 位双通道 3.2GSPS 或单通道 6.4GSPS 射频采样 ADC 评估模块

ADC12DL3200 评估模块 (EVM) 用于评估 ADC12DL3200,该器件是具有 LVDS 接口的 12 位双通道 3.2GSPS 或单通道 6.4GSPS 射频采样模数转换器 (ADC)。该 EVM 具有单端交流耦合模拟输入、板载 ADC 时钟生成和功率调节电路。ADC12DL3200EVM 专为直接连接到 TSW14DL3200EVM 而设计。

通过高速数据转换器专业软件 (DATACONVERTERPRO-SW) 分析工具来提供其他支持。

用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
TI.com 上无现货
评估板

ADC12QJ1600EVM — ADC12QJ1600 具有 JESD204C 接口的四通道 12 位 1.6-GSPS ADC 评估模块

ADC12QJ1600 评估模块 (EVM) 可用于评估 ADC12QJ1600-Q1 产品。ADC12QJ1600-Q1 是一款低功耗、12 位、四通道、1.6GSPS 模数转换器 (ADC),具有缓冲模拟输入和具有片上 PLL 的集成数字下变频器(采用 JESD204B/C 接口)。该 EVM 具有变压器耦合模拟输入,可适应各种信号源和频率。

该 EVM 上的 LMK04828 JESD204B/C 时钟生成器可以配置为提供超低抖动 ADC 器件时钟和 SYSREF,从而提供完整的 JESD204B/C 子类 1 时钟解决方案。

通过一个易于使用的软件 GUI 来控制 (...)

用户指南: PDF
TI.com 上无现货
评估板

ADC14X250EVM — ADC14X250 评估模块

ADC14X250EVM 是用于评估德州仪器 (TI) ADC14X250 模数转换器 (ADC) 的评估板。ADC14X250 是一种单通道 14 位 ADC,能够以高达 250 兆样本/秒 (MSPS) 的采样率工作,并通过标准 JESD204B 高速串行接口提供输出。根据设计,ADC14X250EVM 可与德州仪器 (TI) 的 JESD204B 数据采集卡 TSW14J56EVM 无缝配合,通过高速数据转换器专业版 (HSDCPro) 软件工具进行高速数据转换器评估。

用户指南: PDF
TI.com 上无现货
评估板

ADC31JB68EVM — ADC31JB68 16 位、500MSPS 模数转换器评估模块

ADC31JB68EVM 是用于评估德州仪器 (TI) ADC31JB68 模数转换器 (ADC) 的评估板。ADC31JB68 是一种单通道 16 位 ADC,能够以高达 500 兆样本/秒 (MSPS) 的采样率工作,并通过标准 JESD204B 高速串行接口提供输出。

根据设计,ADC31JB68EVM 可与德州仪器 (TI) 的 JESD204B 数据采集卡 TSW14J56EVM 无缝配合,通过高速数据转换器专业版 (HSDCPro) 软件工具进行高速数据转换器评估。ADC31JB68EVM 还兼容主要 FPGA 供应商提供的带 FMC 连接器的许多开发套件。

用户指南: PDF
TI.com 上无现货
评估板

ADC32RF42EVM — ADC32RF42 双通道 14 位 1.5GSPS 射频采样 ADC 评估模块

ADC32RF42 评估模块 (EVM) 展示了具有 JESD204B 接口的双通道、1.5GSPS、14 位模数转换器 (ADC) 的性能。该 EVM 包含 ADC32RF42 器件、由 LMK04828 提供的 JESD204B 时钟和用于提供必需电压的 TI 电压稳压器。

此 ADC 每个通道的输入默认连接到一个变压器输入电路,该电路可连接到 50Ω 单端信号源。时钟基准输入通过变压器输入提供,而且时钟基准输入可连接到 50Ω 单端时钟源。可使用板载 LMK04828 生成必需的 JESD204B 时钟。通过板载 USB 连接和基于 Windows® 的 (...)

用户指南: PDF
TI.com 上无现货
评估板

ADC32RF44EVM — ADC32RF44 双通道 14 位 2.6GSPS 射频采样 ADC 评估模块

ADC32RF44 评估模块 (EVM) 展示了具有 JESD204B 接口的双通道、2.5GSPS、14 位模数转换器 (ADC) 的性能。该 EVM 包含 ADC32RF44 器件、由 LMK04828 提供的 JESD204B 时钟和用于提供必需电压的 TI 电压稳压器。

此 ADC 每个通道的输入默认连接到一个变压器输入电路,该电路可连接到 50Ω 单端信号源。时钟基准输入通过变压器输入提供,而且时钟基准输入可连接到 50Ω 单端时钟源。可使用板载 LMK04828 生成必需的 JESD204B 时钟。通过板载 USB 连接和基于 Windows® 的 (...)

用户指南: PDF
TI.com 上无现货
评估板

ADC32RF45EVM — 适用于 ADC32RF45 双通道 14 位 3GSPS 射频采样 ADC 的评估模块

ADC32RF45 评估模块 (EVM) 展示了具有 JESD204B 接口的双通道、3GSPS、14 位模数转换器 (ADC) 的性能。该 EVM 包含 ADC32RF45 器件、由 LMK04828 提供的 JESD204B 时钟和用于提供必需电压的 TI 电压稳压器。

此 ADC 每个通道的输入默认连接到一个变压器输入电路,该电路可连接到 50Ω 单端信号源。时钟基准输入通过变压器输入提供,而且时钟基准输入可连接到 50Ω 单端时钟源。可使用板载 LMK04828 生成必需的 JESD204B 时钟。通过板载 USB 连接和基于 Windows® 的 (...)

用户指南: PDF
TI.com 上无现货
评估板

ADC32RF82EVM — ADC32RF82 双通道 14 位 2.45-GSPS 射频采样电信接收器评估模块

ADC32RF82 评估模块 (EVM) 展示了具有 JESD204B 接口的双通道 2.45GSPS 14 位模数转换器 (ADC) 的性能。该 EVM 包含 ADC32RF82 器件、由 LMK04828 提供的 JESD204B 时钟和用于提供必需电压的 TI 电压稳压器。

该 ADC 每个通道的输入默认连接到一个变压器输入电路,该电路可连接到 50Ω 单端信号源。时钟基准输入通过变压器输入提供,而且时钟基准输入可连接到 50Ω 单端时钟源。可使用板载 LMK04828 生成必需的 JESD204B 时钟。通过板载 USB 连接和基于 Windows® 的 (...)

用户指南: PDF
TI.com 上无现货
评估板

ADS54J20EVM — ADS54J20 双通道 12 位 1.0GSPS 模数转换器评估模块

ADS54J20EVM 是一款评估模块 (EVM),可用于对德州仪器 (TI) 的 ADS54J20 和 LMK04828 时钟抖动消除器进行评估。ADS54J20 是一款 12 位、1GSPS 低功耗模数转换器 (ADC),具有采用 JESD204B 接口的缓冲模拟输入和输出。该 EVM 具有变压器耦合模拟输入,可适应广泛的信号源和频率。LMK04828 可提供具有超低抖动和相位噪声的 ADC 采样时钟、系统参考时钟和器件采样时钟,从而打造了一套完整的 JESD204B 子类 1 时钟解决方案。

通过易于使用的软件 GUI 来控制 ADS54J20 和 (...)

用户指南: PDF
TI.com 上无现货
评估板

ADS54J40EVM — ADS54J40 双通道 14 位 1.0GSPS 模数转换器评估模块

ADS54J40EVM 是一款评估模块 (EVM),可用于对德州仪器 (TI) 的 ADS54J40 和 LMK04828 时钟抖动消除器进行评估。ADS54J40 是一款 14 位、1GSPS 低功耗模数转换器 (ADC),具有采用 JESD204B 接口的缓冲模拟输入和输出。该 EVM 具有变压器耦合模拟输入,可适应广泛的信号源和频率。LMK04828 可提供具有超低抖动和相位噪声的 ADC 采样时钟、系统参考时钟和器件采样时钟,从而打造了一套完整的 JESD204B 子类 1 时钟解决方案。

ADS54J40EVM 可通过高速 FMC 连接器直接连接到 TSW14J56EVM (...)

用户指南: PDF
TI.com 上无现货
评估板

ADS54J42EVM — ADS54J42 双通道 14 位 625MSPS 模数转换器评估模块

ADS54J42EVM 是一款评估模块 (EVM),可用于对德州仪器 (TI) 的 ADS54J42 和 LMK04828 时钟抖动消除器进行评估。ADS54J42 是一款 14 位、625GSPS 低功耗模数转换器 (ADC),具有采用 JESD204B 接口的缓冲模拟输入和输出。该 EVM 具有变压器耦合模拟输入,可适应广泛的信号源和频率。LMK04828 可提供具有超低抖动和相位噪声的 ADC 采样时钟、系统参考时钟和器件采样时钟,从而打造了一套完整的 JESD204B 子类 1 时钟解决方案。

通过易于使用的软件 GUI 来控制 ADS54J42 和 (...)

用户指南: PDF
TI.com 上无现货
评估板

ADS54J64EVM — ADS54J64 四通道 14 位 1GSPS、2 倍过采样 ADC 评估模块

ADS54J64 评估模块 (EVM) 用于评估 ADS54J64 四通道 14 位 1GSPS、2 倍过采样模数转换器 (ADC)。该 EVM 具有变压器耦合模拟输入,可适应各种信号源和频率。该 EVM 可直接连接到 TI 的各种数据采集工具,包括 TSW14J56EVM 和 TSW14J50EVM。此外,还通过 ADS58J64EVM GUI 和高速数据转换器专业软件 (DATACONVERTERPRO-SW) 分析工具提供其他支持。还提供了 ADS54J64EVM 设计套件,其中包括原理图、光绘文件和物料清单 (BOM)。

ADS54J64EVM 具有一个 FMC (...)

用户指南: PDF
TI.com 上无现货
评估板

ADS54J66EVM — ADS54J66 四通道、14 位、500MSPS 模数转换器评估模块

ADS54J66EVM 是一款评估模块 (EVM),可用于对德州仪器 (TI) 的 ADS54J66 和 LMK04828 时钟抖动消除器进行评估。ADS54J66 是一款 14 位、500 MSPS 的低功耗模数转换器 (ADC),拥有缓冲模拟输入和输出,支持 JESD204B 接口。该 EVM 具有变压器耦合模拟输入,可适应广泛的信号源和频率。LMK04828 可提供具有超低抖动和相位噪声的 ADC 采样时钟、系统参考时钟和器件采样时钟,从而打造了一套完整的 JESD204B 子类 1 时钟解决方案。

通过一个易于使用的软件 GUI 来控制 ADS54J66 和 (...)

用户指南: PDF
TI.com 上无现货
评估板

ADS54J69EVM — ADS54J69 双通道 16 位 500MSPS 模数转换器评估模块

ADS54J69EVM 是一款评估模块 (EVM),可用于对德州仪器 (TI) 的 ADS54J69 和 LMK04828 时钟抖动消除器进行评估。ADS54J69 是一款 16 位、500MSPS 的低功耗模数转换器 (ADC),拥有缓冲模拟输入和输出,支持 JESD204B 接口。该 EVM 具有变压器耦合模拟输入,可适应广泛的信号源和频率。LMK04828 可提供一个超低抖动和相位噪声的 ADC 采样时钟、系统参考时钟和器件采样时钟,因而打造了一套完整的 JESD204B 子类 1 时钟解决方案。

通过一个易于使用的软件 GUI 来控制 ADS54J69 和 (...)

用户指南: PDF
TI.com 上无现货
评估板

ADS58J64EVM — 适用于 ADS58J64 四通道、14 位、1GSPS 电信接收器和反馈 IC 的评估模块

ADS58J64EVM 是一款评估板,用于评估德州仪器 (TI) 的 ADS58J64 集成式接收器。ADS58J64 是一款拥有缓冲模拟输入的 14 位、500MSPS 低功耗四通道电信接收器。该器件支持 JESD204B 接口和高达 10Gbps 的数据速率。该 EVM 具备变压器耦合模拟输入和时钟输入,以此来支持单端信号源和时钟源,同时还可适应多种信号频率。模拟输入端的变压器以背对背方式连接,可实现更出色的振幅和相位匹配性能。板载时钟合成器/分配芯片 LMK04828 可用于为 ADC 及数据采集板 (TSW14J56EVM) 的 JESD204B (...)

用户指南: PDF
TI.com 上无现货
评估板

AFE7422EVM — 具有 14 位 9GSPS DAC 和 3GSPS ADC 的 AFE7422 双通道射频采样 AFE 评估模块

AFE7422 评估模块 (EVM) 是一个射频采样收发器平台,经配置后可同时支持最多两个发射和两个接收 (2T2R) 通道。该模块可评估 AFE7422 器件,这是一款双通道射频采样模拟前端 (AFE),具有 14 位 9GSPS 数模转换器 (DAC)、14 位 3GSPS 模数转换器 (ADC) 以及为 DAC 和 ADC 生成高频时钟的片上集成 PLL/VCO。

AFE7422EVM 可在每个通道使用双频带数字升压转换器和降压转换器,从而同时将具有高动态范围的多个宽带信号合成并实现数字化。接收通道支持片上集成数字步进衰减器 (DSA),发射通道支持与 DSA (...)

用户指南: PDF
TI.com 上无现货
评估板

AFE7444EVM — 具有 14 位 9GSPS DAC 和 3GSPS ADC 的 AFE7444 四通道射频采样 AFE 评估模块

AFE7444 评估模块 (EVM) 是一个射频采样收发器平台,经配置后可同时支持最多四个发射和四个接收 (4T4R) 通道。  此模块可评估 AFE7444 器件,这是一款四通道、射频采样模拟前端 (AFE),具有 14 位 9GSPS 数模转换器 (DAC)、14 位 3GSPS 模数转换器 (ADC) 以及为 DAC 和 ADC 生成高频时钟的片上集成 PLL/VCO。

AFE7444EVM 可在每个通道使用双频带数字升压转换器和降压转换器,从而同时将具有高动态范围的多个宽带信号合成并实现数字化。接收通道支持片上集成数字步进衰减器 (DSA),发射通道支持与 DSA (...)

用户指南: PDF
TI.com 上无现货
评估板

AFE7700EVM — AFE7700 四通道通用 600MHz 至 6GHz 射频收发器评估模块

AFE7700 评估模块 (EVM) 是一款用于评估 AFE7700 集成射频收发器的电路板。AFE7700 支持多达 4 个发送、4 个接收和 2 个反馈通道 (4T4R2F),并集成了锁相环 (PLL) 和压控振荡器 (VCO),可生成数据转换器时钟和本地振荡器 (LO),其中 LO 具有 600MHz 至 6GHz 的可调频率范围。

该标准 EVM 集成了射频平衡-非平衡变压器,可专用于支持 600MHz 至 2700MHz 频率范围。AFE7700 产品集成了 8 个 JESD204B/C 兼容的串行器/解串器 (SerDes) 收发器,它们能够以高达 29.5Gbps (...)

TI.com 上无现货
评估板

AFE7769-3P5EVM — 具有 3.5G 支持的 AFE7769 EVM

The AFE7769-3P5 evaluation module (EVM) is a board used to evaluate the AFE77xx family of integrated RF transceivers. AFE7769 and AFE7799 devices support up to four-transmit, four-receive, and two feedback channels (4T4R2F) and integrate phase-locked loops (PLLs) and voltage-controlled (...)

TI.com 上无现货
评估板

AFE7769EVM — AFE7769 四通道射频收发器评估模块

The AFE7769 evaluation module (EVM) is a board used to evaluate the AFE77xx family of integrated RF transceivers. AFE77xx devices support up to four-transmit, four-receive, and two feedback channels (4T4R2F) and integrate phase-locked loops (PLLs) and voltage-controlled oscillators (VCOs) for (...)

TI.com 上无现货
评估板

AFE7900EVM — AFE7900 四发射六接收 5MHz 至 7400MHz 射频采样 AFE 评估模块

AFE7900 评估模块 (EVM) 是一个射频采样收发器平台,通过配置可同时支持最多四个发射、四个接收和两个反馈 (4T4R+2FB) 通道。

此模块可评估 AFE7900 四通道、射频采样模拟前端 (AFE),后者具有 14 位 12GSPS 数模转换器 (DAC)、14 位 3GSPS 模数转换器 (ADC) 以及为 DAC 和 ADC 生成高频时钟的片上集成锁相环/压控振荡器 (PLL/VCO)。

AFE7900EVM 可在每个通道使用双频带数字升压转换器和降压转换器,从而同时将具有高动态范围的多个宽带信号合成并实现数字化。接收通道支持片上集成数字步进衰减器 (DSA),发射通道支持 (...)

TI.com 上无现货
评估板

AFE7920EVM — AFE7920 四发射四接收、双反馈路径射频采样收发器评估模块

AFE7920 评估模块 (EVM) 是一个射频采样收发器平台,通过配置可同时支持最多四个发射、四个接收和两个反馈 (4T4R+2FB) 通道。

此电路板可评估 AFE7920 器件,这是一款四通道射频采样模拟前端 (AFE),具有 14 位 12GSPS 数模转换器 (DAC)、14 位 3GSPS 模数转换器 (ADC) 以及为 DAC 和 ADC 生成高频时钟的片上集成锁相环 (PLL) 和压控振荡器 (VCO)。

AFE7920EVM 可在每个通道使用双频带数字升压转换器和降压转换器,从而同时将具有高动态范围的多个宽带信号合成并实现数字化。接收通道支持片上集成数字步进衰减器 (...)

评估板

AFE7950EVM — AFE7950 四发送六接收 X 带射频采样 AFE 评估模块

AFE7950 评估模块 (EVM) 是一个射频采样收发器平台,经配置后可同时支持最多四个发射和六个接收 (4T6R) 通道。此模块可评估 AFE7950 四通道、射频采样模拟前端 (AFE),后者具有 14 位 12GSPS 数模转换器 (DAC)、14 位 3GSPS 模数转换器 (ADC) 以及为 DAC 和 ADC 生成高频时钟的片上集成锁相环/压控振荡器 (PLL/VCO)。

AFE7950EVM 可在每个通道使用双频带数字上变频器和下变频器,从而同时将具有高动态范围的多个宽带信号合成并实现数字化。接收通道支持片上集成数字步进衰减器 (DSA),发射通道支持 DSA 功能。

八个兼容 (...)

用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
TI.com 上无现货
评估板

DAC12DL3200EVM — DAC12DL3200 12 位双通道 3.2GSPS 或单通道 6.4GSPS 射频采样 DAC 评估模块

DAC12DL3200 评估模块 (EVM) 是用于评估 DAC12DL3200 的平台,这是一个延迟非常低的双通道 12 位射频采样数模转换器 (DAC),能够在双通道模式下以高达 3.2GSPS 的采样率运行,或在单通道模式下以高达 6.4GSPS 的采样率运行。

当使用多种奈奎斯特输出模式时,DAC12DL3200 可以在接近 8GHz 的载波频率下传输超过 2GHz 的信号带宽。DAC12DL3200EVM 器件的输入数据通过高速低压差分信号 (LVDS) 接口传输。

此 EVM 中包含 LMX2592 时钟合成器和 LMK04828 JESD204B 时钟生成器,可以将其配置为超低抖动 (...)

用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
TI.com 上无现货
评估板

DAC38RF80EVM — DAC38RF80 评估模块

DAC38RF80EVM 是用于评估 DAC38RF80/84/90 数模转换器 (DAC) 的电路板。该 EVM 可用于对采样率高达 9GSPS 的 DAC 进行性能评估。它适合与基于 FPGA 的图形发生器卡 TSW14J56EVM(修订版 B 及以上版本)搭配使用。该 EVM 上提供的 FMC 连接器还可以将 DAC 与第三方供应商的 FPGA 开发板相连接。此外,借助易于使用的软件界面,还可通过 SPI 来控制 DAC 和板载 LMK04828 时钟芯片。

用户指南: PDF
TI.com 上无现货
评估板

DAC38RF82EVM — DAC38RF82 双通道 14 位 9GSPS 1x-24x 内插 6GHz 和 9GHz PLL DAC 评估模块

DAC38RF82EVM 是用于评估 DAC38RF82/83/85/93 数模转换器 (DAC) 的电路板。该 EVM 可用于对采样率高达 9GSPS 的 DAC 进行性能评估,专为与 TSW14J56 EVM 配合使用而设计。此外,借助所提供的 FMC 连接器还可将 DAC 连接到来自第三方供应商的 FPGA 开发板。此外,借助易于使用的软件界面,还可通过 SPI 来控制 DAC 和板载 LMK04828 时钟芯片。
用户指南: PDF
TI.com 上无现货
评估板

DAC38RF89EVM — DAC38RF89 双通道 14 位 8.4GSPS 1x-24x 插值 5GHz 和 7.5GHz PLL DAC 评估模块

DAC38RF89 评估模块 (EVM) 是用于评估 DAC38RF89 数模转换器 (DAC) 的电路板。该 DAC38RFEVM 可用于对采样率高达 9GSPS 的 DAC 进行性能评估,同时还设计用于与 TSW14J56EVM(修订版 B 及更高版本)搭配使用。提供的 FMC 连接器还可以将 DAC 与第三方供应商的 FPGA 开发板相连接。此外,借助易于使用的软件界面,还可通过 SPI 来控制 DAC 和板载 LMK04828 时钟芯片。

用户指南: PDF
TI.com 上无现货
评估板

DAC39RF10EVM — DAC39RF10 评估模块

DAC39RF10EVM 是德州仪器 (TI) 用于评估 DAC39RF10 数模转换器 (DAC) 的评估板。DAC39RF10 是一款双通道、16/08 位 DAC。DAC39RF10 是具有 16 位分辨率的单通道和双通道数模转换器 (DAC) 系列。此类器件可用作单通道或双通道非内插 DAC。该器件还可用作采用直接射频采样模式或基带模式的内插 DAC。单通道模式下的最大输入数据速率为 20.48GSPS,双通道模式或基带模式下的最大输入数据速率为 10.24GSPS。该器件可在超过 8GHz 的载波频率下生成具有高达 10GHz、7.5GHz 和 5GHz 信号带宽(8、12 和 (...)

用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
评估板

LMK04828BEVM — LMK04828 评估模块

LMK04828BEVM 和 LMK04826BEVM 评估模块 (EVM) 支持 LMK0482x 系列器件。LMK0482x 器件是支持 JEDEC JESD204B 且在业内具有超高性能的时钟调节器。PLLATINUM™ 集成电路的双环路架构使用低噪声 VCXO 模块实现低于 100fs 的抖动 (12kHz 至 20MHz)。双环路架构由两个高性能锁相环 (PLL)、一个低噪声晶体振荡器电路以及一个高性能压控振荡器 (VCO) 构成。

第一个 PLL (PLL1) 提供低噪声抖动消除器功能。第二个 PLL (PLL2) 执行时钟和 SYSREF 生成。PLL1 可配置为与外部 VCXO (...)

用户指南: PDF
TI.com 上无现货
评估板

TSW12J54EVM — 宽带射频接收器参考设计

采用 8GHz 直流耦合全差分放大器的射频采样 4GSPS ADC。提供宽带宽、高性能的交流或直流耦合采集平台,其连续捕获带宽高达 2GHz。内置的 DDC 功能支持对捕获的信号进行调谐、降频转换和带宽缩减,从而实现灵活的射频采样应用开发。高带宽和直流耦合输入功能还支持高频时域应用。

用户指南: PDF
TI.com 上无现货
评估板

TSW40RF80EVM — 具有双通道 14 位 3GSPS ADC/9GSPS DAC 时钟解决方案的 2T2R 射频采样收发器评估模块

TSW40RF80 评估模块 (EVM) 是一种双发双收 (2T2R) 射频采样收发器参考设计。该模块包含 DAC38RF80 双通道射频采样数模转换器 (DAC) 和 ADC32RF45 双通道射频采样模数转换器 (ADC)。

DAC38RF80 采样率高达 9GSPS,包括用于高频时钟生成的板载 PLL/VCO。输出是单端的,便于连接 50Ω 的电路。ADC32RF45 采样率高达 3GSPS。它可以选择在每个通道中使用双数字下变频器,或者通过旁路访问奈奎斯特全带宽。

TSW40RF80EVM 包括 LMK04828 时钟发生器,用于为 DAC PLL 提供参考信号,以及用于生成 (...)

用户指南: PDF
TI.com 上无现货
评估板

TSW54J60EVM — TSW54J60 评估模块

TSW54J60EVM 是一种评估模块 (EVM),可用于对德州仪器 (TI) 的 ADS54J60、LMH3401、LMH6401 和 LMK04828 器件进行评估。ADS54J60 是一款 16 位、1 GSPS 的低功耗模数转换器 (ADC),拥有具备 JESD204B 接口的缓冲模拟输入和输出。LMH3401 是一款具有超宽带宽和固定增益 (16dB) 的全差动放大器。LMH6401 是一款具有超宽带宽的数字可变增益放大器,最大增益为 26dB。两款放大器都能进行直流或交流耦合。

EVM 在两个通道中都具有一个 400MHz 低通滤波器,用于进行信号调节。LMK04828 (...)

用户指南: PDF
TI.com 上无现货
评估板

DEV-ADC34J22 — DEV-ADC34J22 评估模块

DEV-ADC34J22 是一款四通道 50MSPS ADC 模块,旨在与 Altera HSMC 标准接轨。DEV-ADC34J22 采用 TI 符合 JESD204B 标准的全新 ADC34J22 模数转换器 (ADC),结合使用 TI LMK04828 抖动清除器的时钟调节功能。它可通过 TI 的 THS4541 850MHz 带宽全差动放大器,在 2 个通道(共 4 个)中提供单端直流耦合输入。

该模块可提供 6 个前面板 SMA 连接器:1 个 EXT 触发器、1 个 EXT 时钟和 4 个模拟输入通道,同时提供一个用于单独时钟生成的板载 10MHz TCXO,其 100MHz (...)

支持软件

CLOCKDESIGNTOOL Clock Design Tool Software

The Clock Design Tool software helps with part selection, loop filter design and simulation of timing device solutions. When you enter desired output frequencies and a reference frequency (optional), the tool provides TI devices to meet the specified requirements, divider values and a recommended (...)

支持的产品和硬件

支持的产品和硬件

产品
时钟发生器
LMK02000 具有集成 PLL 和 3 个 LVDS/5 个 LVPECL 输出的 1 至 800MHz 精密时钟分配器 LMK02002 具有集成 PLL 和 4 个 LVPECL 输出的 1 至 800MHz 精密时钟分配器 LMK03000 具有集成 VCO 的 1185 至 1296MHz、800fs RMS 抖动、精密时钟调节器 LMK03001 具有集成 VCO 的 1470 至 1570MHz、800FS RMS 抖动、精密时钟调节器 LMK03002 具有集成 VCO 的 1566 至 1724MHz、800FS RMS 抖动、精密时钟调节器 LMK03033 具有集成 VCO 的 1843 至 2160MHz、800FS RMS 抖动、精密时钟调节器 LMK03200 具有集成 VCO 的精密 0 延迟时钟调节器 LMK03806 具有 14 路输出的超低抖动时钟发生器
射频 PLL 与合成器
LMX2430 用于射频个人通信的 3.0GHz/0.8GHz PLLatinum 双路高频合成器 LMX2433 用于射频个人通信的 3.6GHz/1.7GHz PLLatinum 双路高频合成器 LMX2434 用于射频个人通信的 5.0GHz/2.5GHz PLLatinum 低功耗双路频率合成器 LMX2485 用于射频个人通信的 500MHz 至 3GHz Δ-Σ 低功耗双路 PLL LMX2485E 用于射频个人通信的 50MHz 至 3GHz Δ-Σ 低功耗双通道 PLL LMX2485Q-Q1 500MHz 至 3GHz 汽车类 Δ-Σ 低功耗双通道 PLL LMX2486 用于射频个人通信的 1GHz 至 4.5GHz Δ-Σ 低功耗双路 PLL LMX2487 具有 3.0GHz 整数 PLL 的 1 至 6GHz Δ-Σ 低功耗双路 PLLatinum 频率合成器 LMX2487E 用于射频个人通信的 3GHz 至 7.5GHz Δ-Σ 低功耗双路 PLL LMX2531 具有集成 VCO 的高性能频率合成器系统 LMX2541 具有集成 VCO 的超低噪声 PLLatinum 频率合成器 LMX2581 具有集成 VCO 的 3.76GHz 宽带频率合成器
时钟抖动清除器和同步器
LMK04000 具有级联 PLL 的精密时钟调节器低噪声时钟抖动消除器 LMK04001 具有 1430MHz 至 1570MHz VCO 的低噪声抖动消除器:3 路输出用于 2VPEC/LVPEC+4 路输出用于 LVCMOS LMK04002 具有 1600MHz 至 1750MHz VCO 的低噪声抖动消除器:3 路输出用于 2VPEC/LVPEC+4 路输出用于 LVCMOS LMK04010 具有 1185 至 1296MHz VCO 的低噪声抖动消除器:5 路输出用于 2VPEC/LVPEC LMK04011 具有 1430 至 1570MHz VCO 的低噪声抖动消除器:5 路输出用于 2VPEC/LVPEC LMK04031 具有 1430MHz 至 1570MHz VCO 的低噪声抖动消除器:2 路输出用于 2VPEC/LVPEC+LVDS+LVCMOS LMK04033 具有 1840MHz 至 2160MHz VCO 的低噪声抖动消除器:2 路输出用于 2VPEC/LVPEC+LVDS+LVCMOS LMK04100 具有级联 PLL 的精密时钟调节器时钟抖动消除器 LMK04101 具有集成式 1430MHz 至 1570MHz VCO 的抖动消除器:3 路输出用于 2VPEC/LVPEC+4 路输出用于 LVCMOS LMK04102 具有集成式 1600MHz 至 1750MHz VCO 的抖动消除器:3 路输出用于 2VPEC/LVPEC+4 路输出用于 LVCMOS LMK04110 具有集成式 1185MHz 至 1296MHz VCO 的抖动消除器:5 路输出用于 2VPEC/LVPEC LMK04111 具有集成式 1430MHz 至 1570MHz VCO 的抖动消除器:5 路输出用于 2VPEC/LVPEC LMK04131 具有集成式 1430MHz 至 1570MHz VCO 的抖动消除器:2 路输出用于 2VPEC/LVPEC+LVDS+LVCMOS LMK04133 具有集成式 1840MHz 至 2160MHz VCO 的抖动消除器:2 路输出用于 2VPEC/LVPEC+LVDS+LVCMOS LMK04208 具有 6 个可编程输出的超低噪声时钟抖动消除器 LMK04228 具有双环 PLL 的超低噪声时钟抖动消除器 LMK04806 具有双级联 PLL 和集成式 2.5GHz VCO 的低噪声时钟抖动消除器 LMK04808 具有双环路 PLL 和集成式 2.9GHz VCO 的低噪声时钟抖动消除器 LMK04816 具有双环 PLL 的三输入低噪声时钟抖动消除器 LMK04826 具有集成式 1840 至 1970MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04828 具有集成式 2370 至 2630MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04906 带 6 路可编程输出的超低噪声时钟抖动消除器/倍频器
时钟缓冲器
LMK00301 3-GHz 10 路输出差动扇出缓冲器/电平转换器 LMK00304 具有 4 个可配置输出的 3.1GHz 差动时钟缓冲器/电平转换器 LMK00306 具有 6 个可配置输出的 3.1GHz 差动时钟缓冲器/电平转换器 LMK00308 具有 8 个可配置输出的 3.1GHz 差动时钟缓冲器/电平转换器 LMK01000 具有 3 个 LVDS 和 5 个 LVPECL 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 LMK01010 具有 8 个 LVDS 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 LMK01020 具有 8 个 LVPECL 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 LMK01801 双通道时钟分配
支持软件

TICSPRO-SW TICS Pro v1.7.7.2, 05-Feb-2024

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
时钟发生器
CDCE6214-Q1 支持第 1-5 代 PCIe 且具有 2 个输入、4 个输出和内部 EEPROM 的超低功耗时钟发生器 CDCI6214 支持 PCIe 第 4 代标准且带四个可编程输出和 EEPROM 的超低功耗时钟发生器 LMK02000 具有集成 PLL 和 3 个 LVDS/5 个 LVPECL 输出的 1 至 800MHz 精密时钟分配器 LMK02002 具有集成 PLL 和 4 个 LVPECL 输出的 1 至 800MHz 精密时钟分配器 LMK03200 具有集成 VCO 的精密 0 延迟时钟调节器 LMK03318 具有单个 PLL 的超低抖动时钟发生器系列 LMK03328 具有两个独立 PLL 的超低抖动时钟发生器系列 LMK03806 具有 14 路输出的超低抖动时钟发生器 LMK3H0102 基于体声波 (BAW) 的 PCIe 第 1 代到第 6 代兼容无参考时钟发生器
射频 PLL 与合成器
LMX1204 支持 JESD204B/C SYSREF 和相位同步的 12.8GHz 射频缓冲器、乘法器和分频器 LMX2485 用于射频个人通信的 500MHz 至 3GHz Δ-Σ 低功耗双路 PLL LMX2485E 用于射频个人通信的 50MHz 至 3GHz Δ-Σ 低功耗双通道 PLL LMX2485Q-Q1 500MHz 至 3GHz 汽车类 Δ-Σ 低功耗双通道 PLL LMX2486 用于射频个人通信的 1GHz 至 4.5GHz Δ-Σ 低功耗双路 PLL LMX2487 具有 3.0GHz 整数 PLL 的 1 至 6GHz Δ-Σ 低功耗双路 PLLatinum 频率合成器 LMX2487E 用于射频个人通信的 3GHz 至 7.5GHz Δ-Σ 低功耗双路 PLL LMX2491 具有斜坡/线性调频脉冲生成功能的 6.4GHz 低噪声分数 N PLL LMX2492 具有斜坡/线性调频脉冲生成功能的 500MHz 至 14GHz 宽带、低噪声分数 N PLL LMX2492-Q1 具有斜坡/线性调频脉冲生成功能的汽车级 500MHz 至 14GHz 宽带、低噪声分数 N PLL LMX2531 具有集成 VCO 的高性能频率合成器系统 LMX2541 具有集成 VCO 的超低噪声 PLLatinum 频率合成器 LMX2571 具有移频键控 (FSK) 调制功能的 1.34GHz、低功耗、极端温度 RF 合成器 LMX2571-EP 具有 FSK 调制功能的增强型 1.34GHz、低功耗、极端温度 RF 合成器 LMX2572 6.4GHz 低功耗宽带射频合成器 LMX2572LP 采用 FSK 调制的 2GHz 低功耗宽带射频合成器 LMX2581 具有集成 VCO 的 3.76GHz 宽带频率合成器 LMX2581E 具有集成 VCO 的 3.8GHz 宽带频率合成器 LMX2582 5.5GHz 高性能、宽带 PLLatinum 射频合成器 LMX2592 具有集成 VCO 的 9.8GHz 宽带频率合成器 LMX2594 具有相位同步功能且支持 JESD204B 的 15GHz 宽带 PLLatinum™ 射频合成器 LMX2595 具有相位同步功能且支持 JESD204B 的 20GHz 宽带射频合成器 LMX2820 具有相位同步功能、JESD 和频率校准 <5µs 的 22.6GHz 宽带射频合成器 LMX1214 1:5 16GHz RF buffer and divider with auxiliary clock LMX1906-SP 具有 SYSREF 和 FPGA 时钟的耐辐射加固保障 (RHA) 15GHz 缓冲器、倍频器和分频器
时钟抖动清除器和同步器
LMK04100 具有级联 PLL 的精密时钟调节器时钟抖动消除器 LMK04101 具有集成式 1430MHz 至 1570MHz VCO 的抖动消除器:3 路输出用于 2VPEC/LVPEC+4 路输出用于 LVCMOS LMK04102 具有集成式 1600MHz 至 1750MHz VCO 的抖动消除器:3 路输出用于 2VPEC/LVPEC+4 路输出用于 LVCMOS LMK04110 具有集成式 1185MHz 至 1296MHz VCO 的抖动消除器:5 路输出用于 2VPEC/LVPEC LMK04111 具有集成式 1430MHz 至 1570MHz VCO 的抖动消除器:5 路输出用于 2VPEC/LVPEC LMK04131 具有集成式 1430MHz 至 1570MHz VCO 的抖动消除器:2 路输出用于 2VPEC/LVPEC+LVDS+LVCMOS LMK04133 具有集成式 1840MHz 至 2160MHz VCO 的抖动消除器:2 路输出用于 2VPEC/LVPEC+LVDS+LVCMOS LMK04208 具有 6 个可编程输出的超低噪声时钟抖动消除器 LMK04228 具有双环 PLL 的超低噪声时钟抖动消除器 LMK04610 具有双 PLL 且符合 JESD204B 标准的超低噪声和低功耗时钟抖动消除器 LMK04616 符合 JESD204B 标准的超低噪声和低功耗时钟抖动消除器 LMK04803 具有双级联 PLL 和集成式 1.9GHz VCO 的低噪声时钟抖动消除器 LMK04816 具有双环 PLL 的三输入低噪声时钟抖动消除器 LMK04821 支持 JESD204B 的超低抖动合成器和抖动消除器 LMK04826 具有集成式 1840 至 1970MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04828 具有集成式 2370 至 2630MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04828-EP 温度范围为 -55°C 至 105°C 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04832 具有双环路且符合 JESD204B 标准的超低噪声 3.2GHz、15 路输出时钟抖动清除器 LMK04832-SEP 耐辐射且符合 JESD204C 标准的 30krad 超低噪声 3.2GHz、15 路输出时钟抖动清除器 LMK04832-SP 耐辐射加固保障 (RHA)、超低噪声、3.2GHz、15 路输出时钟抖动清除器 LMK05028 低抖动双通道网络同步器时钟 LMK05318 采用 BAW 技术的超低抖动、单通道网络同步器时钟 LMK05318B 采用 BAW 技术的超低抖动、单通道网络同步器时钟 LMK5B12204 采用网络同步和 BAW 技术的超低抖动时钟发生器 LMK5B33216 具有集成式 2.5GHz 体声波 VCO、16 路输出、三个 DPLL 和 APLL 的网络同步器 LMK5B33414 具有集成式 2.5GHz 体声波 VCO 的 14 路输出、三个 DPLL 和 APLL 网络同步器 LMK5C33216 适用于通过 BAW 进行无线通信且采用 JESD204B 的超低抖动时钟同步器 LMK04368-EP 增强型产品超低噪声 3.2GHz JESD204C 抖动清除器 LMK04714-Q1 符合 JESD204B 和 JESD204C 标准的汽车类超低噪声 3.2GHz 双环路时钟抖动清除器 LMK5C33216A 具有 JESD204B/C 和 BAW VCO 的三 DPLL、三 APLL、两输入和 16 输出网络同步器
时钟缓冲器
CDCDB800 适用于 PCIe® 第 1 代到第 6 代 8 路输出时钟缓冲器 LMK01000 具有 3 个 LVDS 和 5 个 LVPECL 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 LMK01010 具有 8 个 LVDS 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 LMK01020 具有 8 个 LVPECL 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 LMK01801 双通道时钟分配 LMK1D1208I 具有 I²C 的 8 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 CDCDB2000 符合 DB2000QL 标准、适用于第 1 代到第 5 代 PCIe® 的 20 路输出时钟缓冲器 LMKDB1108 适用于 PCIe 第 1 代至第 6 代的 8 路输出 LP-HCSL 时钟缓冲器 LMKDB1120 符合 DB2000QL 标准、适用于第 1 代到第 6 代 PCIe 的 20 路输出时钟缓冲器
振荡器
LMK61E0M 具有内部 EEPROM 的 LVCMOS 超低抖动可编程振荡器 LMK61E2 156.250MHz、±50ppm、超低抖动、集成式 EEPROM、完全可编程振荡器
硬件开发
评估板
LMK03806BEVAL LMK03806B 评估板 LMK04208EVM 具有双路级联 PLL 和集成 2.9GHz VCO 的双输入、6+1 输出时钟抖动清除器 LMK04616EVM LMK04616 评估模块 LMK04803BEVAL 具有双级联 PLL 和集成 1.9 GHz VCO 的时钟抖动消除器 LMK04805BEVAL 具有双级联 PLL 和集成 2.2 GHz VCO 的时钟抖动消除器 LMK04806BEVAL 具有双级联 PLL 和集成 2.5 GHz VCO 的时钟抖动消除器 LMK04808BEVAL 具有双级联 PLL 和集成 2.9 GHz VCO 的时钟抖动消除器 LMK04816BEVAL 具有双路级联 PLL 和集成 2.5 GHz VC 的三输入、十三输出时钟抖动消除器 LMK04826BEVM LMK04826BEVM 评估模块 LMK04828BEVM LMK04828 评估模块 LMK04832EVM 适用于 LMK04832 符合 JESD204B 标准的超低噪声 3.2GHz、15 路输出时钟抖动清除器的评估模块 LMK04832SEPEVM LMK04832-SEP 超低噪声 3.2GHz、15 路输出时钟抖动清除器评估模块 LMK04906BEVAL 具有双路级联 PLL 和集成 2.5 GHz VCO 的三输入、七输出时钟抖动消除器 LMK5B33216EVM 适用于 LMK5B33216 具有 BAW VCO 的 16 路输出、3 个 DPLL 和 APLL 网络同步器的评估模块 LMX2571EPEVM LMX2571-EP 1.34GHz 低功耗极端温度 RF 合成器评估模块 LMX2582EVM LMX2582EVM 具有集成 VCO 的高性能、宽带频率 PLLatinum RF 合成器 LMX2592EVM LMX2592EVM 高性能宽带频率射频合成器 PLLATINUM™ 集成电路 LMX2594PSEVM LMX2594 具有多器件相位同步的 15GHz 射频合成器评估模块 XMICR-3P-LMX2492 LMX2492 X-MWblock 评估模块 XMICR-3P-LMX2572 LMX2572 X-MWblock 评估模块 XMICR-3P-LMX2592 LMX2592 X-MWblock 评估模块 XMICR-3P-LMX2594 LMX2594 X-MWblock 评估模块 XMICR-3P-LMX2595 LMX2595 X-MWblock 评估模块 LMK04832EVM-CVAL 适用于 LMK04832-SP 符合 JESD204B 标准的超低噪声双环路时钟抖动清除器的评估模块 LMK04368EPEVM 适用于 LMK04368-EP 符合 JESD204B/C 标准的双环路时钟抖动清除器的评估模块 LMK61E0MEVM LMK61E0M 超低抖动可编程振荡器评估模块 LMK61E2EVM LMK61E2EVM 超低抖动可编程振荡器评估模块 LMX1204EVM 适用于 LMX1204 支持 JESD204B/C SYSREF 的射频缓冲器、乘法器和分频器的评估模块 LMX2594EVM 适用于 LMX2594 具有相位同步功能且符合 JESD204B 标准的 15GHz 宽带射频合成器的评估模块 LMX2595EVM 适用于具有相位同步功能且符合 JESD204B 标准的 20GHz 宽带射频合成器的评估模块 LMX2615EVM-CVAL 航空级合成器评估模块 LMX2694EPEVM 15-GHz 宽带射频合成器评估模块 LMX2572EVM 具有相位同步功能且支持 JESD204B 的 6.4GHz 低功耗宽带射频合成器 LMX2572LPEVM 具有 FSK 调制功能的 2GHz 低功耗宽带射频合成器评估模块 LMX2581EVM LMX2581 评估模块 LMX2820EVM LMX2820 22.6-GHz 宽带射频合成器评估模块 LMX8410LEVM I/Q 解调器评估模块 LMK5B33414EVM 适用于 LMK5B33414 具有 BAW VCO 的 14 路输出、3 个 DPLL 和 APLL 的网络同步器的评估模块 LMK5C33216EVM LMK5C33216 时钟同步器 DPLL 2 输入 16 输出评估模块 LMK05028EVM LMK05028 网络时钟发生器和同步器评估模块 LMK05318BEVM 网络同步器时钟评估模块 CDCI6214EVM CDCI6214 超低功耗时钟发生器评估模块 CDCE6214-Q1EVM CDCE6214-Q1EVM LMK3H0102EVM LMK3H0102 评估模块
软件
IDE、配置、编译器或调试器
CODELOADER CodeLoader 器件寄存器编程
下载选项
仿真模型

LMK04828 IBIS Model (Rev. F)

SNAM148F.ZIP (175 KB) - IBIS Model
设计工具

CLOCK-TREE-ARCHITECT — 时钟树架构编程软件

时钟树架构是一款时钟树综合工具,可根据您的系统要求生成时钟树解决方案,从而帮助您简化设计流程。该工具从庞大的时钟产品数据库中提取数据,然后生成系统级多芯片时钟解决方案。
设计工具

PLLATINUMSIM-SW PLLatinum Sim Tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

支持的产品和硬件

支持的产品和硬件

产品
射频 PLL 与合成器
LMX1204 支持 JESD204B/C SYSREF 和相位同步的 12.8GHz 射频缓冲器、乘法器和分频器 LMX1214 1:5 16GHz RF buffer and divider with auxiliary clock LMX1906-SP Radiation-hardened-assured (RHA) 1:4 15GHz buffer, multiplier and divider with SYSREF and FPGA clock LMX2430 用于射频个人通信的 3.0GHz/0.8GHz PLLatinum 双路高频合成器 LMX2433 用于射频个人通信的 3.6GHz/1.7GHz PLLatinum 双路高频合成器 LMX2434 用于射频个人通信的 5.0GHz/2.5GHz PLLatinum 低功耗双路频率合成器 LMX2470 具有 800MHz 整数 N PLL 的 2.6GHz Δ-Σ 分数 N PLL LMX2485 用于射频个人通信的 500MHz 至 3GHz Δ-Σ 低功耗双路 PLL LMX2485E 用于射频个人通信的 50MHz 至 3GHz Δ-Σ 低功耗双通道 PLL LMX2485Q-Q1 500MHz 至 3GHz 汽车类 Δ-Σ 低功耗双通道 PLL LMX2486 用于射频个人通信的 1GHz 至 4.5GHz Δ-Σ 低功耗双路 PLL LMX2487 具有 3.0GHz 整数 PLL 的 1 至 6GHz Δ-Σ 低功耗双路 PLLatinum 频率合成器 LMX2487E 用于射频个人通信的 3GHz 至 7.5GHz Δ-Σ 低功耗双路 PLL LMX2491 具有斜坡/线性调频脉冲生成功能的 6.4GHz 低噪声分数 N PLL LMX2492 具有斜坡/线性调频脉冲生成功能的 500MHz 至 14GHz 宽带、低噪声分数 N PLL LMX2492-Q1 具有斜坡/线性调频脉冲生成功能的汽车级 500MHz 至 14GHz 宽带、低噪声分数 N PLL LMX2531 具有集成 VCO 的高性能频率合成器系统 LMX2541 具有集成 VCO 的超低噪声 PLLatinum 频率合成器 LMX2571 具有移频键控 (FSK) 调制功能的 1.34GHz、低功耗、极端温度 RF 合成器 LMX2571-EP 具有 FSK 调制功能的增强型 1.34GHz、低功耗、极端温度 RF 合成器 LMX2572 6.4GHz 低功耗宽带射频合成器 LMX2572LP 采用 FSK 调制的 2GHz 低功耗宽带射频合成器 LMX2581 具有集成 VCO 的 3.76GHz 宽带频率合成器 LMX2581E 具有集成 VCO 的 3.8GHz 宽带频率合成器 LMX2582 5.5GHz 高性能、宽带 PLLatinum 射频合成器 LMX2592 具有集成 VCO 的 9.8GHz 宽带频率合成器 LMX2594 具有相位同步功能且支持 JESD204B 的 15GHz 宽带 PLLatinum™ 射频合成器 LMX2595 具有相位同步功能且支持 JESD204B 的 20GHz 宽带射频合成器 LMX2615-SP 具有相位同步功能和 JESD204B 支持的航空级 40MHz 至 15GHz 宽带合成器 LMX2694-EP 具有相位同步功能的增强型产品 15GHz 射频合成器 TRF3765 具有集成式 VCO 和最多 8 个输出的 300M-4800MHz 低噪声整数 N/分数 N PLL
时钟抖动清除器和同步器
LMK04208 具有 6 个可编程输出的超低噪声时钟抖动消除器 LMK04368-EP 增强型产品超低噪声 3.2GHz JESD204C 抖动清除器 LMK04714-Q1 符合 JESD204B 和 JESD204C 标准的汽车类超低噪声 3.2GHz 双环路时钟抖动清除器 LMK04803 具有双级联 PLL 和集成式 1.9GHz VCO 的低噪声时钟抖动消除器 LMK04805 具有双级联 PLL 和集成式 2.2GHz VCO 的低噪声时钟抖动消除器 LMK04806 具有双级联 PLL 和集成式 2.5GHz VCO 的低噪声时钟抖动消除器 LMK04808 具有双环路 PLL 和集成式 2.9GHz VCO 的低噪声时钟抖动消除器 LMK04816 具有双环 PLL 的三输入低噪声时钟抖动消除器 LMK04821 支持 JESD204B 的超低抖动合成器和抖动消除器 LMK04826 具有集成式 1840 至 1970MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04828 具有集成式 2370 至 2630MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04828-EP 温度范围为 -55°C 至 105°C 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04832 具有双环路且符合 JESD204B 标准的超低噪声 3.2GHz、15 路输出时钟抖动清除器 LMK04832-SEP 耐辐射且符合 JESD204C 标准的 30krad 超低噪声 3.2GHz、15 路输出时钟抖动清除器 LMK04832-SP 耐辐射加固保障 (RHA)、超低噪声、3.2GHz、15 路输出时钟抖动清除器 LMK04906 带 6 路可编程输出的超低噪声时钟抖动消除器/倍频器 LMK05028 低抖动双通道网络同步器时钟 LMK05318 采用 BAW 技术的超低抖动、单通道网络同步器时钟 LMK05318B 采用 BAW 技术的超低抖动、单通道网络同步器时钟 LMK5B33216 具有集成式 2.5GHz 体声波 VCO、16 路输出、三个 DPLL 和 APLL 的网络同步器 LMK5B33414 具有集成式 2.5GHz 体声波 VCO 的 14 路输出、三个 DPLL 和 APLL 网络同步器 LMK5C33216 适用于通过 BAW 进行无线通信且采用 JESD204B 的超低抖动时钟同步器 LMK5C33216A 具有 JESD204B/C 和 BAW VCO 的三 DPLL、三 APLL、两输入和 16 输出网络同步器
时钟缓冲器
CDCDB2000 符合 DB2000QL 标准、适用于第 1 代到第 5 代 PCIe® 的 20 路输出时钟缓冲器 CDCDB400 适用于 PCIe® 第 1 代到第 6 代 4 路输出时钟缓冲器 CDCDB800 适用于 PCIe® 第 1 代到第 6 代 8 路输出时钟缓冲器 CDCDB803 用于 PCIe® 第 1 代至第 6 代的 8 输出时钟缓冲器,具有可选的 SMBus 地址 CDCLVC1102 低抖动 1:2 LVCMOS 扇出时钟缓冲器 CDCLVC1103 低抖动 1:3 LVCMOS 扇出时钟缓冲器 CDCLVC1104 低抖动 1:4 LVCMOS 扇出时钟缓冲器 CDCLVC1106 低抖动 1:6 LVCMOS 扇出时钟缓冲器 CDCLVC1108 低抖动 1:8 LVCMOS 扇出时钟缓冲器 CDCLVC1110 低抖动 1:10 LVCMOS 扇出时钟缓冲器 CDCLVC1112 低抖动 1:12 LVCMOS 扇出时钟缓冲器 CDCLVC1310 通用输入、10 输出低阻抗 LVCMOS 缓冲器 CDCLVD110 具有最小时钟分配偏移且频率高达 900MHz 的 1:10 LVDS 时钟缓冲器 CDCLVD110A 通过超小偏斜实现时钟分配且频率高达 1100MHz 的 1:10 LVDS 时钟缓冲器 CDCLVD1204 低抖动 2 路输入可选 1:4 通用至 LVDS 缓冲器 CDCLVD1208 低抖动 2 路输入可选 1:8 通用至 LVDS 缓冲器 CDCLVD1212 低抖动 2 路输入可选 1:12 通用至 LVDS 缓冲器 CDCLVD1213 具有可选输出分频器的低抖动 1:4 通用至 LVDS 缓冲器 CDCLVD1216 低抖动 2 路输入可选 1:16 通用至 LVDS 缓冲器 CDCLVD2102 低抖动双通道 1:2 通用至 LVDS 缓冲器 CDCLVD2104 低抖动双通道 1:4 通用至 LVDS 缓冲器 CDCLVD2106 低抖动双通道 1:6 通用至 LVDS 缓冲器 CDCLVD2108 低抖动双通道 1:8 通用至 LVDS 缓冲器 CDCLVP110 1:10 LVPECL/HSTL 至 LVPECL 时钟驱动器 CDCLVP1102 低抖动 1:2 通用至 LVPECL 缓冲器 CDCLVP111 具有可选输入的 1:10 LVPECL 缓冲器 CDCLVP111-EP 具有可选输入的 HiRel、1:10 LVPECL 缓冲器 CDCLVP111-SP 具有可选输入时钟驱动器的 1:10 高速时钟缓冲器 CDCLVP1204 低抖动双输入可选 1:4 通用转 LVPECL 缓冲器 CDCLVP1208 低抖动 2 路输入可选 1:8 通用至 LVPECL 缓冲器 CDCLVP1212 低抖动 2 路输入可选 1:12 通用至 LVPECL 缓冲器 CDCLVP1216 低抖动 2 路输入可选 1:16 通用至 LVPECL 缓冲器 CDCLVP2102 低抖动双通道 1:2 通用至 LVPECL 缓冲器 CDCLVP2104 低抖动双通道 1:4 通用至 LVPECL 缓冲器 CDCLVP2106 低抖动双通道 1:6 通用至 LVPECL 缓冲器 CDCLVP2108 低抖动双通道 1:8 通用至 LVPECL 缓冲器 CDCLVP215 双通道 1:5 高速 LVPECL 扇出缓冲器 LMK00301 3-GHz 10 路输出差动扇出缓冲器/电平转换器 LMK00304 具有 4 个可配置输出的 3.1GHz 差动时钟缓冲器/电平转换器 LMK00306 具有 6 个可配置输出的 3.1GHz 差动时钟缓冲器/电平转换器 LMK00308 具有 8 个可配置输出的 3.1GHz 差动时钟缓冲器/电平转换器 LMK00334 4 路输出 PCIe® 第 1 代/第 2 代/第 3 代/第 4 代/第 5 代时钟缓冲器和电平转换器 LMK00334-Q1 汽车类 4 路输出 PCIe® 第 1 代/第 2 代/第 3 代/第 4 代/第 5 代时钟缓冲器和电平转换器 LMK00338 8 路输出 PCIe® 第 1 代/第 2 代/第 3 代/第 4 代/第 5 代时钟缓冲器和电平转换器 LMK1C1102 2 通道输出 LVCMOS 1.8V 缓冲器 LMK1C1103 3 通道输出 LVCMOS 1.8V 缓冲器 LMK1C1104 4 通道输出 LVCMOS 1.8V 缓冲器 LMK1C1106 6 通道输出 LVCMOS 1.8V 缓冲器 LMK1C1108 8 通道输出 LVCMOS 1.8V 缓冲器 LMK1D1204 4 通道输出 LVDS 1.8V 缓冲器 LMK1D1204P 带引脚控制的 4 通道输出 LVDS 1.8V、2.5V 和 3.3V 缓冲器 LMK1D1208 8 通道输出 LVDS 1.8V、2.5V 和 3.3V 缓冲器 LMK1D1208I 具有 I²C 的 8 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D1208P 带引脚控制的 8 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D1212 12 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D1216 16 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D2102 双组 2 通道输出 LVDS 1.8V、2.5V 和 3.3V 缓冲器 LMK1D2104 双组 4 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D2106 双组 6 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D2108 双组 8 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器
时钟发生器
LMK03318 具有单个 PLL 的超低抖动时钟发生器系列 LMK03328 具有两个独立 PLL 的超低抖动时钟发生器系列 LMK03806 具有 14 路输出的超低抖动时钟发生器
IQ 解调器
LMX8410L 带集成式合成器的高性能混合器
硬件开发
评估板
LMK04832EVM 适用于 LMK04832 符合 JESD204B 标准的超低噪声 3.2GHz、15 路输出时钟抖动清除器的评估模块 LMX2571EPEVM LMX2571-EP 1.34GHz 低功耗极端温度 RF 合成器评估模块 LMX2594PSEVM LMX2594 具有多器件相位同步的 15GHz 射频合成器评估模块 XMICR-3P-LMX2492 LMX2492 X-MWblock 评估模块 XMICR-3P-LMX2572 LMX2572 X-MWblock 评估模块 XMICR-3P-LMX2592 LMX2592 X-MWblock 评估模块 XMICR-3P-LMX2594 LMX2594 X-MWblock 评估模块 XMICR-3P-LMX2595 LMX2595 X-MWblock 评估模块
软件
应用软件和框架
PLLATINUMSIM-SW PLLatinum™ 仿真工具 TICSPRO-SW 德州仪器 (TI) 时钟和合成器 (TICS) 专业软件
IDE、配置、编译器或调试器
CODELOADER CodeLoader 器件寄存器编程 LMX9830-SW LMX9830 应用手册、软件和工具 LMX9838-SW LMX9838 应用手册、软件和工具
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
许多 TI 参考设计都包括 LMK04828

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 下载
WQFN (NKD) 64 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频