LMH7324
- (VCCI = VCCO = +5V, VEE = 0V.)
- Propagation Delay 700 ps
- Overdrive Dispersion 20 ps
- Fast Rise and Fall Times 150 ps
- Supply Range 5V to 12V
- Input Common Mode Range Extends 200 mV Below Negative Rail
- RSPECL outputs
All trademarks are the property of their respective owners.
The LMH7324 is a quad comparator with 700 ps propagation delay and low dispersion of 20 ps for a supply voltage of 5V. The input voltage range extends 200 mV below the negative supply. This enables the LMH7324 to ground sense even when operating on a single power supply. The device operates from a wide supply voltage range from 5V to 12V, which allows for a wide input voltage range. However, if a wide input voltage range is not required, operating from a single-ended 5V supply results in a significant power savings, and less heat dissipation.
The outputs of the LMH7324 are RSPECL compatible and can also be configured to create LVDS levels. The LMH7324 operates over the industrial temperature range of −40°C to 125°C. The LMH7324 is available in a 32-Pin WQFN package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LMH7324 Quad 700 ps High Speed Comparator with RSPECL Outputs 数据表 (Rev. G) | 2013年 3月 18日 | |||
应用手册 | High Speed Comparators for Triggering in Oscilloscopes | 2018年 2月 19日 | ||||
电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
EVM 用户指南 | AN-1683 LMH7324 High Speed Comparator Evaluation Board (Rev. A) | 2013年 5月 1日 | ||||
应用手册 | Application Note 1683 LMH7324 High Speed Comparator Evaluation Board (cn) | 最新英语版本 (Rev.A) | 2007年 9月 13日 | |||
应用手册 | Interface Circuits for TIA/EIA-644 (LVDS) (Rev. B) | 2002年 9月 16日 | ||||
应用手册 | Interfacing Different Logic with LVDS Receivers | 2001年 5月 14日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LMH7324EVAL — 具有 RSPECL 输出的 LMH7324 四路 700ps 高速比较器的评估板
This board is designed to demonstrate the LMH7324 quad comparator with RSPECL outputs. It will facilitate the evaluation of the LMH7324 configured as a window detector. The board detects the level of the incoming signal and presents the outcome in a 3-bit presentation. One bit indicates that the (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
WQFN (RTV) | 32 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。