产品详情

Number of channels 2 Output type RSPECL Propagation delay time (µs) 0.0007 Vs (max) (V) 12 Vs (min) (V) 2.7 Rating Catalog Features Strobe Iq per channel (typ) (mA) 11.4 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5000 VICR (max) (V) 10.5 VICR (min) (V) 0.2
Number of channels 2 Output type RSPECL Propagation delay time (µs) 0.0007 Vs (max) (V) 12 Vs (min) (V) 2.7 Rating Catalog Features Strobe Iq per channel (typ) (mA) 11.4 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5000 VICR (max) (V) 10.5 VICR (min) (V) 0.2
WQFN (RTW) 24 16 mm² 4 x 4
  • (VCCI = +5V, VCCO = +5V)
  • Propagation Delay 700 ps
  • Overdrive Dispersion 20 mV-1V 75 ps
  • Fast Rise and Fall Times 160 ps
  • Wide Supply Range 2.7V to 12V
  • Input Common Mode Range Extends 200 mV Below Negative Rail
  • Adjustable Hysteresis
  • (RS)PECL Outputs (see )
  • (RS)PECL Latch Inputs (see )

All trademarks are the property of their respective owners.

  • (VCCI = +5V, VCCO = +5V)
  • Propagation Delay 700 ps
  • Overdrive Dispersion 20 mV-1V 75 ps
  • Fast Rise and Fall Times 160 ps
  • Wide Supply Range 2.7V to 12V
  • Input Common Mode Range Extends 200 mV Below Negative Rail
  • Adjustable Hysteresis
  • (RS)PECL Outputs (see )
  • (RS)PECL Latch Inputs (see )

All trademarks are the property of their respective owners.

The LMH7322 is a dual comparator with 700 ps propagation delay, low dispersion of 75 ps and an input voltage range that extends from VCC-1.5V to VEE. The devices can be operated from a wide supply voltage range of 2.7V to 12V. The adjustable hysteresis adds flexibility and prevents oscillations. Both the outputs and latch inputs of the LMH7322 are RSPECL compatible. When used in combination with a VCCO supply voltage of 2.5V the outputs have LVDS compatible levels.

The LMH7322 is available in a 24-pin WQFN package.

The LMH7322 is a dual comparator with 700 ps propagation delay, low dispersion of 75 ps and an input voltage range that extends from VCC-1.5V to VEE. The devices can be operated from a wide supply voltage range of 2.7V to 12V. The adjustable hysteresis adds flexibility and prevents oscillations. Both the outputs and latch inputs of the LMH7322 are RSPECL compatible. When used in combination with a VCCO supply voltage of 2.5V the outputs have LVDS compatible levels.

The LMH7322 is available in a 24-pin WQFN package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 LMH7322 Dual 700 ps High Speed Comparator with RSPECL Outputs 数据表 (Rev. I) 2013年 3月 18日
应用手册 High Speed Comparators for Triggering in Oscilloscopes 2018年 2月 19日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
EVM 用户指南 AN-1602 LMH7322 Dual Comparator Evaluation Board (Rev. A) 2013年 5月 1日
应用手册 Interface Circuits for TIA/EIA-644 (LVDS) (Rev. B) 2002年 9月 16日
应用手册 Interfacing Different Logic with LVDS Receivers 2001年 5月 14日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LMH7322EVAL — 具有 RSPECL 输出的 LMH7322 四路 700ps 高速比较器的评估板

This board is designed to demonstrate the LMH7322 Dual Comparator with RSPECL outputs. It will facilitate the evaluation of the LMH7322 in most of the possible configurations. There is one part containing two comparators mounted onto this board. The intention of this board is to demonstrate the (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LMH7322 IBIS Model

SNOM565.ZIP (11 KB) - IBIS Model
仿真模型

LMH7322 PSpice Model (Rev. A)

SNOM331A.TSM (12 KB) - PSpice Model
仿真模型

LMH7322 TINA-TI Reference Design

SNOM328.TSC (79 KB) - TINA-TI Reference Design
仿真模型

LMH7322 TINA-TI Spice Model

SNOM327.ZIP (22 KB) - TINA-TI Spice Model
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
WQFN (RTW) 24 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频