LMH6702-MIL
- VS = ±5 V, TA = 25°C, AV = 2V/V, RL = 100 Ω, VOUT = 2 VPP, Typical Unless Noted:
- 2nd and 3rd Harmonics (5 MHz, SOT-23) −100/−96 dBc
- −3-dB Bandwidth (VOUT = 0.5 VPP) 1.7 GHz
- Low Noise 1.83 nV/√Hz
- Fast Settling to 0.1% 13.4 ns
- Fast Slew Rate 3100 V/µs
- Supply Current 12.5 mA
- Output Current 80 mA
- Low Intermodulation Distortion (75 MHz) −67 dBc
- Improved Replacement for CLC409 and CLC449
The LMH6702-MIL is a very wideband, DC-coupled monolithic operational amplifier designed specifically for wide dynamic range systems requiring exceptional signal fidelity. Benefitting from current feedback architecture, the LMH6702-MIL offers unity gain stability at exceptional speed without need for external compensation.
With its 720-MHz bandwidth (AV = 2 V/V, VO = 2 VPP), 10-bit distortion levels through 60-MHz (RL = 100 Ω), 1.83-nV/√Hz input referred noise and 12.5-mA supply current, the LMH6702-MIL is the ideal driver or buffer for high-speed flash A-D and D-A converters.
Wide dynamic range systems such as radar and communication receivers that require a wideband amplifier offering exceptional signal purity will find the low input referred noise and low harmonic and intermodulation distortion of the LMH6702-MIL an attractive high speed solution.
The LMH6702-MIL is constructed using VIP10™ complimentary bipolar process and proven current feedback architecture. The LMH6702-MIL is available in SOIC and SOT-23 packages.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LMH6702-MIL 1.7-GHz Ultra-Low Distortion Wideband Op Amp 数据表 | PDF | HTML | 2017年 6月 13日 | ||
电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
用户指南 | AN-2095 LMH730316 SOT23-5 / SOT23-6 Hi Performance Amplifier Eval Board (Rev. B) | 2013年 5月 1日 | ||||
更多文献资料 | Die D/S LMH6702 MDC Ultra Low Distortion, Wideband Op Amp | 2012年 9月 28日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
DIESALE (Y) | — |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点