产品详情

Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
DIESALE (Y) See data sheet
  • (VS = ±5 V, TA = 25°C, RL = 2 kΩ, AV = +1. Typical Values Unless Specified).
  • –3 dB BW (AV = +1) 130 MHz
  • Supply Voltage Range 2.7 V to 12.8 V
  • Slew Rate, (AV = –1) 130 V/µs(1)
  • Supply Current (no load) 2.7 mA/amp 
  • Output Short Circuit Current +115 mA to 145 mA
  • Linear Output Current ±75 mA
  • Input Common Mode Voltage 0.5 V Beyond V, 1 V from V+
  • Output Voltage Swing 40 mV from Rails 
  • Input Voltage Noise (100 kHz) 17 nV/√Hz
  • Input Current Noise (100 kHz) 0.9 pA/√Hz
  • THD (5 MHz, RL = 2 kΩ, VO = 2 VPP, AV = +2) –62 dBc
  • Settling Time 68 ns
  • Fully Characterized for 3 V, 5 V, and ±5 V
  • Overdrive Recovery 100 ns
  • Output Short Circuit Protected(2)
  • No Output Phase Reversal with CMVR Exceeded
  • (VS = ±5 V, TA = 25°C, RL = 2 kΩ, AV = +1. Typical Values Unless Specified).
  • –3 dB BW (AV = +1) 130 MHz
  • Supply Voltage Range 2.7 V to 12.8 V
  • Slew Rate, (AV = –1) 130 V/µs(1)
  • Supply Current (no load) 2.7 mA/amp 
  • Output Short Circuit Current +115 mA to 145 mA
  • Linear Output Current ±75 mA
  • Input Common Mode Voltage 0.5 V Beyond V, 1 V from V+
  • Output Voltage Swing 40 mV from Rails 
  • Input Voltage Noise (100 kHz) 17 nV/√Hz
  • Input Current Noise (100 kHz) 0.9 pA/√Hz
  • THD (5 MHz, RL = 2 kΩ, VO = 2 VPP, AV = +2) –62 dBc
  • Settling Time 68 ns
  • Fully Characterized for 3 V, 5 V, and ±5 V
  • Overdrive Recovery 100 ns
  • Output Short Circuit Protected(2)
  • No Output Phase Reversal with CMVR Exceeded

The LMH6644-MIL true single supply voltage feedback amplifier offers high speed (130 MHz), low distortion (–62 dBc), and exceptionally high-output current (approximately 75 mA) at low cost and with reduced power consumption when compared against existing devices with similar performance.

Input common mode voltage range extends to 0.5 V below V and 1 V from V+. Output voltage range extends to within 40 mV of either supply rail, allowing wide dynamic range especially desirable in low-voltage applications. The output stage is capable of approximately 75 mA in order to drive heavy loads. Fast output slew rate (130 V/µs) ensures large peak-to-peak output swings can be maintained even at higher speeds, resulting in exceptional full power bandwidth of 40 MHz with a 3-V supply. These characteristics, along with low cost, are ideal features for a multitude of industrial and commercial applications.

Careful attention has been paid to ensure device stability under all operating voltages and modes. The result is a very well behaved frequency response characteristic (0.1-dB gain flatness up the 12 MHz under 150-Ω load and AV = +2) with minimal peaking (typically 2-dB maximum) for any gain setting and under both heavy and light loads. This along with fast settling time (68 ns) and low distortion allows the device to operate well in an ADC buffer as well as high-frequency filter applications.

This device offers professional quality video performance with low differential gain (0.01%) and differential phase (0.01°) characteristics. Differential gain and differential phase characteristics are also well maintained under heavy loads (150 Ω) and throughout the output voltage range.

The LMH6644-MIL true single supply voltage feedback amplifier offers high speed (130 MHz), low distortion (–62 dBc), and exceptionally high-output current (approximately 75 mA) at low cost and with reduced power consumption when compared against existing devices with similar performance.

Input common mode voltage range extends to 0.5 V below V and 1 V from V+. Output voltage range extends to within 40 mV of either supply rail, allowing wide dynamic range especially desirable in low-voltage applications. The output stage is capable of approximately 75 mA in order to drive heavy loads. Fast output slew rate (130 V/µs) ensures large peak-to-peak output swings can be maintained even at higher speeds, resulting in exceptional full power bandwidth of 40 MHz with a 3-V supply. These characteristics, along with low cost, are ideal features for a multitude of industrial and commercial applications.

Careful attention has been paid to ensure device stability under all operating voltages and modes. The result is a very well behaved frequency response characteristic (0.1-dB gain flatness up the 12 MHz under 150-Ω load and AV = +2) with minimal peaking (typically 2-dB maximum) for any gain setting and under both heavy and light loads. This along with fast settling time (68 ns) and low distortion allows the device to operate well in an ADC buffer as well as high-frequency filter applications.

This device offers professional quality video performance with low differential gain (0.01%) and differential phase (0.01°) characteristics. Differential gain and differential phase characteristics are also well maintained under heavy loads (150 Ω) and throughout the output voltage range.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 LMH6644-MIL Low-Power, 130-MHz, 75-mA Rail-to-Rail Output Amplifier 数据表 PDF | HTML 2017年 6月 23日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 AN-1240 Video Transmission Over Twisted Pair Wire (Rev. C) 2013年 5月 1日
应用手册 AN-1244 Photo-Diode Current-to-Voltage Converters (Rev. B) 2013年 5月 1日
更多文献资料 Die D/S LMH6644-MDC MWC Low Power, 130MHZ, 75MA Rail-to-Rail Output Amp 2012年 1月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LMH6644 PSPICE Model

SNOM137.ZIP (1 KB) - PSpice Model
封装 引脚 CAD 符号、封装和 3D 模型
DIESALE (Y)

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频