LMH6624-MIL
- VS = ±6 V, TA = 25°C, AV = 20 (Typical Values Unless Specified)
- Gain Bandwidth 1.5 GHz
- Input Voltage Noise 0.92 nV/√Hz
- Input Offset Voltage (Limit Over Temp) 700 µV
- Slew Rate 350 V/µs
- Slew Rate (AV = 10) 400 V/µs
- HD2 at f = 10 MHz, RL = 100 Ω –63 dBc
- HD3 at f = 10 MHz, RL = 100 Ω –80 dBc
- Supply Voltage Range 5 V to 12 V
- Improved Replacement for the CLC425
- Stable for Closed Loop |AV| ≥ 10
The LMH6624-MIL device offers wide bandwidth (1.5 GHz) with very-low-input noise (0.92 nV/√Hz, 2.3 pA/√Hz) and ultra-low DC errors (100-µV VOS, ±0.1-µV/°C drift) providing very precise operational amplifiers with wide dynamic range. This enables the user to achieve closed-loop gains of greater than 10, in both inverting and non-inverting configurations.
The LMH6624-MIL traditional voltage feedback topology provides the following benefits: balanced inputs, low-offset voltage and offset current, very-low-offset drift, 81-dB open loop gain, 95-dB common-mode rejection ratio, and 88-dB power supply rejection ratio.
The LMH6624-MIL device operates from 5 V to 12 V and is offered in SOT-23-5 and SOIC-8 packages.
技术文档
未找到结果。请清除搜索并重试。
查看全部 9 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LMH6624-MIL Single Ultra-Low-Noise Wideband Operational Amplifier 数据表 | PDF | HTML | 2017年 6月 23日 | ||
电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
应用手册 | Transimpedance Amplifiers (TIA): Choosing the Best Amplifier for the job (Rev. A) | 2017年 5月 16日 | ||||
应用手册 | AN-1604 Decompensated Operational Amplifiers (Rev. B) | 2013年 5月 1日 | ||||
用户指南 | AN-2095 LMH730316 SOT23-5 / SOT23-6 Hi Performance Amplifier Eval Board (Rev. B) | 2013年 5月 1日 | ||||
应用手册 | OA-14 Improving Amplifier Noise for High 3rd Intercept Amplifiers (Rev. F) | 2013年 5月 1日 | ||||
应用手册 | OA-15 Frequent Faux Pas in Applying Wideband Current Feedback Amplifiers (Rev. C) | 2013年 4月 17日 | ||||
更多文献资料 | Die D/S LMH6624 MDC Ultra Low Noise Wideband Op Amp | 2012年 9月 28日 | ||||
应用手册 | Application Note 1604 Decompensated Operational Amplifiers (cn) | 2007年 9月 19日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
DIESALE (Y) | — |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点